
74HC2G34-Q100; 74HCT2G34-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC2G34GV-Q100 | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 2 | low | -40~125 | 248 | 52.7 | 160 | TSOP6 |
74HC2G34GW-Q100 | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 2 | low | -40~125 | 275 | 48.5 | 163 | TSSOP6 |
74HCT2G34GV-Q100 | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | 248 | 52.7 | 160 | TSOP6 |
74HCT2G34GW-Q100 | 4.5 - 5.5 | TTL | ± 4 | 32 | 2 | low | -40~125 | 275 | 48.5 | 163 | TSSOP6 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC2G34GV-Q100 | 74HC2G34GV-Q100H (935302025125) |
Active | P34 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_125 |
74HC2G34GW-Q100 | 74HC2G34GW-Q100H (935301353125) |
Active | PA |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 | |
74HCT2G34GV-Q100 | 74HCT2G34GV-Q100H (935301358125) |
Active | U34 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_125 |
74HCT2G34GW-Q100 | 74HCT2G34GW-Q100H (935301184125) |
Active | UA |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC2G34GV-Q100 | 74HC2G34GV-Q100H | 74HC2G34GV-Q100 |
|
![]() |
74HC2G34GW-Q100 | 74HC2G34GW-Q100H | 74HC2G34GW-Q100 |
|
![]() |
74HCT2G34GV-Q100 | 74HCT2G34GV-Q100H | 74HCT2G34GV-Q100 |
|
![]() |
74HCT2G34GW-Q100 | 74HCT2G34GW-Q100H | 74HCT2G34GW-Q100 |
|
![]() |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT2G34_Q100 | Dual buffer gate | Data sheet | 2023-12-04 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.