
74HC393-Q100; 74HCT393-Q100
Parametrics
Type number | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC393BQ-Q100 | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | 99 | low | -40~125 | 91 | 8.6 | 58 | DHVQFN14 |
74HC393D-Q100 | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | 99 | low | -40~125 | 89 | 7.4 | 47 | SO14 |
74HC393PW-Q100 | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | 99 | low | -40~125 | 128 | 3.4 | 52.5 | TSSOP14 |
74HCT393BQ-Q100 | 4.5 - 5.5 | ± 4 | TTL | 20 | 53 | low | -40~125 | 91 | 8.6 | 58 | DHVQFN14 |
74HCT393D-Q100 | 4.5 - 5.5 | ± 4 | TTL | 20 | 53 | low | -40~125 | 89 | 7.4 | 47 | SO14 |
74HCT393PW-Q100 | 4.5 - 5.5 | ± 4 | TTL | 20 | 53 | low | -40~125 | 128 | 3.4 | 52.5 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC393BQ-Q100 | 74HC393BQ-Q100X (935304367115) |
Active | HC393 |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HC393D-Q100 | 74HC393D-Q100J (935304368118) |
Active | 74HC393D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74HC393PW-Q100 | 74HC393PW-Q100J (935304369118) |
Active | HC393 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74HCT393BQ-Q100 | 74HCT393BQ-Q100X (935304371115) |
Active | HT393 |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HCT393D-Q100 | 74HCT393D-Q100J (935304372118) |
Active | 74HCT393D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74HCT393PW-Q100 | 74HCT393PW-Q100J (935304373118) |
Active | HCT393 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC393BQ-Q100 | 74HC393BQ-Q100X | 74HC393BQ-Q100 |
|
![]() |
74HC393D-Q100 | 74HC393D-Q100J | 74HC393D-Q100 |
|
![]() |
74HC393PW-Q100 | 74HC393PW-Q100J | 74HC393PW-Q100 |
|
![]() |
74HCT393BQ-Q100 | 74HCT393BQ-Q100X | 74HCT393BQ-Q100 |
|
![]() |
74HCT393D-Q100 | 74HCT393D-Q100J | 74HCT393D-Q100 |
|
![]() |
74HCT393PW-Q100 | 74HCT393PW-Q100J | 74HCT393PW-Q100 |
|
![]() |
Documentation (19)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT393_Q100 | Dual 4-bit binary ripple counter | Data sheet | 2024-03-19 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.