![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74HC4052; 74HCT4052
Dual 4-channel analog multiplexer/demultiplexer
The 74HC4052; 74HCT4052 is a dual single-pole quad-throw analog switch (2 × SP4T) suitable for use in analog or digital 4:1 multiplexer/demultiplexer applications. Each switch features four independent inputs/outputs (nY0, nY1, nY2 and nY3) and a common input/output (nZ). A digital enable input (E) and two digital select inputs (S0 and S1) are common to both switches. When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide analog input voltage range from -5 V to +5 V
- CMOS low power dissipation
- High noise immunity
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Low ON resistance:
80 Ω (typical) at VCC - VEE = 4.5 V
70 Ω (typical) at VCC - VEE = 6.0 V
60 Ω (typical) at VCC - VEE = 9.0 V
Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals
Typical ‘break before make’ built-in
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
Input levels:
For 74HC4052: CMOS level
For 74HCT4052: TTL level
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
Analog multiplexing and demultiplexing
Digital multiplexing and demultiplexing
Signal gating
Parametrics
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4052BQ | SP4T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | -60 | very low | -40~125 | DHVQFN16 |
74HC4052BZ | SP4T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | -60 | very low | -40~125 | DHXQFN16 |
74HC4052D | SP4T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | -60 | very low | -40~125 | SO16 |
74HC4052PW | SP4T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | -60 | very low | -40~125 | TSSOP16 |
74HCT4052BQ | SP4T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | -60 | very low | -40~125 | DHVQFN16 |
74HCT4052BZ | SP4T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | -60 | very low | -40~125 | DHXQFN16 |
74HCT4052D | SP4T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | -60 | very low | -40~125 | SO16 |
74HCT4052PW | SP4T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | -60 | very low | -40~125 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4052BQ | 74HC4052BQ,115 (935273689115) |
Active | HC4052 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HC4052BZ | 74HC4052BZX (935691499115) |
Active | C402 |
![]() DHXQFN16 (SOT8016-1) |
SOT8016-1 | SOT8016-1_115 | |
74HC4052D | 74HC4052D,653 (933714830653) |
Active | 74HC4052D 74HC4052D Standard Procedure Standard Procedure |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC4052PW | 74HC4052PW,118 (935187490118) |
Active | HC4052 HC4052 Standard Procedure Standard Procedure |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT4052BQ | 74HCT4052BQ,115 (935273617115) |
Active | HT4052 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HCT4052BZ | 74HCT4052BZX (935691500115) |
Active | T402 |
![]() DHXQFN16 (SOT8016-1) |
SOT8016-1 | SOT8016-1_115 | |
74HCT4052D | 74HCT4052D,118 (933715310118) |
Active | 74HCT4052D 74HCT4052D Standard Procedure Standard Procedure |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74HCT4052PW | 74HCT4052PW,118 (935290849118) |
Active | HCT4052 HCT4052 Standard Procedure Standard Procedure |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4052DB | 74HC4052DB,112 (935186930112) |
Withdrawn / End-of-life | HC4052 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HC4052DB,118 (935186930118) |
Obsolete | HC4052 | Not available | ||||
74HC4052PW | 74HC4052PW,112 (935187490112) |
Withdrawn / End-of-life | HC4052 HC4052 Standard Procedure Standard Procedure |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT4052D | 74HCT4052D,112 (933715310112) |
Withdrawn / End-of-life | 74HCT4052D 74HCT4052D Standard Procedure Standard Procedure |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_112 |
74HCT4052DB | 74HCT4052DB,112 (935190000112) |
Withdrawn / End-of-life | HT4052 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCT4052DB,118 (935190000118) |
Withdrawn / End-of-life | HT4052 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4052BQ | 74HC4052BQ,115 | 74HC4052BQ |
|
![]() |
74HC4052BZ | 74HC4052BZX | 74HC4052BZ |
|
![]() |
74HC4052D | 74HC4052D,653 | 74HC4052D |
|
![]() |
74HC4052PW | 74HC4052PW,118 | 74HC4052PW |
|
![]() |
74HCT4052BQ | 74HCT4052BQ,115 | 74HCT4052BQ |
|
![]() |
74HCT4052BZ | 74HCT4052BZX | 74HCT4052BZ |
|
![]() |
74HCT4052D | 74HCT4052D,118 | 74HCT4052D |
|
![]() |
74HCT4052PW | 74HCT4052PW,118 | 74HCT4052PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4052DB | 74HC4052DB,112 | 74HC4052DB |
|
![]() |
74HC4052DB | 74HC4052DB,118 | 74HC4052DB |
|
![]() |
74HC4052PW | 74HC4052PW,112 | 74HC4052PW |
|
![]() |
74HCT4052D | 74HCT4052D,112 | 74HCT4052D |
|
![]() |
74HCT4052DB | 74HCT4052DB,112 | 74HCT4052DB |
|
![]() |
74HCT4052DB | 74HCT4052DB,118 | 74HCT4052DB |
|
![]() |
Documentation (26)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4052 | Dual 4-channel analog multiplexer/demultiplexer | Data sheet | 2024-03-21 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
001aah824 | Block diagram: 74HC4052BQ, 74HC4052D, 74HC4052DB, 74HC4052N, 74HC4052PW, 74HCT4052BQ, 74HCT4052D, 74HCT4052DB, 74HCT4052N | Block diagram | 2009-11-04 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc4052 | 74HC4052 IBIS model | IBIS model | 2019-01-09 |
hct4052 | 74HCT4052 IBIS model | IBIS model | 2019-01-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc4052 | 74HC4052 IBIS model | IBIS model | 2019-01-09 |
hct4052 | 74HCT4052 IBIS model | IBIS model | 2019-01-09 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.