
74LVC240A
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LVC240ABQ | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 |
74LVC240AD | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 8 | low | -40~125 | 85 | 61 | SO20 |
74LVC240APW | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 8 | low | -40~125 | 100 | 44.7 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC240ABQ | 74LVC240ABQ,115 (935275101115) |
Active | LVC240A |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74LVC240AD | 74LVC240AD,118 (935210430118) |
Active | 74LVC240AD |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74LVC240APW | 74LVC240APW,118 (935210450118) |
Active | LVC240A |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC240ADB | 74LVC240ADB,112 (935210440112) |
Obsolete | LVC240A |
![]() SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVC240ADB,118 (935210440118) |
Obsolete | LVC240A | SOT339-1_118 | ||||
74LVC240APW | 74LVC240APW,112 (935210450112) |
Withdrawn / End-of-life | LVC240A |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC240ABQ | 74LVC240ABQ,115 | 74LVC240ABQ |
|
![]() |
74LVC240AD | 74LVC240AD,118 | 74LVC240AD |
|
![]() |
74LVC240APW | 74LVC240APW,118 | 74LVC240APW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC240ADB | 74LVC240ADB,112 | 74LVC240ADB |
|
![]() |
74LVC240ADB | 74LVC240ADB,118 | 74LVC240ADB |
|
![]() |
74LVC240APW | 74LVC240APW,112 | 74LVC240APW |
|
![]() |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
74LVC240A | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Data sheet | 2023-08-28 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mgu780 | Block diagram: 74LVC240ABQ, 74LVC240AD, 74LVC240ADB, 74LVC240APW | Block diagram | 2009-11-03 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lvc240a | lvc240a IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lvc240a | lvc240a IBIS model | IBIS model | 2013-04-08 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.