![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74LVC4245A
Octal dual supply translating transceiver; 3-state
The 74LVC4245A is an octal dual supply translating transceiver featuring 3-state bus compatible outputs in both send and receive directions. It is designed to interface between a 3 V and 5 V bus in a mixed 3 V and 5 V supply environment. The device features an output enable input (OE) and a send/receive input (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedance OFF-state, effectively isolating the buses. In suspend mode, when either supply is zero, there is no current path between supplies. VCCA ≥ VCCB, except in suspend mode. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
Features and benefits
5 V tolerant inputs/outputs, for interfacing with 5 V logic
Wide supply voltage range:
3 V bus (VCC(B)): 1.5 V to 3.6 V
5 V bus (VCC(A)): 1.5 V to 5.5 V
CMOS low-power consumption
TTL interface capability at 3.3 V
Overvoltage tolerant control inputs to 5.5 V
High-impedance when VCC(A) = 0 V
Complies with JEDEC standard no. JESD8B/JESD36
Latch-up performance meets requirements of JESD78 Class 1
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74LVC4245ABQ | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | DHVQFN24 |
74LVC4245ABQ-Q100 | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | DHVQFN24 |
74LVC4245APW | 1.5 - 5.5 | 1.5 - 3.6 | CMOS/LVTTL | ± 24 | 4.0 | 8 | low | -40~125 | TSSOP24 |
74LVC4245APW-Q100 | 1.5 - 5.5 | 1.5 - 3.6 | CMOS/LVTTL | ± 24 | 4 | 8 | low | -40~125 | TSSOP24 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC4245ABQ | 74LVC4245ABQ,118 (935285619118) |
Active | LVC4245A |
![]() DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74LVC4245ABQ-Q100 | 74LVC4245ABQ-Q100J (935305304118) |
Active | LVC4245A |
![]() DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74LVC4245APW | 74LVC4245APW,118 (935260751118) |
Active | LVC4245A |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
74LVC4245APW-Q100 | 74LVC4245APW-Q100J (935305303118) |
Active | LVC4245A |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC4245AD | 74LVC4245AD,112 (935260749112) |
Obsolete | 74LVC4245AD |
![]() SO24 (SOT137-1) |
SOT137-1 |
SO-SOJ-WAVE
WAVE_BG-BD-1 |
Not available |
74LVC4245AD,118 (935260749118) |
Discontinued / End-of-life | 74LVC4245AD | SOT137-1_118 | ||||
74LVC4245ADB | 74LVC4245ADB,112 (935260750112) |
Obsolete | LVC4245A |
![]() SSOP24 (SOT340-1) |
SOT340-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVC4245ADB,118 (935260750118) |
Withdrawn / End-of-life | LVC4245A | SOT340-1_118 | ||||
74LVC4245APW | 74LVC4245APW,112 (935260751112) |
Withdrawn / End-of-life | LVC4245A |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC4245ABQ | 74LVC4245ABQ,118 | 74LVC4245ABQ |
|
![]() |
74LVC4245ABQ-Q100 | 74LVC4245ABQ-Q100J | 74LVC4245ABQ-Q100 |
|
![]() |
74LVC4245APW | 74LVC4245APW,118 | 74LVC4245APW |
|
![]() |
74LVC4245APW-Q100 | 74LVC4245APW-Q100J | 74LVC4245APW-Q100 |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC4245AD | 74LVC4245AD,112 | 74LVC4245AD |
|
![]() |
74LVC4245AD | 74LVC4245AD,118 | 74LVC4245AD |
|
![]() |
74LVC4245ADB | 74LVC4245ADB,112 | 74LVC4245ADB |
|
![]() |
74LVC4245ADB | 74LVC4245ADB,118 | 74LVC4245ADB |
|
![]() |
74LVC4245APW | 74LVC4245APW,112 | 74LVC4245APW |
|
![]() |
Documentation (21)
File name | Title | Type | Date |
---|---|---|---|
74LVC4245A | Octal dual supply translating transceiver; 3-state | Data sheet | 2023-09-01 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
mna453 | Block diagram: 74LVC4245ABQ, 74LVC4245AD, 74LVC4245ADB, 74LVC4245APW | Block diagram | 2009-11-04 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
SOT137-1 | 3D model for products with SOT137-1 package | Design support | 2020-01-22 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
lvc4245a | lvc4245a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
SOT137-1 | plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-21 |
SOT340-1 | plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
SOT137-1 | 3D model for products with SOT137-1 package | Design support | 2020-01-22 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
lvc4245a | lvc4245a IBIS model | IBIS model | 2013-04-09 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.