![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74LVCV2G66
Overvoltage tolerant bilateral switch
The 74LVCV2G66 is a low-power, low-voltage, high-speed Si-gate CMOS device.
The 74LVCV2G66 provides two single pole single throw analog or digital switches. Each switch includes an overvoltage tolerant input/output terminal (pin nZ), an output/input terminal (pin nY) and low-power active HIGH enable input (pin nE).
The overvoltage tolerant switch terminals allow the switching of signals in excess of VCC. The low-power enable input eliminates the necessity of using current limiting resistors in portable applications when using control logic signals much lower than VCC. These inputs are also overvoltage tolerant.
Features and benefits
Wide supply voltage range from 2.3 V to 5.5 V
Ultra low-power operation
Very low ON resistance:
8.0 Ω (typical) at VCC = 2.7 V
7.5 Ω (typical) at VCC = 3.3 V
7.3 Ω (typical) at VCC = 5.0 V.
5 V tolerant input for interfacing with 5 V logic
High noise immunity
Switch handling capability of 32 mA
CMOS low-power consumption
Latch-up performance exceeds 250 mA
Incorporates overvoltage tolerant analog switch technology
Switch accepts voltages up to 5.5 V independent of VCC
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVCV2G66DC | SPST-NO | 2.3 - 5.5 | CMOS/LVTTL | 15 | 3 | 210 | 0.01 | - | very low | -40~125 | VSSOP8 |
74LVCV2G66GT | SPST-NO | 2.3 - 5.5 | CMOS/LVTTL | 15 | 3 | 210 | 0.01 | - | very low | -40~125 | XSON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVCV2G66DC | 74LVCV2G66DC,125 (935274432125) |
Active | Y66 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74LVCV2G66GT | 74LVCV2G66GTX (935306269115) |
Active | Y66 |
![]() XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVCV2G66DP | 74LVCV2G66DP,125 (935274431125) |
Obsolete | Y66 Standard Procedure Standard Procedure |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74LVCV2G66GD | 74LVCV2G66GD,125 (935286865125) |
Obsolete | Y66 Standard Procedure Standard Procedure |
![]() XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVCV2G66DC | 74LVCV2G66DC,125 | 74LVCV2G66DC |
|
![]() |
74LVCV2G66GT | 74LVCV2G66GTX | 74LVCV2G66GT |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVCV2G66DP | 74LVCV2G66DP,125 | 74LVCV2G66DP |
|
![]() |
74LVCV2G66GD | 74LVCV2G66GD,125 | 74LVCV2G66GD |
|
![]() |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
74LVCV2G66 | Overvoltage tolerant bilateral switch | Data sheet | 2023-08-29 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
001aaa532 | Block diagram: 74LVC2G66DC, 74LVC2G66DP, 74LVC2G66GM, 74LVC2G66GT, 74LVCV2G66DC, 74LVCV2G66DP | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.