
74LVT126
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LVT126BQ | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 104 | 72 | DHVQFN14 |
74LVT126D | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 105 | 64 | SO14 |
74LVT126PW | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 139 | 65 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT126BQ | 74LVT126BQ,115 (935275706115) |
Active | VT126 |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74LVT126D | 74LVT126D,118 (935209450118) |
Active | 74LVT126D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74LVT126PW | 74LVT126PW,118 (935209470118) |
Active | LVT126 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT126DB | 74LVT126DB,112 (935209460112) |
Obsolete | no package information | ||||
74LVT126DB,118 (935209460118) |
Obsolete | ||||||
74LVT126PW | 74LVT126PW,112 (935209470112) |
Withdrawn / End-of-life | LVT126 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT126BQ | 74LVT126BQ,115 | 74LVT126BQ |
|
![]() |
74LVT126D | 74LVT126D,118 | 74LVT126D |
|
![]() |
74LVT126PW | 74LVT126PW,118 | 74LVT126PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT126DB | 74LVT126DB,112 | 74LVT126DB |
|
![]() |
74LVT126DB | 74LVT126DB,118 | 74LVT126DB |
|
![]() |
74LVT126PW | 74LVT126PW,112 | 74LVT126PW |
|
![]() |
Documentation (22)
File name | Title | Type | Date |
---|---|---|---|
74LVT126 | 3.3 V quad buffer; 3-state | Data sheet | 2024-04-18 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
001aac482 | Block diagram: 74ABT126D, 74ABT126DB, 74ABT126PW, 74LVT126BQ, 74LVT126D, 74LVT126DB, 74LVT126PW | Block diagram | 2009-11-03 |
001aac484 | Block diagram: 74ABT126D, 74ABT126DB, 74ABT126PW, 74LVT126BQ, 74LVT126D, 74LVT126DB, 74LVT126PW | Block diagram | 2009-11-04 |
001aac485 | Block diagram: 74LVT126BQ, 74LVT126D, 74LVT126DB, 74LVT126PW | Block diagram | 2009-11-04 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
lvt126 | 74LVT126 IBIS model | IBIS model | 2019-02-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
lvt | lvt Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
lvt126 | 74LVT126 IBIS model | IBIS model | 2019-02-04 |
lvt | lvt Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.