![SOT364-1](https://assets.nexperia.com/documents/outline-3d/sot364-1_3d.png)
74LVT16646A
3.3 V 16-bit bus transceiver; 3-state
The 74LVT16646A is a high-performance BiCMOS product designed for VCC operation at 3.3 V. This device is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an output enable (OE) input for easy cascading and a direction (DIR) input for direction control.
Data on bus A or bus B is clocked into the registers on the LOW-to-HIGH transition of the appropriate clock (CPAB or CPBA). The select control (SAB and SBA) inputs can multiplex stored and real-time (transparent mode data).
Features and benefits
- 16-bit universal bus interface
- 3-state buffers
- Output capability: from +64 mA to -32 mA
- TTL input and output switching levels
- Input and output interface capability to systems at 5 V supply
- Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
- Live insertion and extraction permitted
- No bus-current loading when output is tied to 5 V bus
- Power-up reset
- Power-up 3-state
- Latch-up protection exceeds 500 mA per JESD78
- ESD protection:
- MIL STD 883 Method 3 015: exceeds 2000 V
- Machine model: exceeds 200 V
Applications
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT16646ADGG | 74LVT16646ADGG,112 (935204690112) |
Obsolete | LVT16646A Standard Procedure Standard Procedure |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVT16646ADGG,118 (935204690118) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | SOT364-1_118 | ||||
74LVT16646ADGGY (935204690518) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | Not available | ||||
74LVT16646ADGGS (935204690512) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT16646ADGG | 74LVT16646ADGG,112 | 74LVT16646ADGG |
|
![]() |
74LVT16646ADGG | 74LVT16646ADGG,118 | 74LVT16646ADGG |
|
![]() |
74LVT16646ADGG | 74LVT16646ADGGY | 74LVT16646ADGG |
|
![]() |
74LVT16646ADGG | 74LVT16646ADGGS | 74LVT16646ADGG |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74LVT16646A | 3.3 V 16-bit bus transceiver; 3-state | Data sheet | 2005-01-11 |
sh00029 | Block diagram: 74LVT16646ADGG, 74LVT16646ADL | Block diagram | 2009-11-04 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
lvt16646a | lvt16646a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.