![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74VHC541; 74VHCT541
Octal buffer/line driver; 3-state
The 74VHC541; 74VHCT541 are high-speed Si-gate CMOS devices.
The 74VHC541; 74VHCT541 are octal non-inverting buffer/line drivers with 3-state bus compatible outputs.
The 3-state outputs are controlled by the output enable inputs OE0 and OE1.
A HIGH on OEn causes the outputs to assume a high-impedance OFF-state.
Features and benefits
Balanced propagation delays
All inputs have a Schmitt-trigger action
Inputs accepts voltages higher than VCC
The 74VHC541 operates with CMOS input level
The 74VHCT541 operates with TTL input level
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74VHC541BQ | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | DHVQFN20 |
74VHC541D | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | SO20 |
74VHC541PW | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | TSSOP20 |
74VHCT541BQ | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | DHVQFN20 |
74VHCT541D | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | SO20 |
74VHCT541PW | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74VHC541BQ | 74VHC541BQ,115 (935289517115) |
Active | VHC541 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74VHC541D | 74VHC541D,118 (935289522118) |
Active | 74VHC541D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74VHC541PW | 74VHC541PW,118 (935289527118) |
Active | VHC541 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74VHCT541BQ | 74VHCT541BQ,115 (935289518115) |
Active | VHCT541 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74VHCT541D | 74VHCT541D,118 (935289523118) |
Active | 74VHCT541D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74VHCT541PW | 74VHCT541PW,118 (935289528118) |
Active | VHCT541 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74VHC541BQ | 74VHC541BQ,115 | 74VHC541BQ |
|
![]() |
74VHC541D | 74VHC541D,118 | 74VHC541D |
|
![]() |
74VHC541PW | 74VHC541PW,118 | 74VHC541PW |
|
![]() |
74VHCT541BQ | 74VHCT541BQ,115 | 74VHCT541BQ |
|
![]() |
74VHCT541D | 74VHCT541D,118 | 74VHCT541D |
|
![]() |
74VHCT541PW | 74VHCT541PW,118 | 74VHCT541PW |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT541 | Octal buffer/line driver; 3-state | Data sheet | 2024-06-06 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
74vhc541 | 74vhc541 IBIS model | IBIS model | 2013-04-08 |
74vhct541 | 74vhct541 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
74vhc541 | 74vhc541 IBIS model | IBIS model | 2013-04-08 |
74vhct541 | 74vhct541 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.