![SOT89](https://assets.nexperia.com/documents/outline-3d/sot089_3d.png)
BZV49 series
Voltage regulator diodes
Medium-power voltage regulator diodes in a SOT89 plastic SMD package.
The diodes are available in the normalized E24 approx. +-5pct tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V (BZV49-C2V4 to BZV49-C75).
Features and benefits
Total power dissipation: max. 1 W
Tolerance series: approx. +-5pct
Working voltage range: nom. 2.4 to 75 V (E24 range)
Non-repetitive peak reverse power dissipation: max. 40 W.
AEC-Q101 qualified
Applications
General regulation functions.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZV49-C10 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 10 | 5 | appr. 5% | 10.6 | 250 | 9.4 | 1000 | 40 | 150 | single |
BZV49-C11 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 11 | 5 | appr. 5% | 11.6 | 250 | 10.4 | 1000 | 40 | 150 | single |
BZV49-C12 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 12 | 5 | appr. 5% | 12.7 | 250 | 11.4 | 1000 | 40 | 150 | single |
BZV49-C13 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 13 | 5 | appr. 5% | 14.1 | 250 | 12.4 | 1000 | 40 | 150 | single |
BZV49-C15 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 15 | 5 | appr. 5% | 15.6 | 250 | 13.8 | 1000 | 40 | 150 | single |
BZV49-C16 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 16 | 5 | appr. 5% | 17.1 | 250 | 15.3 | 1000 | 40 | 150 | single |
BZV49-C18 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 18 | 5 | appr. 5% | 19.1 | 250 | 16.8 | 1000 | 40 | 150 | single |
BZV49-C20 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 20 | 5 | appr. 5% | 21.2 | 250 | 18.8 | 1000 | 40 | 150 | single |
BZV49-C22 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 22 | 5 | appr. 5% | 23.3 | 250 | 20.8 | 1000 | 40 | 150 | single |
BZV49-C24 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 24 | 5 | appr. 5% | 25.6 | 250 | 22.8 | 1000 | 40 | 150 | single |
BZV49-C27 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 27 | 2 | appr. 5% | 28.9 | 250 | 25.1 | 1000 | 40 | 150 | single |
BZV49-C2V4 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 2.4 | 5 | appr. 5% | 2.6 | 250 | 2.2 | 1000 | 40 | 150 | single |
BZV49-C2V7 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 2.7 | 5 | appr. 5% | 2.9 | 250 | 2.5 | 1000 | 40 | 150 | single |
BZV49-C30 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 30 | 2 | appr. 5% | 32 | 250 | 28 | 1000 | 40 | 150 | single |
BZV49-C33 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 33 | 2 | appr. 5% | 35 | 250 | 31 | 1000 | 40 | 150 | single |
BZV49-C36 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 36 | 2 | appr. 5% | 38 | 250 | 34 | 1000 | 40 | 150 | single |
BZV49-C39 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 39 | 2 | appr. 5% | 41 | 250 | 37 | 1000 | 40 | 150 | single |
BZV49-C3V0 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 3 | 5 | appr. 5% | 3.2 | 250 | 2.8 | 1000 | 40 | 150 | single |
BZV49-C3V3 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 3.3 | 5 | appr. 5% | 3.5 | 250 | 3.1 | 1000 | 40 | 150 | single |
BZV49-C3V6 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 3.6 | 5 | appr. 5% | 3.8 | 250 | 3.4 | 1000 | 40 | 150 | single |
BZV49-C3V9 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 3.9 | 5 | appr. 5% | 4.1 | 250 | 3.7 | 1000 | 40 | 150 | single |
BZV49-C43 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 43 | 2 | appr. 5% | 46 | 250 | 40 | 1000 | 40 | 150 | single |
BZV49-C47 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 47 | 2 | appr. 5% | 50 | 250 | 44 | 1000 | 40 | 150 | single |
BZV49-C4V3 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 4.3 | 5 | appr. 5% | 4.6 | 250 | 4 | 1000 | 40 | 150 | single |
BZV49-C4V7 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 4.7 | 5 | appr. 5% | 5 | 250 | 4.4 | 1000 | 40 | 150 | single |
BZV49-C51 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 51 | 2 | appr. 5% | 54 | 250 | 48 | 1000 | 40 | 150 | single |
BZV49-C56 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 56 | 2 | appr. 5% | 60 | 250 | 52 | 1000 | 40 | 150 | single |
BZV49-C5V1 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 5.1 | 5 | appr. 5% | 5.4 | 250 | 4.8 | 1000 | 40 | 150 | single |
BZV49-C5V6 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 5.6 | 5 | appr. 5% | 6 | 250 | 5.2 | 1000 | 40 | 150 | single |
BZV49-C62 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 62 | 2 | appr. 5% | 66 | 250 | 58 | 1000 | 40 | 150 | single |
BZV49-C68 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 68 | 2 | appr. 5% | 72 | 250 | 64 | 1000 | 40 | 150 | single |
BZV49-C6V2 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 6.2 | 5 | appr. 5% | 6.6 | 250 | 5.8 | 1000 | 40 | 150 | single |
BZV49-C6V8 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 6.8 | 5 | appr. 5% | 7.2 | 250 | 6.4 | 1000 | 40 | 150 | single |
BZV49-C75 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 75 | 2 | appr. 5% | 79 | 250 | 70 | 1000 | 40 | 150 | single |
BZV49-C7V5 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 7.5 | 5 | appr. 5% | 7.9 | 250 | 7 | 1000 | 40 | 150 | single |
BZV49-C8V2 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 8.2 | 5 | appr. 5% | 8.7 | 250 | 7.7 | 1000 | 40 | 150 | single |
BZV49-C9V1 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 9.1 | 5 | appr. 5% | 9.6 | 250 | 8.5 | 1000 | 40 | 150 | single |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZV49-C10 | BZV49-C10,115 | BZV49-C10 |
|
![]() |
BZV49-C11 | BZV49-C11,115 | BZV49-C11 |
|
![]() |
BZV49-C12 | BZV49-C12,115 | BZV49-C12 |
|
![]() |
BZV49-C13 | BZV49-C13,115 | BZV49-C13 |
|
![]() |
BZV49-C15 | BZV49-C15,115 | BZV49-C15 |
|
![]() |
BZV49-C16 | BZV49-C16,115 | BZV49-C16 |
|
![]() |
BZV49-C18 | BZV49-C18,115 | BZV49-C18 |
|
![]() |
BZV49-C20 | BZV49-C20,115 | BZV49-C20 |
|
![]() |
BZV49-C22 | BZV49-C22,115 | BZV49-C22 |
|
![]() |
BZV49-C24 | BZV49-C24,115 | BZV49-C24 |
|
![]() |
BZV49-C27 | BZV49-C27,115 | BZV49-C27 |
|
![]() |
BZV49-C2V4 | BZV49-C2V4,115 | BZV49-C2V4 |
|
![]() |
BZV49-C2V7 | BZV49-C2V7,115 | BZV49-C2V7 |
|
![]() |
BZV49-C30 | BZV49-C30,115 | BZV49-C30 |
|
![]() |
BZV49-C33 | BZV49-C33,115 | BZV49-C33 |
|
![]() |
BZV49-C36 | BZV49-C36,115 | BZV49-C36 |
|
![]() |
BZV49-C39 | BZV49-C39,115 | BZV49-C39 |
|
![]() |
BZV49-C3V0 | BZV49-C3V0,115 | BZV49-C3V0 |
|
![]() |
BZV49-C3V3 | BZV49-C3V3,115 | BZV49-C3V3 |
|
![]() |
BZV49-C3V6 | BZV49-C3V6,115 | BZV49-C3V6 |
|
![]() |
BZV49-C3V9 | BZV49-C3V9,115 | BZV49-C3V9 |
|
![]() |
BZV49-C43 | BZV49-C43,115 | BZV49-C43 |
|
![]() |
BZV49-C47 | BZV49-C47,115 | BZV49-C47 |
|
![]() |
BZV49-C4V3 | BZV49-C4V3,115 | BZV49-C4V3 |
|
![]() |
BZV49-C4V3 | BZV49-C4V3,135 | BZV49-C4V3 |
|
![]() |
BZV49-C4V7 | BZV49-C4V7,115 | BZV49-C4V7 |
|
![]() |
BZV49-C51 | BZV49-C51,115 | BZV49-C51 |
|
![]() |
BZV49-C56 | BZV49-C56,115 | BZV49-C56 |
|
![]() |
BZV49-C5V1 | BZV49-C5V1,115 | BZV49-C5V1 |
|
![]() |
BZV49-C5V6 | BZV49-C5V6,115 | BZV49-C5V6 |
|
![]() |
BZV49-C62 | BZV49-C62,115 | BZV49-C62 |
|
![]() |
BZV49-C68 | BZV49-C68,115 | BZV49-C68 |
|
![]() |
BZV49-C6V2 | BZV49-C6V2,115 | BZV49-C6V2 |
|
![]() |
BZV49-C6V8 | BZV49-C6V8,115 | BZV49-C6V8 |
|
![]() |
BZV49-C75 | BZV49-C75,115 | BZV49-C75 |
|
![]() |
BZV49-C7V5 | BZV49-C7V5,115 | BZV49-C7V5 |
|
![]() |
BZV49-C8V2 | BZV49-C8V2,115 | BZV49-C8V2 |
|
![]() |
BZV49-C9V1 | BZV49-C9V1,115 | BZV49-C9V1 |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
BZV49_SERIES | Voltage regulator diodes | Data sheet | 2020-03-16 |
PBSS4021NX | 20 V, 7 A NPN low VCEsat (BISS) transistor | Data sheet | 2017-05-29 |
PBSS4041NX | 60 V, 6.2 A NPN low VCEsat (BISS) transistor | Data sheet | 2017-05-29 |
sot089_sv | Simplified outline: SOT089 | Block diagram | 2009-11-04 |
sym096 | Graphic symbol: | Block diagram | 2009-11-03 |
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2022-05-28 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Ordering, pricing & availability
- BZV49-C10
- BZV49-C11
- BZV49-C12
- BZV49-C13
- BZV49-C15
- BZV49-C16
- BZV49-C18
- BZV49-C20
- BZV49-C22
- BZV49-C24
- BZV49-C27
- BZV49-C2V4
- BZV49-C2V7
- BZV49-C30
- BZV49-C33
- BZV49-C36
- BZV49-C39
- BZV49-C3V0
- BZV49-C3V3
- BZV49-C3V6
- BZV49-C3V9
- BZV49-C43
- BZV49-C47
- BZV49-C4V3
- BZV49-C4V7
- BZV49-C51
- BZV49-C56
- BZV49-C5V1
- BZV49-C5V6
- BZV49-C62
- BZV49-C68
- BZV49-C6V2
- BZV49-C6V8
- BZV49-C75
- BZV49-C7V5
- BZV49-C8V2
- BZV49-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.