Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT89 | SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | SC-62 (EIAJ); TO-243 (JEDEC) | 2024-10-02 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
PBSS4021NX | 20 V, 7 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
PBSS4041NX | 60 V, 6.2 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2024-11-12 |
SOT89_115 | Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2025-01-16 |
SOT89_135 | Reel pack for SMD; 13"; Q2/T3 product orientation | Packing information | 2025-01-16 |
SOT89_146 | Reel pack for SMD; 7"; Q1/T1 product orientation | Packing information | 2025-01-20 |
SOT89_147 | Reel pack for SMD; 7"; Q4/T2 product orientation | Packing information | 2025-01-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BZV49-C6V2 | Voltage regulator diodes | |
BST51 | NPN Darlington transistor | |
BCX54-16T | 45 V, 1 A NPN power bipolar transistors | |
BCV29 | NPN Darlington transistor | |
BZV49-C68 | Voltage regulator diodes | |
BCX52-16T | 60 V, 1 A PNP power bipolar transistors | |
BCX53-10T | 80 V, 1 A PNP power bipolar transistors | |
BCX51-10T | 45 V, 1 A PNP power bipolar transistors | |
BZV49-C2V4 | Voltage regulator diodes | |
BZV49-C7V5 | Voltage regulator diodes | |
BCX51-16T | 45 V, 1 A PNP power bipolar transistors | |
BCX52T | 60 V, 1 A PNP power bipolar transistors | |
BCV28 | PNP Darlington transistor | |
BZV49-C6V8 | Voltage regulator diodes | |
BZV49-C3V3 | Voltage regulator diodes | |
BZV49-C8V2 | Voltage regulator diodes | |
BZV49-C24 | Voltage regulator diodes | |
BCX51T | 45 V, 1 A PNP power bipolar transistors | |
BST62 | PNP Darlington transistor | |
BST52 | NPN Darlington transistor | |
BCX54-10T | 45 V, 1 A NPN power bipolar transistors | |
BCX56-10T | 80 V, 1 A NPN power bipolar transistors | |
BCX55-16T | 60 V, 1 A NPN power bipolar transistors | |
BCX55-10T | 60 V, 1 A NPN power bipolar transistors | |
BCX55T | 60 V, 1 A NPN power bipolar transistors | |
BZV49-C11 | Voltage regulator diodes | |
BST61 | PNP Darlington transistor | |
BCX53-16T | 80 V, 1 A PNP power bipolar transistors | |
BZV49-C4V7 | Voltage regulator diodes | |
BCX54T | 45 V, 1 A NPN power bipolar transistors | |
BCX53T | 80 V, 1 A PNP power bipolar transistors | |
BCX52-10T | 60 V, 1 A PNP power bipolar transistors | |
BZV49-C75 | Voltage regulator diodes | |
BCX56-16T | 80 V, 1 A NPN power bipolar transistors | |
BZV49-C18 | Voltage regulator diodes | |
BZV49-C27 | Voltage regulator diodes | |
BZV49-C51 | Voltage regulator diodes | |
BZV49-C9V1 | Voltage regulator diodes | |
BZV49-C5V6 | Voltage regulator diodes | |
BZV49-C30 | Voltage regulator diodes | |
BZV49-C15 | Voltage regulator diodes | |
BZV49-C16 | Voltage regulator diodes | |
BZV49-C47 | Voltage regulator diodes | |
BZV49-C12 | Voltage regulator diodes | |
BZV49-C13 | Voltage regulator diodes | |
BZV49-C62 | Voltage regulator diodes | |
BZV49-C10 | Voltage regulator diodes | |
BZV49-C43 | Voltage regulator diodes | |
BZV49-C3V0 | Voltage regulator diodes | |
BZV49-C56 | Voltage regulator diodes | |
BZV49-C3V9 | Voltage regulator diodes | |
BZV49-C4V3 | Voltage regulator diodes | |
BZV49-C20 | Voltage regulator diodes | |
BZV49-C22 | Voltage regulator diodes | |
BZV49-C36 | Voltage regulator diodes | |
BZV49-C5V1 | Voltage regulator diodes | |
BZV49-C3V6 | Voltage regulator diodes | |
BZV49-C33 | Voltage regulator diodes | |
BZV49-C39 | Voltage regulator diodes | |
BST60-Q | PNP Darlington transistor | |
PXT4401 | NPN switching transistor | |
BF622-Q | NPN high-voltage transistor | |
BSR33-Q | 80 V, 1 A PNP medium power transistor | |
BZV49-C2V7 | Voltage regulator diodes | |
BC868-Q | 20 V, 2 A NPN medium power transistors | |
BCV49-Q | NPN Darlington transistor | |
BC868-25-Q | 20 V, 2 A NPN medium power transistors | |
BCX56-Q | 80 V, 1 A NPN medium power transistors | |
BCX55-Q | 60 V, 1 A NPN medium power transistors | |
BF621-Q | PNP high-voltage transistor | |
BF623-Q | PNP high-voltage transistor | |
BSR41-Q | 60 V, 1 A NPN medium power transistor | |
PXTA14 | NPN Darlington transistor | |
PXT2907A | 60 V, 600 mA, PNP switching transistor | |
BCX51-Q | 45 V, 1 A PNP medium power transistors | |
BCX56-16-Q | 80 V, 1 A NPN medium power transistors | |
BCX54-Q | 45 V, 1 A NPN medium power transistors | |
BSR31-Q | 60 V, 1 A PNP medium power transistor | |
BCX51-10-Q | 45 V, 1 A PNP medium power transistors | |
BSR43-Q | 80 V, 1 A NPN medium power transistor | |
BCV48-Q | PNP Darlington transistor | |
PXT2222A | NPN switching transistor | |
BCX55-16-Q | 60 V, 1 A NPN medium power transistors | |
PXTA42-Q | 300 V, 100 mA NPN high-voltage transistor | |
BF620-Q | NPN high-voltage transistor | |
BCX54-10-Q | 45 V, 1 A NPN medium power transistors | |
BCX51-16-Q | 45 V, 1 A PNP medium power transistors | |
PBHV8540X-Q | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | |
BCX55-10-Q | 60 V, 1 A NPN medium power transistors | |
BCX54-16-Q | 45 V, 1 A NPN medium power transistors | |
BCX56-10-Q | 80 V, 1 A NPN medium power transistors | |
PBHV8115X-Q | 150 V, 1 A NPN high-voltage low VCEsat transistor | |
BST50-Q | NPN Darlington transistor | |
PXTA92-Q | 300 V, 100 mA PNP high-voltage transistor | |
BST39-Q | NPN high-voltage transistor | |
PXT4403 | PNP switching transistor | |
BC869-16-Q | 20 V, 2 A PNP medium power transistors | |
PBSS4520X-Q | 20 V, 5 A NPN low VCEsat transistor | |
PBSS4330X | 30 V, 3 A NPN low VCEsat (BISS) transistor | |
PBSS305NX-Q | 80 V, 4.6 A NPN low VCEsat transistor | |
PBSS306NX-Q | 100 V, 4.5 A NPN low VCEsat transistor | |
PBSS5540X-Q | 40 V, 5 A PNP low VCEsat transistor | |
PBSS8110X | 100 V, 1 A NPN low VCEsat (BISS) transistor | |
PBSS5480X | 80 V, 4 A PNP low VCEsat (BISS) transistor | |
PBSS4021NX-Q | 20 V, 7 A NPN low VCEsat transistor | |
PBSS303PX-Q | 30 V, 5.1 A PNP low VCEsat transistor | |
PBHV9040X-Q | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | |
PBSS306PX-Q | 100 V, 3.7 A PNP low VCEsat transistor | |
PBHV9115X-Q | 150 V, 1 A PNP high-voltage low VCEsat transistor | |
PBSS305PX-Q | 80 V, 4.0 A PNP low VCEsat transistor | |
PBHV9540X-Q | 400 V, 0.5 A PNP high-voltage low VCEsa transistor | |
PBHV8550X | 500 V, 150 mA NPN high-voltage low VCEsat (BISS) transistor | |
PBSS4250X | 50 V, 2 A NPN low VCEsat transistor | |
PBSS4041PX-Q | 60 V, 5 A PNP low VCEsat transistor | |
PBSS302NX-Q | 20 V, 5.3 A NPN low VCEsat transistor | |
PBSS4320X | 20 V, 3 A NPN low VCEsat (BISS) transistor | |
BC869-25-Q | 20 V, 2 A PNP medium power transistors | |
PBSS304NX-Q | 60 V, 4.7 A NPN low VCEsat transistor | |
PBSS303NX-Q | 30 V, 5.1 A NPN low VCEsat transistor | |
PBSS5330X | 30 V, 3 A PNP low VCEsat (BISS) transistor | |
PBSS5240X | 40 V, 2 A PNP low VCEsat (BISS) transistor | |
PBSS4032NX-Q | 30 V, 4.7 A NPN low VCEsat transistor | |
PBSS4032PX-Q | 30 V, 4.2 A PNP low VCEsat transistor | |
PBSS5320X | 20 V, 3 A PNP low VCEsat (BISS) transistor | |
2PD2150 | 20 V, 3 A NPN low VCEsat (BISS) transistor | |
PBSS4021PX-Q | 20 V, 6.2 A PNP low VCEsat transistor | |
PBSS9110X | 100 V, 1 A PNP low VCEsat (BISS) transistor | |
PBSS4540X-Q | 40 V, 5 A NPN low VCEsat transistor | |
PBSS4041NX-Q | 60 V, 6.2 A NPN low VCEsat transistor | |
PBSS4360X-Q | 60 V, 3 A NPN low VCEsat transistor | |
PBSS5250X | 50 V, 2 A PNP low VCEsat transistor | |
PBSS304PX-Q | 60 V, 4.2 A PNP low V<sub>CEsat</sub> transistor | |
PBSS5350X | 50 V, 3 A PNP low VCEsat transistor | |
PBSS4160X | 60 V, 1 A NPN low VCEsat BISS transistor | |
PBSS302PX-Q | 20 V, 5.1 A PNP low VCEsat transistor | |
PBSS5360X | 60 V, 3 A PNP low VCEsat (BISS) transistor | |
PBSS4240X | 40 V, 2 A NPN low VCEsat (BISS) transistor | |
PBSS5520X | 20 V, 5 A PNP low VCEsat transistor | |
PBSS4480X-Q | 80 V, 4 A NPN low VCEsat transistor | |
PBSS4350X | 50 V, 3 A NPN low VCEsat transistor | |
BC869-Q | 20 V, 2 A PNP medium power transistors | |
BCX52-10-Q | 60 V, 1 A PNP medium power transistors | |
BCX52-16-Q | 60 V, 1 A PNP medium power transistors | |
BCX53-16-Q | 80 V, 1 A PNP medium power transistors | |
BCX53-Q | 80 V, 1 A PNP medium power transistors | |
BCX53-10-Q | 80 V, 1 A PNP medium power transistors | |
BCX52-Q | 60 V, 1 A PNP medium power transistors | |
BCX56T | 80 V, 1 A NPN power bipolar transistors |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
BST60 | PNP Darlington transistor | |
BSR41 | 60 V, 1 A NPN medium power transistor | |
BSR43 | 80 V, 1 A NPN medium power transistor | |
BCX52-16 | 60 V, 1 A PNP medium power transistors | |
BCX54-10 | 45 V, 1 A NPN medium power transistors | |
BCX56-16 | 80 V, 1 A NPN medium power transistors | |
BCX51-10 | 45 V, 1 A PNP medium power transistors | |
BCX52 | 60 V, 1 A PNP medium power transistors | |
BCX51 | 45 V, 1 A PNP medium power transistors | |
BST51 | NPN Darlington transistor | |
BCX53-10 | 80 V, 1 A PNP medium power transistors | |
BSR33 | 80 V, 1 A PNP medium power transistor | |
BCX56-10 | 80 V, 1 A NPN medium power transistors | |
BCX54-16T | 45 V, 1 A NPN power bipolar transistors | |
BCV29 | NPN Darlington transistor | |
BCX55-10 | 60 V, 1 A NPN medium power transistors | |
BCX52-16T | 60 V, 1 A PNP power bipolar transistors | |
BCX53-10T | 80 V, 1 A PNP power bipolar transistors | |
BCX51-10T | 45 V, 1 A PNP power bipolar transistors | |
BC868-25 | 20 V, 2 A NPN medium power transistor | |
BCX51-16T | 45 V, 1 A PNP power bipolar transistors | |
BCX52T | 60 V, 1 A PNP power bipolar transistors | |
BCV28 | PNP Darlington transistor | |
BCX51T | 45 V, 1 A PNP power bipolar transistors | |
BST62 | PNP Darlington transistor | |
BST52 | NPN Darlington transistor | |
BCX54-10T | 45 V, 1 A NPN power bipolar transistors | |
BCX56-10T | 80 V, 1 A NPN power bipolar transistors | |
BCX55-16T | 60 V, 1 A NPN power bipolar transistors | |
BCX54 | 45 V, 1 A NPN medium power transistors | |
BCX55-10T | 60 V, 1 A NPN power bipolar transistors | |
BCX55T | 60 V, 1 A NPN power bipolar transistors | |
BCX52-10 | 60 V, 1 A PNP medium power transistors | |
BCX54-16 | 45 V, 1 A NPN medium power transistors | |
BST61 | PNP Darlington transistor | |
BCX56 | 80 V, 1 A NPN medium power transistors | |
BCX53-16T | 80 V, 1 A PNP power bipolar transistors | |
BCX53 | 80 V, 1 A PNP medium power transistors | |
BCX55 | 60 V, 1 A NPN medium power transistors | |
BCX51-16 | 45 V, 1 A PNP medium power transistors | |
BCX54T | 45 V, 1 A NPN power bipolar transistors | |
BCX53-16 | 80 V, 1 A PNP medium power transistors | |
BCX55-16 | 60 V, 1 A NPN medium power transistors | |
BCX53T | 80 V, 1 A PNP power bipolar transistors | |
BCX52-10T | 60 V, 1 A PNP power bipolar transistors | |
BST50 | NPN Darlington transistor | |
BCX56-16T | 80 V, 1 A NPN power bipolar transistors | |
BC868 | 20 V, 2 A NPN medium power transistor | |
PXTA92 | 300 V, 100 mA PNP high-voltage transistor | |
BST60-Q | PNP Darlington transistor | |
PBHV8115X | 150 V, 1 A NPN high-voltage low VCEsat transistor | |
PXT4401 | NPN switching transistor | |
BF622-Q | NPN high-voltage transistor | |
BSR33-Q | 80 V, 1 A PNP medium power transistor | |
PXTA42 | 300 V, 100 mA NPN high-voltage transistor | |
BC868-Q | 20 V, 2 A NPN medium power transistors | |
BCV49-Q | NPN Darlington transistor | |
BC868-25-Q | 20 V, 2 A NPN medium power transistors | |
BCX56-Q | 80 V, 1 A NPN medium power transistors | |
BCX55-Q | 60 V, 1 A NPN medium power transistors | |
BF621-Q | PNP high-voltage transistor | |
BF623-Q | PNP high-voltage transistor | |
BSR41-Q | 60 V, 1 A NPN medium power transistor | |
PXTA14 | NPN Darlington transistor | |
PXT2907A | 60 V, 600 mA, PNP switching transistor | |
BCX51-Q | 45 V, 1 A PNP medium power transistors | |
BCX56-16-Q | 80 V, 1 A NPN medium power transistors | |
BCX54-Q | 45 V, 1 A NPN medium power transistors | |
BSR31-Q | 60 V, 1 A PNP medium power transistor | |
BCX51-10-Q | 45 V, 1 A PNP medium power transistors | |
BSR43-Q | 80 V, 1 A NPN medium power transistor | |
BCV48-Q | PNP Darlington transistor | |
PXT2222A | NPN switching transistor | |
BCX55-16-Q | 60 V, 1 A NPN medium power transistors | |
PXTA42-Q | 300 V, 100 mA NPN high-voltage transistor | |
BF620-Q | NPN high-voltage transistor | |
BCX54-10-Q | 45 V, 1 A NPN medium power transistors | |
BCX51-16-Q | 45 V, 1 A PNP medium power transistors | |
PBHV8540X-Q | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | |
BCX55-10-Q | 60 V, 1 A NPN medium power transistors | |
BCX54-16-Q | 45 V, 1 A NPN medium power transistors | |
BCX56-10-Q | 80 V, 1 A NPN medium power transistors | |
PBHV8115X-Q | 150 V, 1 A NPN high-voltage low VCEsat transistor | |
BST50-Q | NPN Darlington transistor | |
PXTA92-Q | 300 V, 100 mA PNP high-voltage transistor | |
BF622 | NPN high-voltage transistor | |
BF621 | PNP high-voltage transistor | |
BCV48 | PNP Darlington transistors | |
BF620 | NPN high-voltage transistor | |
BSR31 | 60 V, 1 A PNP medium power transistor | |
BCV49 | NPN Darlington transistor | |
BF623 | PNP high-voltage transistor | |
BST39 | NPN high-voltage transistors | |
BST39-Q | NPN high-voltage transistor | |
PXT4403 | PNP switching transistor | |
BC869 | 20 V, 2 A PNP medium power transistors | |
BC869-25 | 20 V, 2 A PNP medium power transistors | |
BC869-16 | 20 V, 2 A PNP medium power transistors | |
BC869-16-Q | 20 V, 2 A PNP medium power transistors | |
PBSS4520X-Q | 20 V, 5 A NPN low VCEsat transistor | |
PBSS4330X | 30 V, 3 A NPN low VCEsat (BISS) transistor | |
PBSS305NX-Q | 80 V, 4.6 A NPN low VCEsat transistor | |
PBSS306NX-Q | 100 V, 4.5 A NPN low VCEsat transistor | |
PBSS5540X-Q | 40 V, 5 A PNP low VCEsat transistor | |
PBSS8110X | 100 V, 1 A NPN low VCEsat (BISS) transistor | |
PBSS5480X | 80 V, 4 A PNP low VCEsat (BISS) transistor | |
PBSS4021NX-Q | 20 V, 7 A NPN low VCEsat transistor | |
PBSS303PX-Q | 30 V, 5.1 A PNP low VCEsat transistor | |
PBHV9040X-Q | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | |
PBSS306PX-Q | 100 V, 3.7 A PNP low VCEsat transistor | |
PBHV9115X-Q | 150 V, 1 A PNP high-voltage low VCEsat transistor | |
PBSS302PX | 20 V, 5.1 A PNP low VCEsat transistor | |
PBSS305PX-Q | 80 V, 4.0 A PNP low VCEsat transistor | |
PBSS4021NX | 20 V, 7 A NPN low VCEsat transistor | |
PBHV9540X-Q | 400 V, 0.5 A PNP high-voltage low VCEsa transistor | |
PBSS304PX | 60 V, 4.2 A PNP low V<sub>CEsat</sub> transistor | |
PBSS306NX | 100 V, 4.5 A NPN low VCEsat transistor | |
PBHV8550X | 500 V, 150 mA NPN high-voltage low VCEsat (BISS) transistor | |
PBSS4041NX | 60 V, 6.2 A NPN low VCEsat transistor | |
PBHV9040X | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | |
PBSS4250X | 50 V, 2 A NPN low VCEsat transistor | |
PBSS4360X | 60 V, 3 A NPN low VCEsat transistor | |
PBHV8540X | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | |
PBSS4041PX-Q | 60 V, 5 A PNP low VCEsat transistor | |
PBSS302NX-Q | 20 V, 5.3 A NPN low VCEsat transistor | |
PBSS4320X | 20 V, 3 A NPN low VCEsat (BISS) transistor | |
BC869-25-Q | 20 V, 2 A PNP medium power transistors | |
PBSS304NX-Q | 60 V, 4.7 A NPN low VCEsat transistor | |
PBSS303NX-Q | 30 V, 5.1 A NPN low VCEsat transistor | |
PBSS5330X | 30 V, 3 A PNP low VCEsat (BISS) transistor | |
PBSS5240X | 40 V, 2 A PNP low VCEsat (BISS) transistor | |
PBSS4032NX-Q | 30 V, 4.7 A NPN low VCEsat transistor | |
PBSS4032PX-Q | 30 V, 4.2 A PNP low VCEsat transistor | |
PBSS5320X | 20 V, 3 A PNP low VCEsat (BISS) transistor | |
2PD2150 | 20 V, 3 A NPN low VCEsat (BISS) transistor | |
PBSS306PX | 100 V, 3.7 A PNP low VCEsat transistor | |
PBSS4540X | 40 V, 5 A NPN low VCEsat transistor | |
PBSS4480X | 80 V, 4 A NPN low VCEsat transistor | |
PBSS5540X | 40 V, 5 A PNP low VCEsat transistor | |
PBSS4021PX-Q | 20 V, 6.2 A PNP low VCEsat transistor | |
PBSS9110X | 100 V, 1 A PNP low VCEsat (BISS) transistor | |
PBSS303NX | 30 V, 5.1 A NPN low VCEsat transistor | |
PBHV9115X | 150 V, 1 A PNP high-voltage low VCEsat transistor | |
PBSS4021PX | 20 V, 6.2 A PNP low VCEsat transistor | |
PBSS4041PX | 60 V, 5 A PNP low VCEsat transistor | |
PBSS303PX | 30 V, 5.1 A PNP low VCEsat transistor | |
PBSS4032PX | 30 V, 4.2 A PNP low VCEsat transistor | |
PBSS4540X-Q | 40 V, 5 A NPN low VCEsat transistor | |
PBSS4041NX-Q | 60 V, 6.2 A NPN low VCEsat transistor | |
PBSS4360X-Q | 60 V, 3 A NPN low VCEsat transistor | |
PBSS5250X | 50 V, 2 A PNP low VCEsat transistor | |
PBSS304PX-Q | 60 V, 4.2 A PNP low V<sub>CEsat</sub> transistor | |
PBSS305NX | 80 V, 4.6 A NPN low VCEsat transistor | |
PBSS5350X | 50 V, 3 A PNP low VCEsat transistor | |
PBSS4160X | 60 V, 1 A NPN low VCEsat BISS transistor | |
PBHV9540X | 400 V, 0.5 A PNP high-voltage low VCEsa transistor | |
PBSS302PX-Q | 20 V, 5.1 A PNP low VCEsat transistor | |
PBSS5360X | 60 V, 3 A PNP low VCEsat (BISS) transistor | |
PBSS305PX | 80 V, 4.0 A PNP low VCEsat transistor | |
PBSS4240X | 40 V, 2 A NPN low VCEsat (BISS) transistor | |
PBSS5520X | 20 V, 5 A PNP low VCEsat transistor | |
PBSS4520X | 20 V, 5 A NPN low VCEsat transistor | |
PBSS4032NX | 30 V, 4.7 A NPN low VCEsat transistor | |
PBSS304NX | 60 V, 4.7 A NPN low VCEsat transistor | |
PBSS302NX | 20 V, 5.3 A NPN low VCEsat transistor | |
PBSS4480X-Q | 80 V, 4 A NPN low VCEsat transistor | |
PBSS4350X | 50 V, 3 A NPN low VCEsat transistor | |
2PB1424 | 20 V, 3 A PNP low VCEsat (BISS) transistor | |
BC869-Q | 20 V, 2 A PNP medium power transistors | |
BCX52-10-Q | 60 V, 1 A PNP medium power transistors | |
BCX52-16-Q | 60 V, 1 A PNP medium power transistors | |
BCX53-16-Q | 80 V, 1 A PNP medium power transistors | |
BCX53-Q | 80 V, 1 A PNP medium power transistors | |
BCX53-10-Q | 80 V, 1 A PNP medium power transistors | |
BCX52-Q | 60 V, 1 A PNP medium power transistors | |
BCX56T | 80 V, 1 A NPN power bipolar transistors |
Diodes
Type number | Description | Quick access |
---|---|---|
BZV49-C6V2 | Voltage regulator diodes | |
BZV49-C68 | Voltage regulator diodes | |
BZV49-C2V4 | Voltage regulator diodes | |
BZV49-C7V5 | Voltage regulator diodes | |
BZV49-C6V8 | Voltage regulator diodes | |
BZV49-C3V3 | Voltage regulator diodes | |
BZV49-C8V2 | Voltage regulator diodes | |
BZV49-C24 | Voltage regulator diodes | |
BZV49-C11 | Voltage regulator diodes | |
BZV49-C4V7 | Voltage regulator diodes | |
BZV49-C75 | Voltage regulator diodes | |
BZV49-C18 | Voltage regulator diodes | |
BZV49-C27 | Voltage regulator diodes | |
BZV49-C51 | Voltage regulator diodes | |
BZV49-C9V1 | Voltage regulator diodes | |
BZV49-C5V6 | Voltage regulator diodes | |
BZV49-C30 | Voltage regulator diodes | |
BZV49-C15 | Voltage regulator diodes | |
BZV49-C16 | Voltage regulator diodes | |
BZV49-C47 | Voltage regulator diodes | |
BZV49-C12 | Voltage regulator diodes | |
BZV49-C13 | Voltage regulator diodes | |
BZV49-C62 | Voltage regulator diodes | |
BZV49-C10 | Voltage regulator diodes | |
BZV49-C43 | Voltage regulator diodes | |
BZV49-C3V0 | Voltage regulator diodes | |
BZV49-C56 | Voltage regulator diodes | |
BZV49-C3V9 | Voltage regulator diodes | |
BZV49-C4V3 | Voltage regulator diodes | |
BZV49-C20 | Voltage regulator diodes | |
BZV49-C22 | Voltage regulator diodes | |
BZV49-C36 | Voltage regulator diodes | |
BZV49-C5V1 | Voltage regulator diodes | |
BZV49-C3V6 | Voltage regulator diodes | |
BZV49-C33 | Voltage regulator diodes | |
BZV49-C39 | Voltage regulator diodes | |
BZV49-C2V7 | Voltage regulator diodes |
MOSFETs
Type number | Description | Quick access |
---|