Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BST52 | BST52,115 | 933644270115 | SOT89 | Order product |
BST52 | BST52,135 | 933644270135 | SOT89 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNPN Darlington transistor
NPN Darlington transistor in a SOT89 (SC-62) flat lead Surface-Mounted Device (SMD) plastic package.
PNP complement: BST62
Integrated diode and resistor
AEC-Q101 qualified
Industrial switching applications such as:
Print hammer
Solenoid
Relay and lamp driving
Type number | Package version | Package name | Size (mm) | hFE [min] | toff (ns) | Polarity | Complement | IC [max] (mA) | Ptot [max] (mW) | VCES [max] (V) | fT [min] (MHz) | hFE [min] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BST52 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 2000 | 1500 | NPN | BST62 | 500 | 1300 | 80 | 200 | 2000 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BST52 | BST52,115 (933644270115) |
Active | AS3 |
![]() (SOT89) |
SOT89 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT89_115 |
BST52,135 (933644270135) |
Active | AS3 | SOT89_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BST52 | BST52,115 | BST52 |
|
![]() |
BST52 | BST52,135 | BST52 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BST52 | NPN Darlington transistor | Data sheet | 2023-09-06 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
PBSS4021NX | 20 V, 7 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
PBSS4041NX | 60 V, 6.2 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
DERATSMD | Power Derating Curves for SMDs; General | Other type | 1999-05-06 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2024-11-12 |
SOT89_115 | Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2025-01-16 |
SOT89_135 | Reel pack for SMD; 13"; Q2/T3 product orientation | Packing information | 2025-01-16 |
BST52_Nexperia_Product_Reliability | BST52 Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BST52 | BST52 SPICE model | SPICE model | 2024-08-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.