Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BCX53-16

80 V, 1 A PNP medium power transistors

PNP medium power transistors in a SOT89 (SC-62) flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High current

  • Three current gain selections

  • High power dissipation capability

  • Exposed heatsink for excellent thermal and electrical conductivity

  • AEC-Q101 qualified

Applications

  • Linear voltage regulators

  • High-side switches

  • Battery-driven devices

  • Power management

  • MOSFET drivers

  • Amplifiers

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] TJ [max] (°C) Automotive qualified
BCX53-16 SOT89 SOT89 4.5 x 2.5 x 1.5 PNP 500.0 -80.0 -1000.0 100.0 250.0 150 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BCX53-16 BCX53-16,115
(933674730115)
Active AL SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BCX53-16,135
(933674730135)
Active AL SOT89_135
BCX53-16,146
(933674730146)
Active AL SOT89_146

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BCX53-16 BCX53-16,115 BCX53-16 rohs rhf rhf
BCX53-16 BCX53-16,135 BCX53-16 rohs rhf rhf
BCX53-16 BCX53-16,146 BCX53-16 rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
BCX53_SER 80 V, 1 A PNP medium power transistors Data sheet 2023-08-30
AN90063 Questions about package outline drawings Application note 2025-03-12
PBSS4021NX 20 V, 7 A NPN low VCEsat transistor Data sheet 2025-01-16
PBSS4041NX 60 V, 6.2 A NPN low VCEsat transistor Data sheet 2025-01-16
SOT89 3D model for products with SOT89 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT89_mk plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT89 plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Package information 2024-11-12
SOT89_115 Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2025-01-16
SOT89_135 Reel pack for SMD; 13"; Q2/T3 product orientation Packing information 2025-01-16
SOT89_146 Reel pack for SMD; 7"; Q1/T1 product orientation Packing information 2025-01-20
BCX53-16_Nexperia_Product_Reliability BCX53-16 Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BCX53-16 BCX53-16 SPICE model SPICE model 2024-08-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
BCX53-16 BCX53-16 SPICE model SPICE model 2024-08-27
SOT89 3D model for products with SOT89 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BCX53-16 BCX53-16,115 933674730115 Active SOT89_115 1,000 Order product
BCX53-16 BCX53-16,135 933674730135 Active SOT89_135 4,000 Order product
BCX53-16 BCX53-16,146 933674730146 Active SOT89_146 1,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BCX53-16 BCX53-16,115 933674730115 SOT89 Order product
BCX53-16 BCX53-16,135 933674730135 SOT89 Order product
BCX53-16 BCX53-16,146 933674730146 SOT89 Order product