
BCX53 series
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
BCX53 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500.0 | -80.0 | -1000.0 | 63.0 | 250.0 | 150 | Y |
BCX53-10 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500.0 | -80.0 | -1000.0 | 63.0 | 160.0 | 150 | Y |
BCX53-16 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500.0 | -80.0 | -1000.0 | 100.0 | 250.0 | 150 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BCX53 | BCX53,115 (933272300115) |
Active | AH |
![]() (SOT89) |
SOT89 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT89_115 |
BCX53,146 (933272300146) |
Active | AH | SOT89_146 | ||||
BCX53-10 | BCX53-10,115 (933663060115) |
Active | AK |
![]() (SOT89) |
SOT89 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT89_115 |
BCX53-10,135 (933663060135) |
Active | AK | SOT89_135 | ||||
BCX53-16 | BCX53-16,115 (933674730115) |
Active | AL |
![]() (SOT89) |
SOT89 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT89_115 |
BCX53-16,135 (933674730135) |
Active | AL | SOT89_135 | ||||
BCX53-16,146 (933674730146) |
Active | AL | SOT89_146 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BCX53 | BCX53,115 | BCX53 |
|
![]() |
BCX53 | BCX53,146 | BCX53 |
|
![]() |
BCX53-10 | BCX53-10,115 | BCX53-10 |
|
![]() |
BCX53-10 | BCX53-10,135 | BCX53-10 |
|
![]() |
BCX53-16 | BCX53-16,115 | BCX53-16 |
|
![]() |
BCX53-16 | BCX53-16,135 | BCX53-16 |
|
![]() |
BCX53-16 | BCX53-16,146 | BCX53-16 |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
BCX53_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2023-08-30 |
PBSS4021NX | 20 V, 7 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
PBSS4041NX | 60 V, 6.2 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2024-11-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.