Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PBSS4480X-Q | PBSS4480X-QF | 934663790135 | SOT89 | Order product |
PBSS4480X-Q | PBSS4480X-QZ | 934663790146 | SOT89 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information80 V, 4 A NPN low VCEsat transistor
NPN low VCEsat transistor in a SOT89 (SC-62) medium power and flat lead plastic package.
PNP complement: PBSS5480X
High hFE and low VCEsat at high current operation
High collector current capability: IC maximum 4 A
High efficiency leading to less heat generation
Qualified according to AEC-Q101 and recommended for use in automotive applications
Medium power peripheral drivers; e.g. fan, motor
Strobe flash units for DSC and mobile phones
Inverter applications; e.g. TFT displays
Power switch for LAN and ADSL systems
Medium power DC-to-DC conversion
Battery chargers
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PBSS4480X-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | NPN | 550 | 80 | 4000 | 250 | 120 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS4480X-Q | PBSS4480X-QF (934663790135) |
Active | %1Y |
(SOT89) |
SOT89 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT89_135 |
PBSS4480X-QZ (934663790146) |
Active | %1Y | SOT89_146 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS4480X-Q | PBSS4480X-QF | PBSS4480X-Q | ||
PBSS4480X-Q | PBSS4480X-QZ | PBSS4480X-Q |
File name | Title | Type | Date |
---|---|---|---|
PBSS4480X-Q | 80 V, 4 A NPN low VCEsat transistor | Data sheet | 2024-06-05 |
PBSS4021NX | 20 V, 7 A NPN low VCEsat (BISS) transistor | Data sheet | 2017-05-29 |
PBSS4041NX | 60 V, 6.2 A NPN low VCEsat (BISS) transistor | Data sheet | 2017-05-29 |
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2024-11-12 |
SOT89_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
SOT89_146 | Reel pack, SMD, 7" T3 Turned 270 degree product orientation Ordering code (12NC) ending 146 | Packing information | 2020-04-27 |
PBSS4480X-Q_Nexperia_Product_Reliability | PBSS4480X-Q Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.