Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PBSS5330X

30 V, 3 A PNP low VCEsat (BISS) transistor

PNP low VCEsat transistor in a SOT89 plastic package.

Features and benefits

  • SOT89 (SC-62) package

  • Low collector-emitter saturation voltage VCEsat

  • High collector current capability: IC and ICM

  • Higher efficiency leading to less heat generation

  • Reduced printed-circuit board requirements.

  • AEC-Q101 qualified

Applications

  • Power management

    • DC/DC converters

    • Supply line switching

    • Battery charger

    • LCD backlighting.

  • Peripheral drivers

    • Driver in low supply voltage applications (e.g. lamps and LEDs)

    • Inductive load driver (e.g. relays, buzzers and motors).

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot [max] (mW) VCEO [max] (V) IC [max] (A) ICM [max] (A) hFE [min] fT [min] (MHz) RCEsat@IC [typ] (mΩ) RCEsat@IC [max] (mΩ) VCEsat [max] (mV)
PBSS5330X SOT89 SOT89 4.5 x 2.5 x 1.5 PNP 1600.0 -30.0 -3.0 -5.0 200.0 100.0 80.0 107.0 -320.0

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PBSS5330X PBSS5330X,115
(934058037115)
Active %1S SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
PBSS5330X,135
(934058037135)
Active %1S SOT89_135
PBSS5330XZ
(934058037147)
Active %1S SOT89_147

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PBSS5330X PBSS5330X,115 PBSS5330X rohs rhf rhf
PBSS5330X PBSS5330X,135 PBSS5330X rohs rhf rhf
PBSS5330X PBSS5330XZ PBSS5330X rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
PBSS5330X 30 V, 3 A PNP low VCEsat (BISS) transistor Data sheet 2004-11-02
AN10910 Protecting charger interfaces and typical battery charging topologies with external bypass transistors Application note 2021-04-12
AN11076 Thermal behavior of small-signal discretes on multilayer PCBs Application note 2021-06-23
AN90063 Questions about package outline drawings Application note 2025-03-12
PBSS4021NX 20 V, 7 A NPN low VCEsat transistor Data sheet 2025-01-16
PBSS4041NX 60 V, 6.2 A NPN low VCEsat transistor Data sheet 2025-01-16
SOT89 3D model for products with SOT89 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT89_mk plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Marcom graphics 2017-01-28
SOT89 plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Package information 2024-11-12
SOT89_115 Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2025-01-16
SOT89_135 Reel pack for SMD; 13"; Q2/T3 product orientation Packing information 2025-01-16
SOT89_147 Reel pack for SMD; 7"; Q4/T2 product orientation Packing information 2025-01-20
PBSS5330X_Nexperia_Product_Reliability PBSS5330X Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PBSS5330X PBSS5330X SPICE model SPICE model 2024-08-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
PBSS5330X PBSS5330X SPICE model SPICE model 2024-08-27
SOT89 3D model for products with SOT89 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PBSS5330X PBSS5330X,115 934058037115 Active SOT89_115 1,000 Order product
PBSS5330X PBSS5330X,135 934058037135 Active SOT89_135 4,000 Order product
PBSS5330X PBSS5330XZ 934058037147 Active SOT89_147 1,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PBSS5330X PBSS5330X,115 934058037115 SOT89 Order product
PBSS5330X PBSS5330X,135 934058037135 SOT89 Order product
PBSS5330X PBSS5330XZ 934058037147 SOT89 Order product