Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZV55-B10 SOD80C LLDS; MiniMelf 3.5 x 1.5 10 5 appr. 2% 9.8 10.2 250 500 40 200 single
BZV55-B11 SOD80C LLDS; MiniMelf 3.5 x 1.5 11 5 appr. 2% 10.8 11.2 250 500 40 200 single
BZV55-B12 SOD80C LLDS; MiniMelf 3.5 x 1.5 12 5 appr. 2% 11.8 12.2 250 500 40 200 single
BZV55-B13 SOD80C LLDS; MiniMelf 3.5 x 1.5 13 5 appr. 2% 12.7 13.3 250 500 40 200 single
BZV55-B15 SOD80C LLDS; MiniMelf 3.5 x 1.5 15 5 appr. 2% 14.7 15.3 250 500 40 200 single
BZV55-B16 SOD80C LLDS; MiniMelf 3.5 x 1.5 16 5 appr. 2% 15.7 16.3 250 500 40 200 single
BZV55-B18 SOD80C LLDS; MiniMelf 3.5 x 1.5 18 5 appr. 2% 17.6 18.4 250 500 40 200 single
BZV55-B20 SOD80C LLDS; MiniMelf 3.5 x 1.5 20 5 appr. 2% 19.6 20.4 250 500 40 200 single
BZV55-B22 SOD80C LLDS; MiniMelf 3.5 x 1.5 22 5 appr. 2% 21.6 22.4 250 500 40 200 single
BZV55-B24 SOD80C LLDS; MiniMelf 3.5 x 1.5 24 5 appr. 2% 23.5 24.5 250 500 40 200 single
BZV55-B27 SOD80C LLDS; MiniMelf 3.5 x 1.5 27 2 appr. 2% 26.5 27.5 250 500 40 200 single
BZV55-B2V4 SOD80C LLDS; MiniMelf 3.5 x 1.5 2.4 5 appr. 2% 2.35 2.45 250 500 40 200 single
BZV55-B2V7 SOD80C LLDS; MiniMelf 3.5 x 1.5 2.7 5 appr. 2% 2.65 2.75 250 500 40 200 single
BZV55-B30 SOD80C LLDS; MiniMelf 3.5 x 1.5 30 2 appr. 2% 29.4 30.6 250 500 40 200 single
BZV55-B33 SOD80C LLDS; MiniMelf 3.5 x 1.5 33 2 appr. 2% 32.3 33.7 250 500 40 200 single
BZV55-B36 SOD80C LLDS; MiniMelf 3.5 x 1.5 36 2 appr. 2% 35.3 36.7 250 500 40 200 single
BZV55-B39 SOD80C LLDS; MiniMelf 3.5 x 1.5 39 2 appr. 2% 38.2 39.8 250 500 40 200 single
BZV55-B3V0 SOD80C LLDS; MiniMelf 3.5 x 1.5 3 5 appr. 2% 2.94 3.06 250 500 40 200 single
BZV55-B3V3 SOD80C LLDS; MiniMelf 3.5 x 1.5 3.3 5 appr. 2% 3.23 3.37 250 500 40 200 single
BZV55-B3V6 SOD80C LLDS; MiniMelf 3.5 x 1.5 3.6 5 appr. 2% 3.53 3.67 250 500 40 200 single
BZV55-B3V9 SOD80C LLDS; MiniMelf 3.5 x 1.5 3.9 5 appr. 2% 3.82 3.98 250 500 40 200 single
BZV55-B43 SOD80C LLDS; MiniMelf 3.5 x 1.5 43 2 appr. 2% 42.1 43.9 250 500 40 200 single
BZV55-B47 SOD80C LLDS; MiniMelf 3.5 x 1.5 47 2 appr. 2% 46.1 47.9 250 500 40 200 single
BZV55-B4V3 SOD80C LLDS; MiniMelf 3.5 x 1.5 4.3 5 appr. 2% 4.21 4.39 250 500 40 200 single
BZV55-B4V7 SOD80C LLDS; MiniMelf 3.5 x 1.5 4.7 5 appr. 2% 4.61 4.79 250 500 40 200 single
BZV55-B51 SOD80C LLDS; MiniMelf 3.5 x 1.5 51 2 appr. 2% 50 52 250 500 40 200 single
BZV55-B56 SOD80C LLDS; MiniMelf 3.5 x 1.5 56 2 appr. 2% 54.9 57.1 250 500 40 200 single
BZV55-B5V1 SOD80C LLDS; MiniMelf 3.5 x 1.5 5.1 5 appr. 2% 5 5.2 250 500 40 200 single
BZV55-B5V6 SOD80C LLDS; MiniMelf 3.5 x 1.5 5.6 5 appr. 2% 5.49 5.71 250 500 40 200 single
BZV55-B62 SOD80C LLDS; MiniMelf 3.5 x 1.5 62 2 appr. 2% 60.8 63.2 250 500 40 200 single
BZV55-B68 SOD80C LLDS; MiniMelf 3.5 x 1.5 68 2 appr. 2% 66.6 69.4 250 500 40 200 single
BZV55-B6V2 SOD80C LLDS; MiniMelf 3.5 x 1.5 6.2 5 appr. 2% 6.08 6.32 250 500 40 200 single
BZV55-B6V8 SOD80C LLDS; MiniMelf 3.5 x 1.5 6.8 5 appr. 2% 6.66 6.94 250 500 40 200 single
BZV55-B75 SOD80C LLDS; MiniMelf 3.5 x 1.5 75 2 appr. 2% 73.5 76.5 250 500 40 200 single
BZV55-B7V5 SOD80C LLDS; MiniMelf 3.5 x 1.5 7.5 5 appr. 2% 7.35 7.65 250 500 40 200 single
BZV55-B8V2 SOD80C LLDS; MiniMelf 3.5 x 1.5 8.2 5 appr. 2% 8.04 8.36 250 500 40 200 single
BZV55-B9V1 SOD80C LLDS; MiniMelf 3.5 x 1.5 9.1 5 appr. 2% 8.92 9.28 250 500 40 200 single
BZV55-C10 SOD80C LLDS; MiniMelf 3.5 x 1.5 10 5 appr. 5% 9.4 10.6 250 500 40 200 single
BZV55-C11 SOD80C LLDS; MiniMelf 3.5 x 1.5 11 5 appr. 5% 10.4 11.6 250 500 40 200 single
BZV55-C12 SOD80C LLDS; MiniMelf 3.5 x 1.5 12 5 appr. 5% 11.4 12.7 250 500 40 200 single
BZV55-C13 SOD80C LLDS; MiniMelf 3.5 x 1.5 13 5 appr. 5% 12.4 14.1 250 500 40 200 single
BZV55-C15 SOD80C LLDS; MiniMelf 3.5 x 1.5 15 5 appr. 5% 13.8 15.6 250 500 40 200 single
BZV55-C16 SOD80C LLDS; MiniMelf 3.5 x 1.5 16 5 appr. 5% 15.3 17.1 250 500 40 200 single
BZV55-C18 SOD80C LLDS; MiniMelf 3.5 x 1.5 18 5 appr. 5% 16.8 19.1 250 500 40 200 single
BZV55-C20 SOD80C LLDS; MiniMelf 3.5 x 1.5 20 5 appr. 5% 18.8 21.2 250 500 40 200 single
BZV55-C22 SOD80C LLDS; MiniMelf 3.5 x 1.5 22 5 appr. 5% 20.8 23.3 250 500 40 200 single
BZV55-C24 SOD80C LLDS; MiniMelf 3.5 x 1.5 24 5 appr. 5% 22.8 25.6 250 500 40 200 single
BZV55-C27 SOD80C LLDS; MiniMelf 3.5 x 1.5 27 2 appr. 5% 25.1 28.9 250 500 40 200 single
BZV55-C2V4 SOD80C LLDS; MiniMelf 3.5 x 1.5 2.4 5 appr. 5% 2.2 2.6 250 500 40 200 single
BZV55-C2V7 SOD80C LLDS; MiniMelf 3.5 x 1.5 2.7 5 appr. 5% 2.5 2.9 250 500 40 200 single
BZV55-C30 SOD80C LLDS; MiniMelf 3.5 x 1.5 30 2 appr. 5% 28 32 250 500 40 200 single
BZV55-C33 SOD80C LLDS; MiniMelf 3.5 x 1.5 33 2 appr. 5% 31 35 250 500 40 200 single
BZV55-C36 SOD80C LLDS; MiniMelf 3.5 x 1.5 36 2 appr. 5% 34 38 250 500 40 200 single
BZV55-C39 SOD80C LLDS; MiniMelf 3.5 x 1.5 39 2 appr. 5% 37 41 250 500 40 200 single
BZV55-C3V0 SOD80C LLDS; MiniMelf 3.5 x 1.5 3 5 appr. 5% 2.8 3.2 250 500 40 200 single
BZV55-C3V3 SOD80C LLDS; MiniMelf 3.5 x 1.5 3.3 5 appr. 5% 3.1 3.5 250 500 40 200 single
BZV55-C3V6 SOD80C LLDS; MiniMelf 3.5 x 1.5 3.6 5 appr. 5% 3.4 3.8 250 500 40 200 single
BZV55-C3V9 SOD80C LLDS; MiniMelf 3.5 x 1.5 3.9 5 appr. 5% 3.7 4.1 250 500 40 200 single
BZV55-C43 SOD80C LLDS; MiniMelf 3.5 x 1.5 43 2 appr. 5% 40 46 250 500 40 200 single
BZV55-C47 SOD80C LLDS; MiniMelf 3.5 x 1.5 47 2 appr. 5% 44 50 250 500 40 200 single
BZV55-C4V3 SOD80C LLDS; MiniMelf 3.5 x 1.5 4.3 5 appr. 5% 4 4.6 250 500 40 200 single
BZV55-C4V7 SOD80C LLDS; MiniMelf 3.5 x 1.5 4.7 5 appr. 5% 4.4 5 250 500 40 200 single
BZV55-C51 SOD80C LLDS; MiniMelf 3.5 x 1.5 51 2 appr. 5% 48 54 250 500 40 200 single
BZV55-C56 SOD80C LLDS; MiniMelf 3.5 x 1.5 56 2 appr. 5% 52 60 250 500 40 200 single
BZV55-C5V1 SOD80C LLDS; MiniMelf 3.5 x 1.5 5.1 5 appr. 5% 4.8 5.4 250 500 40 200 single
BZV55-C5V6 SOD80C LLDS; MiniMelf 3.5 x 1.5 5.6 5 appr. 5% 5.2 6 250 500 40 200 single
BZV55-C62 SOD80C LLDS; MiniMelf 3.5 x 1.5 62 2 appr. 5% 58 66 250 500 40 200 single
BZV55-C68 SOD80C LLDS; MiniMelf 3.5 x 1.5 68 2 appr. 5% 64 72 250 500 40 200 single
BZV55-C6V2 SOD80C LLDS; MiniMelf 3.5 x 1.5 6.2 5 appr. 5% 5.8 6.6 250 500 40 200 single
BZV55-C6V8 SOD80C LLDS; MiniMelf 3.5 x 1.5 6.8 5 appr. 5% 6.4 7.2 250 500 40 200 single
BZV55-C75 SOD80C LLDS; MiniMelf 3.5 x 1.5 75 2 appr. 5% 70 79 250 500 40 200 single
BZV55-C7V5 SOD80C LLDS; MiniMelf 3.5 x 1.5 7.5 5 appr. 5% 7 7.9 250 500 40 200 single
BZV55-C8V2 SOD80C LLDS; MiniMelf 3.5 x 1.5 8.2 5 appr. 5% 7.7 8.7 250 500 40 200 single
BZV55-C9V1 SOD80C LLDS; MiniMelf 3.5 x 1.5 9.1 5 appr. 5% 8.5 9.6 250 500 40 200 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZV55-B10 BZV55-B10,115
(933827750115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B11 BZV55-B11,115
(933827760115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B11,135
(933827760135)
Active SOD80C_135
BZV55-B12 BZV55-B12,115
(933827770115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B12,135
(933827770135)
Active SOD80C_135
BZV55-B13 BZV55-B13,115
(933827780115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B15 BZV55-B15,115
(933827790115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B16 BZV55-B16,115
(933827800115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B18 BZV55-B18,115
(933827810115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B20 BZV55-B20,115
(933827820115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B20,135
(933827820135)
Active SOD80C_135
BZV55-B22 BZV55-B22,115
(933931770115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B22,135
(933931770135)
Active SOD80C_135
BZV55-B24 BZV55-B24,115
(933931780115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B27 BZV55-B27,115
(933931790115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B2V4 BZV55-B2V4,115
(933931760115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B2V7 BZV55-B2V7,115
(933925190115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B30 BZV55-B30,115
(933931800115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B33 BZV55-B33,115
(933931810115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B36 BZV55-B36,115
(933931820115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B39 BZV55-B39,115
(933931830115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B3V0 BZV55-B3V0,115
(933827620115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B3V3 BZV55-B3V3,115
(933827630115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B3V6 BZV55-B3V6,115
(933827640115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B3V9 BZV55-B3V9,115
(933827650115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B43 BZV55-B43,115
(933931840115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B47 BZV55-B47,115
(933931850115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B4V3 BZV55-B4V3,115
(933827660115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B4V7 BZV55-B4V7,115
(933827670115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B4V7,135
(933827670135)
Active SOD80C_135
BZV55-B51 BZV55-B51,115
(933931860115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B56 BZV55-B56,115
(933931870115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B5V1 BZV55-B5V1,115
(933827680115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B5V1,135
(933827680135)
Active SOD80C_135
BZV55-B5V6 BZV55-B5V6,115
(933827690115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B5V6,135
(933827690135)
Active SOD80C_135
BZV55-B62 BZV55-B62,115
(933931880115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B68 BZV55-B68,115
(933931890115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B68,135
(933931890135)
Active SOD80C_135
BZV55-B6V2 BZV55-B6V2,115
(933827700115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B6V8 BZV55-B6V8,115
(933827710115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B75 BZV55-B75,115
(933931900115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B7V5 BZV55-B7V5,115
(933827720115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B7V5,135
(933827720135)
Active SOD80C_135
BZV55-B8V2 BZV55-B8V2,115
(933827730115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-B8V2,135
(933827730135)
Active SOD80C_135
BZV55-B9V1 BZV55-B9V1,115
(933827740115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C10 BZV55-C10,115
(933699520115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C10,135
(933699520135)
Active SOD80C_135
BZV55-C11 BZV55-C11,115
(933699530115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C11,135
(933699530135)
Active SOD80C_135
BZV55-C12 BZV55-C12,115
(933699540115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C12,135
(933699540135)
Active SOD80C_135
BZV55-C13 BZV55-C13,115
(933699550115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C13,135
(933699550135)
Active SOD80C_135
BZV55-C15 BZV55-C15,115
(933699560115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C15,135
(933699560135)
Active SOD80C_135
BZV55-C16 BZV55-C16,115
(933699570115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C16,135
(933699570135)
Active SOD80C_135
BZV55-C18 BZV55-C18,115
(933699580115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C18,135
(933699580135)
Active SOD80C_135
BZV55-C20 BZV55-C20,115
(933699590115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C20,135
(933699590135)
Active SOD80C_135
BZV55-C22 BZV55-C22,115
(933699600115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C22,135
(933699600135)
Active SOD80C_135
BZV55-C24 BZV55-C24,115
(933699610115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C24,135
(933699610135)
Active SOD80C_135
BZV55-C27 BZV55-C27,115
(933699620115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C27,135
(933699620135)
Active SOD80C_135
BZV55-C2V4 BZV55-C2V4,115
(933699370115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C2V4,135
(933699370135)
Active SOD80C_135
BZV55-C2V7 BZV55-C2V7,115
(933699380115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C2V7,135
(933699380135)
Active SOD80C_135
BZV55-C30 BZV55-C30,115
(933699630115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C30,135
(933699630135)
Active SOD80C_135
BZV55-C33 BZV55-C33,115
(933699640115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C33,135
(933699640135)
Active SOD80C_135
BZV55-C36 BZV55-C36,115
(933699650115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C39 BZV55-C39,115
(933699660115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C3V0 BZV55-C3V0,115
(933699390115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C3V0,135
(933699390135)
Active SOD80C_135
BZV55-C3V3 BZV55-C3V3,115
(933699400115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C3V3,135
(933699400135)
Active SOD80C_135
BZV55-C3V6 BZV55-C3V6,115
(933699410115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C3V9 BZV55-C3V9,115
(933699420115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C43 BZV55-C43,115
(933699700115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C43,135
(933699700135)
Active SOD80C_135
BZV55-C47 BZV55-C47,115
(933699710115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C4V3 BZV55-C4V3,115
(933699430115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C4V3,135
(933699430135)
Active SOD80C_135
BZV55-C4V7 BZV55-C4V7,115
(933699440115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C4V7,135
(933699440135)
Active SOD80C_135
BZV55-C51 BZV55-C51,115
(933699720115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C51,135
(933699720135)
Active SOD80C_135
BZV55-C56 BZV55-C56,115
(933699730115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C5V1 BZV55-C5V1,115
(933699450115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C5V1,135
(933699450135)
Active SOD80C_135
BZV55-C5V6 BZV55-C5V6,115
(933699460115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C5V6,135
(933699460135)
Active SOD80C_135
BZV55-C62 BZV55-C62,115
(933699740115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C62,135
(933699740135)
Active SOD80C_135
BZV55-C68 BZV55-C68,115
(933699750115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C68,135
(933699750135)
Active SOD80C_135
BZV55-C6V2 BZV55-C6V2,115
(933699470115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C6V2,135
(933699470135)
Active SOD80C_135
BZV55-C6V8 BZV55-C6V8,115
(933699480115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C6V8,135
(933699480135)
Active SOD80C_135
BZV55-C75 BZV55-C75,115
(933699760115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C75,135
(933699760135)
Active SOD80C_135
BZV55-C7V5 BZV55-C7V5,115
(933699490115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C7V5,135
(933699490135)
Active SOD80C_135
BZV55-C8V2 BZV55-C8V2,115
(933699500115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C8V2,135
(933699500135)
Active SOD80C_135
BZV55-C9V1 BZV55-C9V1,115
(933699510115)
Active SOD80C
LLDS; MiniMelf
(SOD80C)
SOD80C REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD80C_115
BZV55-C9V1,135
(933699510135)
Active SOD80C_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZV55-B10 BZV55-B10,115 BZV55-B10 rohs rhf rhf
BZV55-B11 BZV55-B11,115 BZV55-B11 rohs rhf rhf
BZV55-B11 BZV55-B11,135 BZV55-B11 rohs rhf rhf
BZV55-B12 BZV55-B12,115 BZV55-B12 rohs rhf rhf
BZV55-B12 BZV55-B12,135 BZV55-B12 rohs rhf rhf
BZV55-B13 BZV55-B13,115 BZV55-B13 rohs rhf rhf
BZV55-B15 BZV55-B15,115 BZV55-B15 rohs rhf rhf
BZV55-B16 BZV55-B16,115 BZV55-B16 rohs rhf rhf
BZV55-B18 BZV55-B18,115 BZV55-B18 rohs rhf rhf
BZV55-B20 BZV55-B20,115 BZV55-B20 rohs rhf rhf
BZV55-B20 BZV55-B20,135 BZV55-B20 rohs rhf rhf
BZV55-B22 BZV55-B22,115 BZV55-B22 rohs rhf rhf
BZV55-B22 BZV55-B22,135 BZV55-B22 rohs rhf rhf
BZV55-B24 BZV55-B24,115 BZV55-B24 rohs rhf rhf
BZV55-B27 BZV55-B27,115 BZV55-B27 rohs rhf rhf
BZV55-B2V4 BZV55-B2V4,115 BZV55-B2V4 rohs rhf rhf
BZV55-B2V7 BZV55-B2V7,115 BZV55-B2V7 rohs rhf rhf
BZV55-B30 BZV55-B30,115 BZV55-B30 rohs rhf rhf
BZV55-B33 BZV55-B33,115 BZV55-B33 rohs rhf rhf
BZV55-B36 BZV55-B36,115 BZV55-B36 rohs rhf rhf
BZV55-B39 BZV55-B39,115 BZV55-B39 rohs rhf rhf
BZV55-B3V0 BZV55-B3V0,115 BZV55-B3V0 rohs rhf rhf
BZV55-B3V3 BZV55-B3V3,115 BZV55-B3V3 rohs rhf rhf
BZV55-B3V6 BZV55-B3V6,115 BZV55-B3V6 rohs rhf rhf
BZV55-B3V9 BZV55-B3V9,115 BZV55-B3V9 rohs rhf rhf
BZV55-B43 BZV55-B43,115 BZV55-B43 rohs rhf rhf
BZV55-B47 BZV55-B47,115 BZV55-B47 rohs rhf rhf
BZV55-B4V3 BZV55-B4V3,115 BZV55-B4V3 rohs rhf rhf
BZV55-B4V7 BZV55-B4V7,115 BZV55-B4V7 rohs rhf rhf
BZV55-B4V7 BZV55-B4V7,135 BZV55-B4V7 rohs rhf rhf
BZV55-B51 BZV55-B51,115 BZV55-B51 rohs rhf rhf
BZV55-B56 BZV55-B56,115 BZV55-B56 rohs rhf rhf
BZV55-B5V1 BZV55-B5V1,115 BZV55-B5V1 rohs rhf rhf
BZV55-B5V1 BZV55-B5V1,135 BZV55-B5V1 rohs rhf rhf
BZV55-B5V6 BZV55-B5V6,115 BZV55-B5V6 rohs rhf rhf
BZV55-B5V6 BZV55-B5V6,135 BZV55-B5V6 rohs rhf rhf
BZV55-B62 BZV55-B62,115 BZV55-B62 rohs rhf rhf
BZV55-B68 BZV55-B68,115 BZV55-B68 rohs rhf rhf
BZV55-B68 BZV55-B68,135 BZV55-B68 rohs rhf rhf
BZV55-B6V2 BZV55-B6V2,115 BZV55-B6V2 rohs rhf rhf
BZV55-B6V8 BZV55-B6V8,115 BZV55-B6V8 rohs rhf rhf
BZV55-B75 BZV55-B75,115 BZV55-B75 rohs rhf rhf
BZV55-B7V5 BZV55-B7V5,115 BZV55-B7V5 rohs rhf rhf
BZV55-B7V5 BZV55-B7V5,135 BZV55-B7V5 rohs rhf rhf
BZV55-B8V2 BZV55-B8V2,115 BZV55-B8V2 rohs rhf rhf
BZV55-B8V2 BZV55-B8V2,135 BZV55-B8V2 rohs rhf rhf
BZV55-B9V1 BZV55-B9V1,115 BZV55-B9V1 rohs rhf rhf
BZV55-C10 BZV55-C10,115 BZV55-C10 rohs rhf rhf
BZV55-C10 BZV55-C10,135 BZV55-C10 rohs rhf rhf
BZV55-C11 BZV55-C11,115 BZV55-C11 rohs rhf rhf
BZV55-C11 BZV55-C11,135 BZV55-C11 rohs rhf rhf
BZV55-C12 BZV55-C12,115 BZV55-C12 rohs rhf rhf
BZV55-C12 BZV55-C12,135 BZV55-C12 rohs rhf rhf
BZV55-C13 BZV55-C13,115 BZV55-C13 rohs rhf rhf
BZV55-C13 BZV55-C13,135 BZV55-C13 rohs rhf rhf
BZV55-C15 BZV55-C15,115 BZV55-C15 rohs rhf rhf
BZV55-C15 BZV55-C15,135 BZV55-C15 rohs rhf rhf
BZV55-C16 BZV55-C16,115 BZV55-C16 rohs rhf rhf
BZV55-C16 BZV55-C16,135 BZV55-C16 rohs rhf rhf
BZV55-C18 BZV55-C18,115 BZV55-C18 rohs rhf rhf
BZV55-C18 BZV55-C18,135 BZV55-C18 rohs rhf rhf
BZV55-C20 BZV55-C20,115 BZV55-C20 rohs rhf rhf
BZV55-C20 BZV55-C20,135 BZV55-C20 rohs rhf rhf
BZV55-C22 BZV55-C22,115 BZV55-C22 rohs rhf rhf
BZV55-C22 BZV55-C22,135 BZV55-C22 rohs rhf rhf
BZV55-C24 BZV55-C24,115 BZV55-C24 rohs rhf rhf
BZV55-C24 BZV55-C24,135 BZV55-C24 rohs rhf rhf
BZV55-C27 BZV55-C27,115 BZV55-C27 rohs rhf rhf
BZV55-C27 BZV55-C27,135 BZV55-C27 rohs rhf rhf
BZV55-C2V4 BZV55-C2V4,115 BZV55-C2V4 rohs rhf rhf
BZV55-C2V4 BZV55-C2V4,135 BZV55-C2V4 rohs rhf rhf
BZV55-C2V7 BZV55-C2V7,115 BZV55-C2V7 rohs rhf rhf
BZV55-C2V7 BZV55-C2V7,135 BZV55-C2V7 rohs rhf rhf
BZV55-C30 BZV55-C30,115 BZV55-C30 rohs rhf rhf
BZV55-C30 BZV55-C30,135 BZV55-C30 rohs rhf rhf
BZV55-C33 BZV55-C33,115 BZV55-C33 rohs rhf rhf
BZV55-C33 BZV55-C33,135 BZV55-C33 rohs rhf rhf
BZV55-C36 BZV55-C36,115 BZV55-C36 rohs rhf rhf
BZV55-C39 BZV55-C39,115 BZV55-C39 rohs rhf rhf
BZV55-C3V0 BZV55-C3V0,115 BZV55-C3V0 rohs rhf rhf
BZV55-C3V0 BZV55-C3V0,135 BZV55-C3V0 rohs rhf rhf
BZV55-C3V3 BZV55-C3V3,115 BZV55-C3V3 rohs rhf rhf
BZV55-C3V3 BZV55-C3V3,135 BZV55-C3V3 rohs rhf rhf
BZV55-C3V6 BZV55-C3V6,115 BZV55-C3V6 rohs rhf rhf
BZV55-C3V9 BZV55-C3V9,115 BZV55-C3V9 rohs rhf rhf
BZV55-C43 BZV55-C43,115 BZV55-C43 rohs rhf rhf
BZV55-C43 BZV55-C43,135 BZV55-C43 rohs rhf rhf
BZV55-C47 BZV55-C47,115 BZV55-C47 rohs rhf rhf
BZV55-C4V3 BZV55-C4V3,115 BZV55-C4V3 rohs rhf rhf
BZV55-C4V3 BZV55-C4V3,135 BZV55-C4V3 rohs rhf rhf
BZV55-C4V7 BZV55-C4V7,115 BZV55-C4V7 rohs rhf rhf
BZV55-C4V7 BZV55-C4V7,135 BZV55-C4V7 rohs rhf rhf
BZV55-C51 BZV55-C51,115 BZV55-C51 rohs rhf rhf
BZV55-C51 BZV55-C51,135 BZV55-C51 rohs rhf rhf
BZV55-C56 BZV55-C56,115 BZV55-C56 rohs rhf rhf
BZV55-C5V1 BZV55-C5V1,115 BZV55-C5V1 rohs rhf rhf
BZV55-C5V1 BZV55-C5V1,135 BZV55-C5V1 rohs rhf rhf
BZV55-C5V6 BZV55-C5V6,115 BZV55-C5V6 rohs rhf rhf
BZV55-C5V6 BZV55-C5V6,135 BZV55-C5V6 rohs rhf rhf
BZV55-C62 BZV55-C62,115 BZV55-C62 rohs rhf rhf
BZV55-C62 BZV55-C62,135 BZV55-C62 rohs rhf rhf
BZV55-C68 BZV55-C68,115 BZV55-C68 rohs rhf rhf
BZV55-C68 BZV55-C68,135 BZV55-C68 rohs rhf rhf
BZV55-C6V2 BZV55-C6V2,115 BZV55-C6V2 rohs rhf rhf
BZV55-C6V2 BZV55-C6V2,135 BZV55-C6V2 rohs rhf rhf
BZV55-C6V8 BZV55-C6V8,115 BZV55-C6V8 rohs rhf rhf
BZV55-C6V8 BZV55-C6V8,135 BZV55-C6V8 rohs rhf rhf
BZV55-C75 BZV55-C75,115 BZV55-C75 rohs rhf rhf
BZV55-C75 BZV55-C75,135 BZV55-C75 rohs rhf rhf
BZV55-C7V5 BZV55-C7V5,115 BZV55-C7V5 rohs rhf rhf
BZV55-C7V5 BZV55-C7V5,135 BZV55-C7V5 rohs rhf rhf
BZV55-C8V2 BZV55-C8V2,115 BZV55-C8V2 rohs rhf rhf
BZV55-C8V2 BZV55-C8V2,135 BZV55-C8V2 rohs rhf rhf
BZV55-C9V1 BZV55-C9V1,115 BZV55-C9V1 rohs rhf rhf
BZV55-C9V1 BZV55-C9V1,135 BZV55-C9V1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
BZV55_SER Voltage regulator diodes Data sheet 2017-06-06
AN90063 Questions about package outline drawings Application note 2025-03-12
006aaa152 Block diagram Block diagram 2010-02-10
sod080_sv Simplified outline: SOD80C (LLDS; MiniMelf) Block diagram 2010-02-10
SOD80C 3D model for products with SOD80C package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD80C glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body Package information 2024-05-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD80C 3D model for products with SOD80C package Design support 2023-02-02