![SOD27](https://assets.nexperia.com/documents/outline-3d/sod027_3d.png)
BZX79 series
Voltage regulator diodes
Low-power voltage regulator diodes in hermetically sealed leaded glass SOD27 (DO-35) packages. The diodes are available in the normalized E24 +- 2 pct. (BZX79-B) and approx. +- 5 pct. (BZX79-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V.
Features and benefits
Total power dissipation: max. 500 mW
Two tolerance series: +- 2pct. , and approx. +- 5pct.
Working voltage range: nom. 2.4 to 75 V (E24 range)
Non-repetitive peak reverse power dissipation: max. 40 W.
Applications
Low voltage stabilizers or voltage references.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX79-B10 | SOD27 | ALF2 | 4.25 x 1.85 | 10 | 5 | appr. 2% | 9.8 | 10.2 | 250 | 500 | 40 | 200 | single |
BZX79-B11 | SOD27 | ALF2 | 4.25 x 1.85 | 11 | 5 | appr. 2% | 10.8 | 11.2 | 250 | 500 | 40 | 200 | single |
BZX79-B12 | SOD27 | ALF2 | 4.25 x 1.85 | 12 | 5 | appr. 2% | 11.8 | 12.2 | 250 | 500 | 40 | 200 | single |
BZX79-B13 | SOD27 | ALF2 | 4.25 x 1.85 | 13 | 5 | appr. 2% | 12.7 | 13.3 | 250 | 500 | 40 | 200 | single |
BZX79-B15 | SOD27 | ALF2 | 4.25 x 1.85 | 15 | 5 | appr. 2% | 14.7 | 15.3 | 250 | 500 | 40 | 200 | single |
BZX79-B16 | SOD27 | ALF2 | 4.25 x 1.85 | 16 | 5 | appr. 2% | 15.7 | 16.3 | 250 | 500 | 40 | 200 | single |
BZX79-B18 | SOD27 | ALF2 | 4.25 x 1.85 | 18 | 5 | appr. 2% | 17.6 | 18.4 | 250 | 500 | 40 | 200 | single |
BZX79-B20 | SOD27 | ALF2 | 4.25 x 1.85 | 20 | 5 | appr. 2% | 19.6 | 20.4 | 250 | 500 | 40 | 200 | single |
BZX79-B22 | SOD27 | ALF2 | 4.25 x 1.85 | 22 | 5 | appr. 2% | 21.6 | 22.4 | 250 | 500 | 40 | 200 | single |
BZX79-B24 | SOD27 | ALF2 | 4.25 x 1.85 | 24 | 5 | appr. 2% | 23.5 | 24.5 | 250 | 500 | 40 | 200 | single |
BZX79-B27 | SOD27 | ALF2 | 4.25 x 1.85 | 27 | 2 | appr. 2% | 26.5 | 27.5 | 250 | 500 | 40 | 200 | single |
BZX79-B2V4 | SOD27 | ALF2 | 4.25 x 1.85 | 2.4 | 5 | appr. 2% | 2.35 | 2.45 | 250 | 500 | 40 | 200 | single |
BZX79-B2V7 | SOD27 | ALF2 | 4.25 x 1.85 | 2.7 | 5 | appr. 2% | 2.65 | 2.75 | 250 | 500 | 40 | 200 | single |
BZX79-B30 | SOD27 | ALF2 | 4.25 x 1.85 | 30 | 2 | appr. 2% | 29.4 | 30.6 | 250 | 500 | 40 | 200 | single |
BZX79-B33 | SOD27 | ALF2 | 4.25 x 1.85 | 33 | 2 | appr. 2% | 32.3 | 33.7 | 250 | 500 | 40 | 200 | single |
BZX79-B36 | SOD27 | ALF2 | 4.25 x 1.85 | 36 | 2 | appr. 2% | 35.3 | 36.7 | 250 | 500 | 40 | 200 | single |
BZX79-B39 | SOD27 | ALF2 | 4.25 x 1.85 | 39 | 2 | appr. 2% | 38.2 | 39.8 | 250 | 500 | 40 | 200 | single |
BZX79-B3V0 | SOD27 | ALF2 | 4.25 x 1.85 | 3 | 5 | appr. 2% | 2.94 | 3.06 | 250 | 500 | 40 | 200 | single |
BZX79-B3V3 | SOD27 | ALF2 | 4.25 x 1.85 | 3.3 | 5 | appr. 2% | 3.23 | 3.37 | 250 | 500 | 40 | 200 | single |
BZX79-B3V6 | SOD27 | ALF2 | 4.25 x 1.85 | 3.6 | 5 | appr. 2% | 3.53 | 3.67 | 250 | 500 | 40 | 200 | single |
BZX79-B3V9 | SOD27 | ALF2 | 4.25 x 1.85 | 3.9 | 5 | appr. 2% | 3.82 | 3.98 | 250 | 500 | 40 | 200 | single |
BZX79-B43 | SOD27 | ALF2 | 4.25 x 1.85 | 43 | 2 | appr. 2% | 42.1 | 43.9 | 250 | 500 | 40 | 200 | single |
BZX79-B47 | SOD27 | ALF2 | 4.25 x 1.85 | 47 | 2 | appr. 2% | 46.1 | 47.9 | 250 | 500 | 40 | 200 | single |
BZX79-B4V3 | SOD27 | ALF2 | 4.25 x 1.85 | 4.3 | 5 | appr. 2% | 4.21 | 4.39 | 250 | 500 | 40 | 200 | single |
BZX79-B4V7 | SOD27 | ALF2 | 4.25 x 1.85 | 4.7 | 5 | appr. 2% | 4.61 | 4.79 | 250 | 500 | 40 | 200 | single |
BZX79-B51 | SOD27 | ALF2 | 4.25 x 1.85 | 51 | 2 | appr. 2% | 50 | 52 | 250 | 500 | 40 | 200 | single |
BZX79-B56 | SOD27 | ALF2 | 4.25 x 1.85 | 56 | 2 | appr. 2% | 54.9 | 57.1 | 250 | 500 | 40 | 200 | single |
BZX79-B5V1 | SOD27 | ALF2 | 4.25 x 1.85 | 5.1 | 5 | appr. 2% | 5 | 5.2 | 250 | 500 | 40 | 200 | single |
BZX79-B5V6 | SOD27 | ALF2 | 4.25 x 1.85 | 5.6 | 5 | appr. 2% | 5.49 | 5.71 | 250 | 500 | 40 | 200 | single |
BZX79-B62 | SOD27 | ALF2 | 4.25 x 1.85 | 62 | 2 | appr. 2% | 60.8 | 63.2 | 250 | 500 | 40 | 200 | single |
BZX79-B68 | SOD27 | ALF2 | 4.25 x 1.85 | 68 | 2 | appr. 2% | 66.6 | 69.4 | 250 | 500 | 40 | 200 | single |
BZX79-B6V2 | SOD27 | ALF2 | 4.25 x 1.85 | 6.2 | 5 | appr. 2% | 6.08 | 6.32 | 250 | 500 | 40 | 200 | single |
BZX79-B6V8 | SOD27 | ALF2 | 4.25 x 1.85 | 6.8 | 5 | appr. 2% | 6.66 | 6.94 | 250 | 500 | 40 | 200 | single |
BZX79-B75 | SOD27 | ALF2 | 4.25 x 1.85 | 75 | 2 | appr. 2% | 73.5 | 76.5 | 250 | 500 | 40 | 200 | single |
BZX79-B7V5 | SOD27 | ALF2 | 4.25 x 1.85 | 7.5 | 5 | appr. 2% | 7.35 | 7.65 | 250 | 500 | 40 | 200 | single |
BZX79-B8V2 | SOD27 | ALF2 | 4.25 x 1.85 | 8.2 | 5 | appr. 2% | 8.04 | 8.36 | 250 | 500 | 40 | 200 | single |
BZX79-B9V1 | SOD27 | ALF2 | 4.25 x 1.85 | 9.1 | 5 | appr. 2% | 8.92 | 9.28 | 250 | 500 | 40 | 200 | single |
BZX79-C10 | SOD27 | ALF2 | 4.25 x 1.85 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 250 | 500 | 40 | 200 | single |
BZX79-C11 | SOD27 | ALF2 | 4.25 x 1.85 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 250 | 500 | 40 | 200 | single |
BZX79-C12 | SOD27 | ALF2 | 4.25 x 1.85 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 250 | 500 | 40 | 200 | single |
BZX79-C13 | SOD27 | ALF2 | 4.25 x 1.85 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 250 | 500 | 40 | 200 | single |
BZX79-C15 | SOD27 | ALF2 | 4.25 x 1.85 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 250 | 500 | 40 | 200 | single |
BZX79-C16 | SOD27 | ALF2 | 4.25 x 1.85 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 250 | 500 | 40 | 200 | single |
BZX79-C18 | SOD27 | ALF2 | 4.25 x 1.85 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 250 | 500 | 40 | 200 | single |
BZX79-C20 | SOD27 | ALF2 | 4.25 x 1.85 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 250 | 500 | 40 | 200 | single |
BZX79-C22 | SOD27 | ALF2 | 4.25 x 1.85 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 250 | 500 | 40 | 200 | single |
BZX79-C24 | SOD27 | ALF2 | 4.25 x 1.85 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 250 | 500 | 40 | 200 | single |
BZX79-C27 | SOD27 | ALF2 | 4.25 x 1.85 | 27 | 2 | appr. 5% | 25.1 | 28.9 | 250 | 500 | 40 | 200 | single |
BZX79-C2V4 | SOD27 | ALF2 | 4.25 x 1.85 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 250 | 500 | 40 | 200 | single |
BZX79-C2V7 | SOD27 | ALF2 | 4.25 x 1.85 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 250 | 500 | 40 | 200 | single |
BZX79-C30 | SOD27 | ALF2 | 4.25 x 1.85 | 30 | 2 | appr. 5% | 28 | 32 | 250 | 500 | 40 | 200 | single |
BZX79-C33 | SOD27 | ALF2 | 4.25 x 1.85 | 33 | 2 | appr. 5% | 31 | 35 | 250 | 500 | 40 | 200 | single |
BZX79-C36 | SOD27 | ALF2 | 4.25 x 1.85 | 36 | 2 | appr. 5% | 34 | 38 | 250 | 500 | 40 | 200 | single |
BZX79-C39 | SOD27 | ALF2 | 4.25 x 1.85 | 39 | 2 | appr. 5% | 37 | 41 | 250 | 500 | 40 | 200 | single |
BZX79-C3V0 | SOD27 | ALF2 | 4.25 x 1.85 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 250 | 500 | 40 | 200 | single |
BZX79-C3V3 | SOD27 | ALF2 | 4.25 x 1.85 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 250 | 500 | 40 | 200 | single |
BZX79-C3V6 | SOD27 | ALF2 | 4.25 x 1.85 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 250 | 500 | 40 | 200 | single |
BZX79-C3V9 | SOD27 | ALF2 | 4.25 x 1.85 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 250 | 500 | 40 | 200 | single |
BZX79-C43 | SOD27 | ALF2 | 4.25 x 1.85 | 43 | 2 | appr. 5% | 40 | 46 | 250 | 500 | 40 | 200 | single |
BZX79-C47 | SOD27 | ALF2 | 4.25 x 1.85 | 47 | 2 | appr. 5% | 44 | 50 | 250 | 500 | 40 | 200 | single |
BZX79-C4V3 | SOD27 | ALF2 | 4.25 x 1.85 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 250 | 500 | 40 | 200 | single |
BZX79-C4V7 | SOD27 | ALF2 | 4.25 x 1.85 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 250 | 500 | 40 | 200 | single |
BZX79-C51 | SOD27 | ALF2 | 4.25 x 1.85 | 51 | 2 | appr. 5% | 48 | 54 | 250 | 500 | 40 | 200 | single |
BZX79-C56 | SOD27 | ALF2 | 4.25 x 1.85 | 56 | 2 | appr. 5% | 52 | 60 | 250 | 500 | 40 | 200 | single |
BZX79-C5V1 | SOD27 | ALF2 | 4.25 x 1.85 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 250 | 500 | 40 | 200 | single |
BZX79-C5V6 | SOD27 | ALF2 | 4.25 x 1.85 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 250 | 500 | 40 | 200 | single |
BZX79-C62 | SOD27 | ALF2 | 4.25 x 1.85 | 62 | 2 | appr. 5% | 58 | 66 | 250 | 500 | 40 | 200 | single |
BZX79-C68 | SOD27 | ALF2 | 4.25 x 1.85 | 68 | 2 | appr. 5% | 64 | 72 | 250 | 500 | 40 | 200 | single |
BZX79-C6V2 | SOD27 | ALF2 | 4.25 x 1.85 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 250 | 500 | 40 | 200 | single |
BZX79-C6V8 | SOD27 | ALF2 | 4.25 x 1.85 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 250 | 500 | 40 | 200 | single |
BZX79-C75 | SOD27 | ALF2 | 4.25 x 1.85 | 75 | 2 | appr. 5% | 70 | 79 | 250 | 500 | 40 | 200 | single |
BZX79-C7V5 | SOD27 | ALF2 | 4.25 x 1.85 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 250 | 500 | 40 | 200 | single |
BZX79-C8V2 | SOD27 | ALF2 | 4.25 x 1.85 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 250 | 500 | 40 | 200 | single |
BZX79-C9V1 | SOD27 | ALF2 | 4.25 x 1.85 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 250 | 500 | 40 | 200 | single |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZX79-B10 | BZX79-B10,133 (933166870133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B10,113 (933166870113) |
Active | SOD27_113 | |||||
BZX79-B10,143 (933166870143) |
Active | SOD27_143 | |||||
BZX79-B11 | BZX79-B11,113 (933166880113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B11,143 (933166880143) |
Active | SOD27_143 | |||||
BZX79-B11,133 (933166880133) |
Active | SOD27_133 | |||||
BZX79-B12 | BZX79-B12,113 (933166890113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B12,133 (933166890133) |
Active | SOD27_133 | |||||
BZX79-B12,143 (933166890143) |
Active | SOD27_143 | |||||
BZX79-B13 | BZX79-B13,113 (933166900113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B13,143 (933166900143) |
Active | SOD27_143 | |||||
BZX79-B13,133 (933166900133) |
Active | SOD27_133 | |||||
BZX79-B15 | BZX79-B15,113 (933166910113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B15,143 (933166910143) |
Active | SOD27_143 | |||||
BZX79-B15,133 (933166910133) |
Active | SOD27_133 | |||||
BZX79-B16 | BZX79-B16,143 (933166920143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B16,113 (933166920113) |
Active | SOD27_113 | |||||
BZX79-B16,133 (933166920133) |
Active | SOD27_133 | |||||
BZX79-B18 | BZX79-B18,133 (933166930133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B18,113 (933166930113) |
Active | SOD27_113 | |||||
BZX79-B18,143 (933166930143) |
Active | SOD27_143 | |||||
BZX79-B20 | BZX79-B20,113 (933166940113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B20,133 (933166940133) |
Active | SOD27_133 | |||||
BZX79-B20,143 (933166940143) |
Active | SOD27_143 | |||||
BZX79-B22 | BZX79-B22,113 (933166950113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B22,133 (933166950133) |
Active | SOD27_133 | |||||
BZX79-B22,143 (933166950143) |
Active | SOD27_143 | |||||
BZX79-B24 | BZX79-B24,133 (933166960133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B24,143 (933166960143) |
Active | SOD27_143 | |||||
BZX79-B24,113 (933166960113) |
Active | SOD27_113 | |||||
BZX79-B27 | BZX79-B27,143 (933166970143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B27,113 (933166970113) |
Active | SOD27_113 | |||||
BZX79-B27,133 (933166970133) |
Active | SOD27_133 | |||||
BZX79-B2V4 | BZX79-B2V4,133 (933549930133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B2V4,143 (933549930143) |
Active | SOD27_143 | |||||
BZX79-B2V4,113 (933549930113) |
Active | SOD27_113 | |||||
BZX79-B2V7 | BZX79-B2V7,113 (933544240113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B2V7,133 (933544240133) |
Active | SOD27_133 | |||||
BZX79-B2V7,143 (933544240143) |
Active | SOD27_143 | |||||
BZX79-B30 | BZX79-B30,133 (933166980133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B30,113 (933166980113) |
Active | SOD27_113 | |||||
BZX79-B30,143 (933166980143) |
Active | SOD27_143 | |||||
BZX79-B33 | BZX79-B33,113 (933166990113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B33,143 (933166990143) |
Active | SOD27_143 | |||||
BZX79-B33,133 (933166990133) |
Active | SOD27_133 | |||||
BZX79-B36 | BZX79-B36,133 (933167000133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B36,113 (933167000113) |
Active | SOD27_113 | |||||
BZX79-B36,143 (933167000143) |
Active | SOD27_143 | |||||
BZX79-B39 | BZX79-B39,143 (933167010143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B39,133 (933167010133) |
Active | SOD27_133 | |||||
BZX79-B39,113 (933167010113) |
Active | SOD27_113 | |||||
BZX79-B3V0 | BZX79-B3V0,143 (933549940143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B3V0,113 (933549940113) |
Active | SOD27_113 | |||||
BZX79-B3V0,133 (933549940133) |
Active | SOD27_133 | |||||
BZX79-B3V3 | BZX79-B3V3,113 (933549950113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B3V3,143 (933549950143) |
Active | SOD27_143 | |||||
BZX79-B3V3,133 (933549950133) |
Active | SOD27_133 | |||||
BZX79-B3V6 | BZX79-B3V6,133 (933549960133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B3V6,113 (933549960113) |
Active | SOD27_113 | |||||
BZX79-B3V6,143 (933549960143) |
Active | SOD27_143 | |||||
BZX79-B3V9 | BZX79-B3V9,143 (933471100143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B3V9,133 (933471100133) |
Active | SOD27_133 | |||||
BZX79-B3V9,113 (933471100113) |
Active | SOD27_113 | |||||
BZX79-B43 | BZX79-B43,143 (933167020143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B43,133 (933167020133) |
Active | SOD27_133 | |||||
BZX79-B43,113 (933167020113) |
Active | SOD27_113 | |||||
BZX79-B47 | BZX79-B47,143 (933167030143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B47,113 (933167030113) |
Active | SOD27_113 | |||||
BZX79-B47,133 (933167030133) |
Active | SOD27_133 | |||||
BZX79-B4V3 | BZX79-B4V3,143 (933549970143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B4V3,133 (933549970133) |
Active | SOD27_133 | |||||
BZX79-B4V3,113 (933549970113) |
Active | SOD27_113 | |||||
BZX79-B4V7 | BZX79-B4V7,113 (933166800113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B4V7,133 (933166800133) |
Active | SOD27_133 | |||||
BZX79-B4V7,143 (933166800143) |
Active | SOD27_143 | |||||
BZX79-B51 | BZX79-B51,143 (933167040143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B51,113 (933167040113) |
Active | SOD27_113 | |||||
BZX79-B51,133 (933167040133) |
Active | SOD27_133 | |||||
BZX79-B56 | BZX79-B56,113 (933167050113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B56,133 (933167050133) |
Active | SOD27_133 | |||||
BZX79-B56,143 (933167050143) |
Active | SOD27_143 | |||||
BZX79-B5V1 | BZX79-B5V1,113 (933166810113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B5V1,133 (933166810133) |
Active | SOD27_133 | |||||
BZX79-B5V1,143 (933166810143) |
Active | SOD27_143 | |||||
BZX79-B5V6 | BZX79-B5V6,113 (933166820113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B5V6,143 (933166820143) |
Active | SOD27_143 | |||||
BZX79-B5V6,133 (933166820133) |
Active | SOD27_133 | |||||
BZX79-B62 | BZX79-B62,143 (933167060143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-B62,133 (933167060133) |
Active | SOD27_133 | |||||
BZX79-B62,113 (933167060113) |
Active | SOD27_113 | |||||
BZX79-B68 | BZX79-B68,133 (933167070133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B68,143 (933167070143) |
Active | SOD27_143 | |||||
BZX79-B68,113 (933167070113) |
Active | SOD27_113 | |||||
BZX79-B6V2 | BZX79-B6V2,133 (933166830133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B6V2,143 (933166830143) |
Active | SOD27_143 | |||||
BZX79-B6V2,113 (933166830113) |
Active | SOD27_113 | |||||
BZX79-B6V8 | BZX79-B6V8,133 (933160890133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B6V8,113 (933160890113) |
Active | SOD27_113 | |||||
BZX79-B6V8,143 (933160890143) |
Active | SOD27_143 | |||||
BZX79-B75 | BZX79-B75,113 (933167080113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B75,143 (933167080143) |
Active | SOD27_143 | |||||
BZX79-B75,133 (933167080133) |
Active | SOD27_133 | |||||
BZX79-B7V5 | BZX79-B7V5,113 (933166840113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B7V5,133 (933166840133) |
Active | SOD27_133 | |||||
BZX79-B7V5,143 (933166840143) |
Active | SOD27_143 | |||||
BZX79-B8V2 | BZX79-B8V2,133 (933166850133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-B8V2,113 (933166850113) |
Active | SOD27_113 | |||||
BZX79-B8V2,143 (933166850143) |
Active | SOD27_143 | |||||
BZX79-B9V1 | BZX79-B9V1,113 (933166860113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-B9V1,133 (933166860133) |
Active | SOD27_133 | |||||
BZX79-B9V1,143 (933166860143) |
Active | SOD27_143 | |||||
BZX79-C10 | BZX79-C10,113 (933117790113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C10,133 (933117790133) |
Active | SOD27_133 | |||||
BZX79-C10,143 (933117790143) |
Active | SOD27_143 | |||||
BZX79-C11 | BZX79-C11,113 (933117800113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C11,143 (933117800143) |
Active | SOD27_143 | |||||
BZX79-C11,133 (933117800133) |
Active | SOD27_133 | |||||
BZX79-C12 | BZX79-C12,143 (933117810143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-C12,113 (933117810113) |
Active | SOD27_113 | |||||
BZX79-C12,133 (933117810133) |
Active | SOD27_133 | |||||
BZX79-C13 | BZX79-C13,133 (933117820133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C13,143 (933117820143) |
Active | SOD27_143 | |||||
BZX79-C13,113 (933117820113) |
Active | SOD27_113 | |||||
BZX79-C15 | BZX79-C15,133 (933117830133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C15,143 (933117830143) |
Active | SOD27_143 | |||||
BZX79-C15,113 (933117830113) |
Active | SOD27_113 | |||||
BZX79-C16 | BZX79-C16,113 (933117840113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C16,133 (933117840133) |
Active | SOD27_133 | |||||
BZX79-C16,143 (933117840143) |
Active | SOD27_143 | |||||
BZX79-C18 | BZX79-C18,113 (933117850113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C18,133 (933117850133) |
Active | SOD27_133 | |||||
BZX79-C18,143 (933117850143) |
Active | SOD27_143 | |||||
BZX79-C20 | BZX79-C20,133 (933117860133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C20,113 (933117860113) |
Active | SOD27_113 | |||||
BZX79-C20,143 (933117860143) |
Active | SOD27_143 | |||||
BZX79-C22 | BZX79-C22,113 (933117870113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C22,143 (933117870143) |
Active | SOD27_143 | |||||
BZX79-C22,133 (933117870133) |
Active | SOD27_133 | |||||
BZX79-C24 | BZX79-C24,133 (933117880133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C24,113 (933117880113) |
Active | SOD27_113 | |||||
BZX79-C24,143 (933117880143) |
Active | SOD27_143 | |||||
BZX79-C27 | BZX79-C27,113 (933117890113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C27,143 (933117890143) |
Active | SOD27_143 | |||||
BZX79-C27,133 (933117890133) |
Active | SOD27_133 | |||||
BZX79-C2V4 | BZX79-C2V4,143 (933414680143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-C2V4,133 (933414680133) |
Active | SOD27_133 | |||||
BZX79-C2V4,113 (933414680113) |
Active | SOD27_113 | |||||
BZX79-C2V7 | BZX79-C2V7,143 (933298820143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-C2V7,113 (933298820113) |
Active | SOD27_113 | |||||
BZX79-C2V7,133 (933298820133) |
Active | SOD27_133 | |||||
BZX79-C30 | BZX79-C30,133 (933117900133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C30,113 (933117900113) |
Active | SOD27_113 | |||||
BZX79-C30,143 (933117900143) |
Active | SOD27_143 | |||||
BZX79-C33 | BZX79-C33,133 (933117910133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C33,113 (933117910113) |
Active | SOD27_113 | |||||
BZX79-C33,143 (933117910143) |
Active | SOD27_143 | |||||
BZX79-C36 | BZX79-C36,113 (933117920113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C36,143 (933117920143) |
Active | SOD27_143 | |||||
BZX79-C36,133 (933117920133) |
Active | SOD27_133 | |||||
BZX79-C39 | BZX79-C39,133 (933117930133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C39,113 (933117930113) |
Active | SOD27_113 | |||||
BZX79-C39,143 (933117930143) |
Active | SOD27_143 | |||||
BZX79-C3V0 | BZX79-C3V0,133 (933414690133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C3V0,113 (933414690113) |
Active | SOD27_113 | |||||
BZX79-C3V0,143 (933414690143) |
Active | SOD27_143 | |||||
BZX79-C3V3 | BZX79-C3V3,133 (933117670133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C3V3,143 (933117670143) |
Active | SOD27_143 | |||||
BZX79-C3V3,113 (933117670113) |
Active | SOD27_113 | |||||
BZX79-C3V6 | BZX79-C3V6,143 (933117680143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-C3V6,113 (933117680113) |
Active | SOD27_113 | |||||
BZX79-C3V6,133 (933117680133) |
Active | SOD27_133 | |||||
BZX79-C3V9 | BZX79-C3V9,113 (933117690113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C3V9,133 (933117690133) |
Active | SOD27_133 | |||||
BZX79-C3V9,143 (933117690143) |
Active | SOD27_143 | |||||
BZX79-C43 | BZX79-C43,133 (933117940133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C43,143 (933117940143) |
Active | SOD27_143 | |||||
BZX79-C43,113 (933117940113) |
Active | SOD27_113 | |||||
BZX79-C47 | BZX79-C47,133 (933117950133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C47,143 (933117950143) |
Active | SOD27_143 | |||||
BZX79-C47,113 (933117950113) |
Active | SOD27_113 | |||||
BZX79-C4V3 | BZX79-C4V3,113 (933117700113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C4V3,133 (933117700133) |
Active | SOD27_133 | |||||
BZX79-C4V3,143 (933117700143) |
Active | SOD27_143 | |||||
BZX79-C4V7 | BZX79-C4V7,143 (933117710143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-C4V7,113 (933117710113) |
Active | SOD27_113 | |||||
BZX79-C4V7,133 (933117710133) |
Active | SOD27_133 | |||||
BZX79-C51 | BZX79-C51,113 (933117960113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C51,143 (933117960143) |
Active | SOD27_143 | |||||
BZX79-C51,133 (933117960133) |
Active | SOD27_133 | |||||
BZX79-C56 | BZX79-C56,113 (933117970113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C56,143 (933117970143) |
Active | SOD27_143 | |||||
BZX79-C56,133 (933117970133) |
Active | SOD27_133 | |||||
BZX79-C5V1 | BZX79-C5V1,133 (933117720133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C5V1,113 (933117720113) |
Active | SOD27_113 | |||||
BZX79-C5V1,143 (933117720143) |
Active | SOD27_143 | |||||
BZX79-C5V6 | BZX79-C5V6,133 (933117730133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C5V6,143 (933117730143) |
Active | SOD27_143 | |||||
BZX79-C5V6,113 (933117730113) |
Active | SOD27_113 | |||||
BZX79-C62 | BZX79-C62,143 (933117980143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-C62,113 (933117980113) |
Active | SOD27_113 | |||||
BZX79-C62,133 (933117980133) |
Active | SOD27_133 | |||||
BZX79-C68 | BZX79-C68,113 (933117990113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C68,133 (933117990133) |
Active | SOD27_133 | |||||
BZX79-C68,143 (933117990143) |
Active | SOD27_143 | |||||
BZX79-C6V2 | BZX79-C6V2,133 (933117740133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C6V2,143 (933117740143) |
Active | SOD27_143 | |||||
BZX79-C6V2,113 (933117740113) |
Active | SOD27_113 | |||||
BZX79-C6V8 | BZX79-C6V8,133 (933117750133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C6V8,143 (933117750143) |
Active | SOD27_143 | |||||
BZX79-C6V8,113 (933117750113) |
Active | SOD27_113 | |||||
BZX79-C75 | BZX79-C75,143 (933118000143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-C75,113 (933118000113) |
Active | SOD27_113 | |||||
BZX79-C75,133 (933118000133) |
Active | SOD27_133 | |||||
BZX79-C7V5 | BZX79-C7V5,113 (933117760113) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_113 | |
BZX79-C7V5,143 (933117760143) |
Active | SOD27_143 | |||||
BZX79-C7V5,133 (933117760133) |
Active | SOD27_133 | |||||
BZX79-C8V2 | BZX79-C8V2,143 (933117770143) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_143 | |
BZX79-C8V2,133 (933117770133) |
Active | SOD27_133 | |||||
BZX79-C8V2,113 (933117770113) |
Active | SOD27_113 | |||||
BZX79-C9V1 | BZX79-C9V1,133 (933117780133) |
Active |
![]() ALF2 (SOD27) |
SOD27 |
WAVE_BG-BD-1
|
SOD27_133 | |
BZX79-C9V1,143 (933117780143) |
Active | SOD27_143 | |||||
BZX79-C9V1,113 (933117780113) |
Active | SOD27_113 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZX79-B10 | BZX79-B10,133 | BZX79-B10 |
|
![]() |
BZX79-B10 | BZX79-B10,113 | BZX79-B10 |
|
![]() |
BZX79-B10 | BZX79-B10,143 | BZX79-B10 |
|
![]() |
BZX79-B11 | BZX79-B11,113 | BZX79-B11 |
|
![]() |
BZX79-B11 | BZX79-B11,143 | BZX79-B11 |
|
![]() |
BZX79-B11 | BZX79-B11,133 | BZX79-B11 |
|
![]() |
BZX79-B12 | BZX79-B12,113 | BZX79-B12 |
|
![]() |
BZX79-B12 | BZX79-B12,133 | BZX79-B12 |
|
![]() |
BZX79-B12 | BZX79-B12,143 | BZX79-B12 |
|
![]() |
BZX79-B13 | BZX79-B13,113 | BZX79-B13 |
|
![]() |
BZX79-B13 | BZX79-B13,143 | BZX79-B13 |
|
![]() |
BZX79-B13 | BZX79-B13,133 | BZX79-B13 |
|
![]() |
BZX79-B15 | BZX79-B15,113 | BZX79-B15 |
|
![]() |
BZX79-B15 | BZX79-B15,143 | BZX79-B15 |
|
![]() |
BZX79-B15 | BZX79-B15,133 | BZX79-B15 |
|
![]() |
BZX79-B16 | BZX79-B16,143 | BZX79-B16 |
|
![]() |
BZX79-B16 | BZX79-B16,113 | BZX79-B16 |
|
![]() |
BZX79-B16 | BZX79-B16,133 | BZX79-B16 |
|
![]() |
BZX79-B18 | BZX79-B18,133 | BZX79-B18 |
|
![]() |
BZX79-B18 | BZX79-B18,113 | BZX79-B18 |
|
![]() |
BZX79-B18 | BZX79-B18,143 | BZX79-B18 |
|
![]() |
BZX79-B20 | BZX79-B20,113 | BZX79-B20 |
|
![]() |
BZX79-B20 | BZX79-B20,133 | BZX79-B20 |
|
![]() |
BZX79-B20 | BZX79-B20,143 | BZX79-B20 |
|
![]() |
BZX79-B22 | BZX79-B22,113 | BZX79-B22 |
|
![]() |
BZX79-B22 | BZX79-B22,133 | BZX79-B22 |
|
![]() |
BZX79-B22 | BZX79-B22,143 | BZX79-B22 |
|
![]() |
BZX79-B24 | BZX79-B24,133 | BZX79-B24 |
|
![]() |
BZX79-B24 | BZX79-B24,143 | BZX79-B24 |
|
![]() |
BZX79-B24 | BZX79-B24,113 | BZX79-B24 |
|
![]() |
BZX79-B27 | BZX79-B27,143 | BZX79-B27 |
|
![]() |
BZX79-B27 | BZX79-B27,113 | BZX79-B27 |
|
![]() |
BZX79-B27 | BZX79-B27,133 | BZX79-B27 |
|
![]() |
BZX79-B2V4 | BZX79-B2V4,133 | BZX79-B2V4 |
|
![]() |
BZX79-B2V4 | BZX79-B2V4,143 | BZX79-B2V4 |
|
![]() |
BZX79-B2V4 | BZX79-B2V4,113 | BZX79-B2V4 |
|
![]() |
BZX79-B2V7 | BZX79-B2V7,113 | BZX79-B2V7 |
|
![]() |
BZX79-B2V7 | BZX79-B2V7,133 | BZX79-B2V7 |
|
![]() |
BZX79-B2V7 | BZX79-B2V7,143 | BZX79-B2V7 |
|
![]() |
BZX79-B30 | BZX79-B30,133 | BZX79-B30 |
|
![]() |
BZX79-B30 | BZX79-B30,113 | BZX79-B30 |
|
![]() |
BZX79-B30 | BZX79-B30,143 | BZX79-B30 |
|
![]() |
BZX79-B33 | BZX79-B33,113 | BZX79-B33 |
|
![]() |
BZX79-B33 | BZX79-B33,143 | BZX79-B33 |
|
![]() |
BZX79-B33 | BZX79-B33,133 | BZX79-B33 |
|
![]() |
BZX79-B36 | BZX79-B36,133 | BZX79-B36 |
|
![]() |
BZX79-B36 | BZX79-B36,113 | BZX79-B36 |
|
![]() |
BZX79-B36 | BZX79-B36,143 | BZX79-B36 |
|
![]() |
BZX79-B39 | BZX79-B39,143 | BZX79-B39 |
|
![]() |
BZX79-B39 | BZX79-B39,133 | BZX79-B39 |
|
![]() |
BZX79-B39 | BZX79-B39,113 | BZX79-B39 |
|
![]() |
BZX79-B3V0 | BZX79-B3V0,143 | BZX79-B3V0 |
|
![]() |
BZX79-B3V0 | BZX79-B3V0,113 | BZX79-B3V0 |
|
![]() |
BZX79-B3V0 | BZX79-B3V0,133 | BZX79-B3V0 |
|
![]() |
BZX79-B3V3 | BZX79-B3V3,113 | BZX79-B3V3 |
|
![]() |
BZX79-B3V3 | BZX79-B3V3,143 | BZX79-B3V3 |
|
![]() |
BZX79-B3V3 | BZX79-B3V3,133 | BZX79-B3V3 |
|
![]() |
BZX79-B3V6 | BZX79-B3V6,133 | BZX79-B3V6 |
|
![]() |
BZX79-B3V6 | BZX79-B3V6,113 | BZX79-B3V6 |
|
![]() |
BZX79-B3V6 | BZX79-B3V6,143 | BZX79-B3V6 |
|
![]() |
BZX79-B3V9 | BZX79-B3V9,143 | BZX79-B3V9 |
|
![]() |
BZX79-B3V9 | BZX79-B3V9,133 | BZX79-B3V9 |
|
![]() |
BZX79-B3V9 | BZX79-B3V9,113 | BZX79-B3V9 |
|
![]() |
BZX79-B43 | BZX79-B43,143 | BZX79-B43 |
|
![]() |
BZX79-B43 | BZX79-B43,133 | BZX79-B43 |
|
![]() |
BZX79-B43 | BZX79-B43,113 | BZX79-B43 |
|
![]() |
BZX79-B47 | BZX79-B47,143 | BZX79-B47 |
|
![]() |
BZX79-B47 | BZX79-B47,113 | BZX79-B47 |
|
![]() |
BZX79-B47 | BZX79-B47,133 | BZX79-B47 |
|
![]() |
BZX79-B4V3 | BZX79-B4V3,143 | BZX79-B4V3 |
|
![]() |
BZX79-B4V3 | BZX79-B4V3,133 | BZX79-B4V3 |
|
![]() |
BZX79-B4V3 | BZX79-B4V3,113 | BZX79-B4V3 |
|
![]() |
BZX79-B4V7 | BZX79-B4V7,113 | BZX79-B4V7 |
|
![]() |
BZX79-B4V7 | BZX79-B4V7,133 | BZX79-B4V7 |
|
![]() |
BZX79-B4V7 | BZX79-B4V7,143 | BZX79-B4V7 |
|
![]() |
BZX79-B51 | BZX79-B51,143 | BZX79-B51 |
|
![]() |
BZX79-B51 | BZX79-B51,113 | BZX79-B51 |
|
![]() |
BZX79-B51 | BZX79-B51,133 | BZX79-B51 |
|
![]() |
BZX79-B56 | BZX79-B56,113 | BZX79-B56 |
|
![]() |
BZX79-B56 | BZX79-B56,133 | BZX79-B56 |
|
![]() |
BZX79-B56 | BZX79-B56,143 | BZX79-B56 |
|
![]() |
BZX79-B5V1 | BZX79-B5V1,113 | BZX79-B5V1 |
|
![]() |
BZX79-B5V1 | BZX79-B5V1,133 | BZX79-B5V1 |
|
![]() |
BZX79-B5V1 | BZX79-B5V1,143 | BZX79-B5V1 |
|
![]() |
BZX79-B5V6 | BZX79-B5V6,113 | BZX79-B5V6 |
|
![]() |
BZX79-B5V6 | BZX79-B5V6,143 | BZX79-B5V6 |
|
![]() |
BZX79-B5V6 | BZX79-B5V6,133 | BZX79-B5V6 |
|
![]() |
BZX79-B62 | BZX79-B62,143 | BZX79-B62 |
|
![]() |
BZX79-B62 | BZX79-B62,133 | BZX79-B62 |
|
![]() |
BZX79-B62 | BZX79-B62,113 | BZX79-B62 |
|
![]() |
BZX79-B68 | BZX79-B68,133 | BZX79-B68 |
|
![]() |
BZX79-B68 | BZX79-B68,143 | BZX79-B68 |
|
![]() |
BZX79-B68 | BZX79-B68,113 | BZX79-B68 |
|
![]() |
BZX79-B6V2 | BZX79-B6V2,133 | BZX79-B6V2 |
|
![]() |
BZX79-B6V2 | BZX79-B6V2,143 | BZX79-B6V2 |
|
![]() |
BZX79-B6V2 | BZX79-B6V2,113 | BZX79-B6V2 |
|
![]() |
BZX79-B6V8 | BZX79-B6V8,133 | BZX79-B6V8 |
|
![]() |
BZX79-B6V8 | BZX79-B6V8,113 | BZX79-B6V8 |
|
![]() |
BZX79-B6V8 | BZX79-B6V8,143 | BZX79-B6V8 |
|
![]() |
BZX79-B75 | BZX79-B75,113 | BZX79-B75 |
|
![]() |
BZX79-B75 | BZX79-B75,143 | BZX79-B75 |
|
![]() |
BZX79-B75 | BZX79-B75,133 | BZX79-B75 |
|
![]() |
BZX79-B7V5 | BZX79-B7V5,113 | BZX79-B7V5 |
|
![]() |
BZX79-B7V5 | BZX79-B7V5,133 | BZX79-B7V5 |
|
![]() |
BZX79-B7V5 | BZX79-B7V5,143 | BZX79-B7V5 |
|
![]() |
BZX79-B8V2 | BZX79-B8V2,133 | BZX79-B8V2 |
|
![]() |
BZX79-B8V2 | BZX79-B8V2,113 | BZX79-B8V2 |
|
![]() |
BZX79-B8V2 | BZX79-B8V2,143 | BZX79-B8V2 |
|
![]() |
BZX79-B9V1 | BZX79-B9V1,113 | BZX79-B9V1 |
|
![]() |
BZX79-B9V1 | BZX79-B9V1,133 | BZX79-B9V1 |
|
![]() |
BZX79-B9V1 | BZX79-B9V1,143 | BZX79-B9V1 |
|
![]() |
BZX79-C10 | BZX79-C10,113 | BZX79-C10 |
|
![]() |
BZX79-C10 | BZX79-C10,133 | BZX79-C10 |
|
![]() |
BZX79-C10 | BZX79-C10,143 | BZX79-C10 |
|
![]() |
BZX79-C11 | BZX79-C11,113 | BZX79-C11 |
|
![]() |
BZX79-C11 | BZX79-C11,143 | BZX79-C11 |
|
![]() |
BZX79-C11 | BZX79-C11,133 | BZX79-C11 |
|
![]() |
BZX79-C12 | BZX79-C12,143 | BZX79-C12 |
|
![]() |
BZX79-C12 | BZX79-C12,113 | BZX79-C12 |
|
![]() |
BZX79-C12 | BZX79-C12,133 | BZX79-C12 |
|
![]() |
BZX79-C13 | BZX79-C13,133 | BZX79-C13 |
|
![]() |
BZX79-C13 | BZX79-C13,143 | BZX79-C13 |
|
![]() |
BZX79-C13 | BZX79-C13,113 | BZX79-C13 |
|
![]() |
BZX79-C15 | BZX79-C15,133 | BZX79-C15 |
|
![]() |
BZX79-C15 | BZX79-C15,143 | BZX79-C15 |
|
![]() |
BZX79-C15 | BZX79-C15,113 | BZX79-C15 |
|
![]() |
BZX79-C16 | BZX79-C16,113 | BZX79-C16 |
|
![]() |
BZX79-C16 | BZX79-C16,133 | BZX79-C16 |
|
![]() |
BZX79-C16 | BZX79-C16,143 | BZX79-C16 |
|
![]() |
BZX79-C18 | BZX79-C18,113 | BZX79-C18 |
|
![]() |
BZX79-C18 | BZX79-C18,133 | BZX79-C18 |
|
![]() |
BZX79-C18 | BZX79-C18,143 | BZX79-C18 |
|
![]() |
BZX79-C20 | BZX79-C20,133 | BZX79-C20 |
|
![]() |
BZX79-C20 | BZX79-C20,113 | BZX79-C20 |
|
![]() |
BZX79-C20 | BZX79-C20,143 | BZX79-C20 |
|
![]() |
BZX79-C22 | BZX79-C22,113 | BZX79-C22 |
|
![]() |
BZX79-C22 | BZX79-C22,143 | BZX79-C22 |
|
![]() |
BZX79-C22 | BZX79-C22,133 | BZX79-C22 |
|
![]() |
BZX79-C24 | BZX79-C24,133 | BZX79-C24 |
|
![]() |
BZX79-C24 | BZX79-C24,113 | BZX79-C24 |
|
![]() |
BZX79-C24 | BZX79-C24,143 | BZX79-C24 |
|
![]() |
BZX79-C27 | BZX79-C27,113 | BZX79-C27 |
|
![]() |
BZX79-C27 | BZX79-C27,143 | BZX79-C27 |
|
![]() |
BZX79-C27 | BZX79-C27,133 | BZX79-C27 |
|
![]() |
BZX79-C2V4 | BZX79-C2V4,143 | BZX79-C2V4 |
|
![]() |
BZX79-C2V4 | BZX79-C2V4,133 | BZX79-C2V4 |
|
![]() |
BZX79-C2V4 | BZX79-C2V4,113 | BZX79-C2V4 |
|
![]() |
BZX79-C2V7 | BZX79-C2V7,143 | BZX79-C2V7 |
|
![]() |
BZX79-C2V7 | BZX79-C2V7,113 | BZX79-C2V7 |
|
![]() |
BZX79-C2V7 | BZX79-C2V7,133 | BZX79-C2V7 |
|
![]() |
BZX79-C30 | BZX79-C30,133 | BZX79-C30 |
|
![]() |
BZX79-C30 | BZX79-C30,113 | BZX79-C30 |
|
![]() |
BZX79-C30 | BZX79-C30,143 | BZX79-C30 |
|
![]() |
BZX79-C33 | BZX79-C33,133 | BZX79-C33 |
|
![]() |
BZX79-C33 | BZX79-C33,113 | BZX79-C33 |
|
![]() |
BZX79-C33 | BZX79-C33,143 | BZX79-C33 |
|
![]() |
BZX79-C36 | BZX79-C36,113 | BZX79-C36 |
|
![]() |
BZX79-C36 | BZX79-C36,143 | BZX79-C36 |
|
![]() |
BZX79-C36 | BZX79-C36,133 | BZX79-C36 |
|
![]() |
BZX79-C39 | BZX79-C39,133 | BZX79-C39 |
|
![]() |
BZX79-C39 | BZX79-C39,113 | BZX79-C39 |
|
![]() |
BZX79-C39 | BZX79-C39,143 | BZX79-C39 |
|
![]() |
BZX79-C3V0 | BZX79-C3V0,133 | BZX79-C3V0 |
|
![]() |
BZX79-C3V0 | BZX79-C3V0,113 | BZX79-C3V0 |
|
![]() |
BZX79-C3V0 | BZX79-C3V0,143 | BZX79-C3V0 |
|
![]() |
BZX79-C3V3 | BZX79-C3V3,133 | BZX79-C3V3 |
|
![]() |
BZX79-C3V3 | BZX79-C3V3,143 | BZX79-C3V3 |
|
![]() |
BZX79-C3V3 | BZX79-C3V3,113 | BZX79-C3V3 |
|
![]() |
BZX79-C3V6 | BZX79-C3V6,143 | BZX79-C3V6 |
|
![]() |
BZX79-C3V6 | BZX79-C3V6,113 | BZX79-C3V6 |
|
![]() |
BZX79-C3V6 | BZX79-C3V6,133 | BZX79-C3V6 |
|
![]() |
BZX79-C3V9 | BZX79-C3V9,113 | BZX79-C3V9 |
|
![]() |
BZX79-C3V9 | BZX79-C3V9,133 | BZX79-C3V9 |
|
![]() |
BZX79-C3V9 | BZX79-C3V9,143 | BZX79-C3V9 |
|
![]() |
BZX79-C43 | BZX79-C43,133 | BZX79-C43 |
|
![]() |
BZX79-C43 | BZX79-C43,143 | BZX79-C43 |
|
![]() |
BZX79-C43 | BZX79-C43,113 | BZX79-C43 |
|
![]() |
BZX79-C47 | BZX79-C47,133 | BZX79-C47 |
|
![]() |
BZX79-C47 | BZX79-C47,143 | BZX79-C47 |
|
![]() |
BZX79-C47 | BZX79-C47,113 | BZX79-C47 |
|
![]() |
BZX79-C4V3 | BZX79-C4V3,113 | BZX79-C4V3 |
|
![]() |
BZX79-C4V3 | BZX79-C4V3,133 | BZX79-C4V3 |
|
![]() |
BZX79-C4V3 | BZX79-C4V3,143 | BZX79-C4V3 |
|
![]() |
BZX79-C4V7 | BZX79-C4V7,143 | BZX79-C4V7 |
|
![]() |
BZX79-C4V7 | BZX79-C4V7,113 | BZX79-C4V7 |
|
![]() |
BZX79-C4V7 | BZX79-C4V7,133 | BZX79-C4V7 |
|
![]() |
BZX79-C51 | BZX79-C51,113 | BZX79-C51 |
|
![]() |
BZX79-C51 | BZX79-C51,143 | BZX79-C51 |
|
![]() |
BZX79-C51 | BZX79-C51,133 | BZX79-C51 |
|
![]() |
BZX79-C56 | BZX79-C56,113 | BZX79-C56 |
|
![]() |
BZX79-C56 | BZX79-C56,143 | BZX79-C56 |
|
![]() |
BZX79-C56 | BZX79-C56,133 | BZX79-C56 |
|
![]() |
BZX79-C5V1 | BZX79-C5V1,133 | BZX79-C5V1 |
|
![]() |
BZX79-C5V1 | BZX79-C5V1,113 | BZX79-C5V1 |
|
![]() |
BZX79-C5V1 | BZX79-C5V1,143 | BZX79-C5V1 |
|
![]() |
BZX79-C5V6 | BZX79-C5V6,133 | BZX79-C5V6 |
|
![]() |
BZX79-C5V6 | BZX79-C5V6,143 | BZX79-C5V6 |
|
![]() |
BZX79-C5V6 | BZX79-C5V6,113 | BZX79-C5V6 |
|
![]() |
BZX79-C62 | BZX79-C62,143 | BZX79-C62 |
|
![]() |
BZX79-C62 | BZX79-C62,113 | BZX79-C62 |
|
![]() |
BZX79-C62 | BZX79-C62,133 | BZX79-C62 |
|
![]() |
BZX79-C68 | BZX79-C68,113 | BZX79-C68 |
|
![]() |
BZX79-C68 | BZX79-C68,133 | BZX79-C68 |
|
![]() |
BZX79-C68 | BZX79-C68,143 | BZX79-C68 |
|
![]() |
BZX79-C6V2 | BZX79-C6V2,133 | BZX79-C6V2 |
|
![]() |
BZX79-C6V2 | BZX79-C6V2,143 | BZX79-C6V2 |
|
![]() |
BZX79-C6V2 | BZX79-C6V2,113 | BZX79-C6V2 |
|
![]() |
BZX79-C6V8 | BZX79-C6V8,133 | BZX79-C6V8 |
|
![]() |
BZX79-C6V8 | BZX79-C6V8,143 | BZX79-C6V8 |
|
![]() |
BZX79-C6V8 | BZX79-C6V8,113 | BZX79-C6V8 |
|
![]() |
BZX79-C75 | BZX79-C75,143 | BZX79-C75 |
|
![]() |
BZX79-C75 | BZX79-C75,113 | BZX79-C75 |
|
![]() |
BZX79-C75 | BZX79-C75,133 | BZX79-C75 |
|
![]() |
BZX79-C7V5 | BZX79-C7V5,113 | BZX79-C7V5 |
|
![]() |
BZX79-C7V5 | BZX79-C7V5,143 | BZX79-C7V5 |
|
![]() |
BZX79-C7V5 | BZX79-C7V5,133 | BZX79-C7V5 |
|
![]() |
BZX79-C8V2 | BZX79-C8V2,143 | BZX79-C8V2 |
|
![]() |
BZX79-C8V2 | BZX79-C8V2,133 | BZX79-C8V2 |
|
![]() |
BZX79-C8V2 | BZX79-C8V2,113 | BZX79-C8V2 |
|
![]() |
BZX79-C9V1 | BZX79-C9V1,133 | BZX79-C9V1 |
|
![]() |
BZX79-C9V1 | BZX79-C9V1,143 | BZX79-C9V1 |
|
![]() |
BZX79-C9V1 | BZX79-C9V1,113 | BZX79-C9V1 |
|
![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
BZX79 | Voltage regulator diodes | Data sheet | 2002-02-26 |
SOD27 | 3D model for products with SOD27package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD27 | glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm body | Package information | 2020-04-21 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD27 | 3D model for products with SOD27package | Design support | 2021-01-28 |
Ordering, pricing & availability
- BZX79-B10
- BZX79-B11
- BZX79-B12
- BZX79-B13
- BZX79-B15
- BZX79-B16
- BZX79-B18
- BZX79-B20
- BZX79-B22
- BZX79-B24
- BZX79-B27
- BZX79-B2V4
- BZX79-B2V7
- BZX79-B30
- BZX79-B33
- BZX79-B36
- BZX79-B39
- BZX79-B3V0
- BZX79-B3V3
- BZX79-B3V6
- BZX79-B3V9
- BZX79-B43
- BZX79-B47
- BZX79-B4V3
- BZX79-B4V7
- BZX79-B51
- BZX79-B56
- BZX79-B5V1
- BZX79-B5V6
- BZX79-B62
- BZX79-B68
- BZX79-B6V2
- BZX79-B6V8
- BZX79-B75
- BZX79-B7V5
- BZX79-B8V2
- BZX79-B9V1
- BZX79-C10
- BZX79-C11
- BZX79-C12
- BZX79-C13
- BZX79-C15
- BZX79-C16
- BZX79-C18
- BZX79-C20
- BZX79-C22
- BZX79-C24
- BZX79-C27
- BZX79-C2V4
- BZX79-C2V7
- BZX79-C30
- BZX79-C33
- BZX79-C36
- BZX79-C39
- BZX79-C3V0
- BZX79-C3V3
- BZX79-C3V6
- BZX79-C3V9
- BZX79-C43
- BZX79-C47
- BZX79-C4V3
- BZX79-C4V7
- BZX79-C51
- BZX79-C56
- BZX79-C5V1
- BZX79-C5V6
- BZX79-C62
- BZX79-C68
- BZX79-C6V2
- BZX79-C6V8
- BZX79-C75
- BZX79-C7V5
- BZX79-C8V2
- BZX79-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.