Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZX79-B13

Voltage regulator diodes

Low-power voltage regulator diodes in hermetically sealed leaded glass SOD27 (DO-35) packages. The diodes are available in the normalized E24 +- 2 pct. (BZX79-B) and approx. +- 5 pct. (BZX79-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V.

Features and benefits

  • Total power dissipation: max. 500 mW

  • Two tolerance series: +- 2pct. , and approx. +- 5pct.

  • Working voltage range: nom. 2.4 to 75 V (E24 range)

  • Non-repetitive peak reverse power dissipation: max. 40 W.

Applications

  • Low voltage stabilizers or voltage references.

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX79-B13 SOD27 ALF2 4.25 x 1.85 13 5 appr. 2% 12.7 13.3 250 500 40 200 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX79-B13 BZX79-B13,113
(933166900113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B13,133
(933166900133)
Active SOD27_133
BZX79-B13,143
(933166900143)
Active SOD27_143

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX79-B13 BZX79-B13,113 BZX79-B13 rohs rhf
BZX79-B13 BZX79-B13,133 BZX79-B13 rohs rhf
BZX79-B13 BZX79-B13,143 BZX79-B13 rohs rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
BZX79 Voltage regulator diodes Data sheet 2002-02-26
SOD27 3D model for products with SOD27package Design support 2021-01-28
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD27 glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm body Package information 2020-04-21
SOD27_113 Reel pack axial; standard product orientation 12NC ending 113 Packing information 2020-04-27
SOD27_133 Ammo pack axial taped; standard product orientation 12NC ending 133 Packing information 2020-04-27
SOD27_143 Ammo pack axial taped; standard product orientation 12NC ending 143 Packing information 2020-04-27
BZX79-B13_Nexperia_Product_Quality BZX79-B13 Nexperia Product Quality Quality document 2019-05-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD27 3D model for products with SOD27package Design support 2021-01-28

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BZX79-B13 BZX79-B13,113 933166900113 Active SOD27_113 10,000 Order product
BZX79-B13 BZX79-B13,133 933166900133 Active SOD27_133 10,000 Order product
BZX79-B13 BZX79-B13,143 933166900143 Active SOD27_143 5,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BZX79-B13 BZX79-B13,113 933166900113 SOD27 Order product
BZX79-B13 BZX79-B13,133 933166900133 SOD27 Order product
BZX79-B13 BZX79-B13,143 933166900143 SOD27 Order product