Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX79-B10 SOD27 ALF2 4.25 x 1.85 10 5 appr. 2% 9.8 10.2 250 500 40 200 single
BZX79-B11 SOD27 ALF2 4.25 x 1.85 11 5 appr. 2% 10.8 11.2 250 500 40 200 single
BZX79-B12 SOD27 ALF2 4.25 x 1.85 12 5 appr. 2% 11.8 12.2 250 500 40 200 single
BZX79-B13 SOD27 ALF2 4.25 x 1.85 13 5 appr. 2% 12.7 13.3 250 500 40 200 single
BZX79-B15 SOD27 ALF2 4.25 x 1.85 15 5 appr. 2% 14.7 15.3 250 500 40 200 single
BZX79-B16 SOD27 ALF2 4.25 x 1.85 16 5 appr. 2% 15.7 16.3 250 500 40 200 single
BZX79-B18 SOD27 ALF2 4.25 x 1.85 18 5 appr. 2% 17.6 18.4 250 500 40 200 single
BZX79-B20 SOD27 ALF2 4.25 x 1.85 20 5 appr. 2% 19.6 20.4 250 500 40 200 single
BZX79-B22 SOD27 ALF2 4.25 x 1.85 22 5 appr. 2% 21.6 22.4 250 500 40 200 single
BZX79-B24 SOD27 ALF2 4.25 x 1.85 24 5 appr. 2% 23.5 24.5 250 500 40 200 single
BZX79-B27 SOD27 ALF2 4.25 x 1.85 27 2 appr. 2% 26.5 27.5 250 500 40 200 single
BZX79-B2V4 SOD27 ALF2 4.25 x 1.85 2.4 5 appr. 2% 2.35 2.45 250 500 40 200 single
BZX79-B2V7 SOD27 ALF2 4.25 x 1.85 2.7 5 appr. 2% 2.65 2.75 250 500 40 200 single
BZX79-B30 SOD27 ALF2 4.25 x 1.85 30 2 appr. 2% 29.4 30.6 250 500 40 200 single
BZX79-B33 SOD27 ALF2 4.25 x 1.85 33 2 appr. 2% 32.3 33.7 250 500 40 200 single
BZX79-B36 SOD27 ALF2 4.25 x 1.85 36 2 appr. 2% 35.3 36.7 250 500 40 200 single
BZX79-B39 SOD27 ALF2 4.25 x 1.85 39 2 appr. 2% 38.2 39.8 250 500 40 200 single
BZX79-B3V0 SOD27 ALF2 4.25 x 1.85 3 5 appr. 2% 2.94 3.06 250 500 40 200 single
BZX79-B3V3 SOD27 ALF2 4.25 x 1.85 3.3 5 appr. 2% 3.23 3.37 250 500 40 200 single
BZX79-B3V6 SOD27 ALF2 4.25 x 1.85 3.6 5 appr. 2% 3.53 3.67 250 500 40 200 single
BZX79-B3V9 SOD27 ALF2 4.25 x 1.85 3.9 5 appr. 2% 3.82 3.98 250 500 40 200 single
BZX79-B43 SOD27 ALF2 4.25 x 1.85 43 2 appr. 2% 42.1 43.9 250 500 40 200 single
BZX79-B47 SOD27 ALF2 4.25 x 1.85 47 2 appr. 2% 46.1 47.9 250 500 40 200 single
BZX79-B4V3 SOD27 ALF2 4.25 x 1.85 4.3 5 appr. 2% 4.21 4.39 250 500 40 200 single
BZX79-B4V7 SOD27 ALF2 4.25 x 1.85 4.7 5 appr. 2% 4.61 4.79 250 500 40 200 single
BZX79-B51 SOD27 ALF2 4.25 x 1.85 51 2 appr. 2% 50 52 250 500 40 200 single
BZX79-B56 SOD27 ALF2 4.25 x 1.85 56 2 appr. 2% 54.9 57.1 250 500 40 200 single
BZX79-B5V1 SOD27 ALF2 4.25 x 1.85 5.1 5 appr. 2% 5 5.2 250 500 40 200 single
BZX79-B5V6 SOD27 ALF2 4.25 x 1.85 5.6 5 appr. 2% 5.49 5.71 250 500 40 200 single
BZX79-B62 SOD27 ALF2 4.25 x 1.85 62 2 appr. 2% 60.8 63.2 250 500 40 200 single
BZX79-B68 SOD27 ALF2 4.25 x 1.85 68 2 appr. 2% 66.6 69.4 250 500 40 200 single
BZX79-B6V2 SOD27 ALF2 4.25 x 1.85 6.2 5 appr. 2% 6.08 6.32 250 500 40 200 single
BZX79-B6V8 SOD27 ALF2 4.25 x 1.85 6.8 5 appr. 2% 6.66 6.94 250 500 40 200 single
BZX79-B75 SOD27 ALF2 4.25 x 1.85 75 2 appr. 2% 73.5 76.5 250 500 40 200 single
BZX79-B7V5 SOD27 ALF2 4.25 x 1.85 7.5 5 appr. 2% 7.35 7.65 250 500 40 200 single
BZX79-B8V2 SOD27 ALF2 4.25 x 1.85 8.2 5 appr. 2% 8.04 8.36 250 500 40 200 single
BZX79-B9V1 SOD27 ALF2 4.25 x 1.85 9.1 5 appr. 2% 8.92 9.28 250 500 40 200 single
BZX79-C10 SOD27 ALF2 4.25 x 1.85 10 5 appr. 5% 9.4 10.6 250 500 40 200 single
BZX79-C11 SOD27 ALF2 4.25 x 1.85 11 5 appr. 5% 10.4 11.6 250 500 40 200 single
BZX79-C12 SOD27 ALF2 4.25 x 1.85 12 5 appr. 5% 11.4 12.7 250 500 40 200 single
BZX79-C13 SOD27 ALF2 4.25 x 1.85 13 5 appr. 5% 12.4 14.1 250 500 40 200 single
BZX79-C15 SOD27 ALF2 4.25 x 1.85 15 5 appr. 5% 13.8 15.6 250 500 40 200 single
BZX79-C16 SOD27 ALF2 4.25 x 1.85 16 5 appr. 5% 15.3 17.1 250 500 40 200 single
BZX79-C18 SOD27 ALF2 4.25 x 1.85 18 5 appr. 5% 16.8 19.1 250 500 40 200 single
BZX79-C20 SOD27 ALF2 4.25 x 1.85 20 5 appr. 5% 18.8 21.2 250 500 40 200 single
BZX79-C22 SOD27 ALF2 4.25 x 1.85 22 5 appr. 5% 20.8 23.3 250 500 40 200 single
BZX79-C24 SOD27 ALF2 4.25 x 1.85 24 5 appr. 5% 22.8 25.6 250 500 40 200 single
BZX79-C27 SOD27 ALF2 4.25 x 1.85 27 2 appr. 5% 25.1 28.9 250 500 40 200 single
BZX79-C2V4 SOD27 ALF2 4.25 x 1.85 2.4 5 appr. 5% 2.2 2.6 250 500 40 200 single
BZX79-C2V7 SOD27 ALF2 4.25 x 1.85 2.7 5 appr. 5% 2.5 2.9 250 500 40 200 single
BZX79-C30 SOD27 ALF2 4.25 x 1.85 30 2 appr. 5% 28 32 250 500 40 200 single
BZX79-C33 SOD27 ALF2 4.25 x 1.85 33 2 appr. 5% 31 35 250 500 40 200 single
BZX79-C36 SOD27 ALF2 4.25 x 1.85 36 2 appr. 5% 34 38 250 500 40 200 single
BZX79-C39 SOD27 ALF2 4.25 x 1.85 39 2 appr. 5% 37 41 250 500 40 200 single
BZX79-C3V0 SOD27 ALF2 4.25 x 1.85 3 5 appr. 5% 2.8 3.2 250 500 40 200 single
BZX79-C3V3 SOD27 ALF2 4.25 x 1.85 3.3 5 appr. 5% 3.1 3.5 250 500 40 200 single
BZX79-C3V6 SOD27 ALF2 4.25 x 1.85 3.6 5 appr. 5% 3.4 3.8 250 500 40 200 single
BZX79-C3V9 SOD27 ALF2 4.25 x 1.85 3.9 5 appr. 5% 3.7 4.1 250 500 40 200 single
BZX79-C43 SOD27 ALF2 4.25 x 1.85 43 2 appr. 5% 40 46 250 500 40 200 single
BZX79-C47 SOD27 ALF2 4.25 x 1.85 47 2 appr. 5% 44 50 250 500 40 200 single
BZX79-C4V3 SOD27 ALF2 4.25 x 1.85 4.3 5 appr. 5% 4 4.6 250 500 40 200 single
BZX79-C4V7 SOD27 ALF2 4.25 x 1.85 4.7 5 appr. 5% 4.4 5 250 500 40 200 single
BZX79-C51 SOD27 ALF2 4.25 x 1.85 51 2 appr. 5% 48 54 250 500 40 200 single
BZX79-C56 SOD27 ALF2 4.25 x 1.85 56 2 appr. 5% 52 60 250 500 40 200 single
BZX79-C5V1 SOD27 ALF2 4.25 x 1.85 5.1 5 appr. 5% 4.8 5.4 250 500 40 200 single
BZX79-C5V6 SOD27 ALF2 4.25 x 1.85 5.6 5 appr. 5% 5.2 6 250 500 40 200 single
BZX79-C62 SOD27 ALF2 4.25 x 1.85 62 2 appr. 5% 58 66 250 500 40 200 single
BZX79-C68 SOD27 ALF2 4.25 x 1.85 68 2 appr. 5% 64 72 250 500 40 200 single
BZX79-C6V2 SOD27 ALF2 4.25 x 1.85 6.2 5 appr. 5% 5.8 6.6 250 500 40 200 single
BZX79-C6V8 SOD27 ALF2 4.25 x 1.85 6.8 5 appr. 5% 6.4 7.2 250 500 40 200 single
BZX79-C75 SOD27 ALF2 4.25 x 1.85 75 2 appr. 5% 70 79 250 500 40 200 single
BZX79-C7V5 SOD27 ALF2 4.25 x 1.85 7.5 5 appr. 5% 7 7.9 250 500 40 200 single
BZX79-C8V2 SOD27 ALF2 4.25 x 1.85 8.2 5 appr. 5% 7.7 8.7 250 500 40 200 single
BZX79-C9V1 SOD27 ALF2 4.25 x 1.85 9.1 5 appr. 5% 8.5 9.6 250 500 40 200 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX79-B10 BZX79-B10,133
(933166870133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B10,113
(933166870113)
Active SOD27_113
BZX79-B10,143
(933166870143)
Active SOD27_143
BZX79-B11 BZX79-B11,113
(933166880113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B11,143
(933166880143)
Active SOD27_143
BZX79-B11,133
(933166880133)
Active SOD27_133
BZX79-B12 BZX79-B12,113
(933166890113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B12,133
(933166890133)
Active SOD27_133
BZX79-B12,143
(933166890143)
Active SOD27_143
BZX79-B13 BZX79-B13,113
(933166900113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B13,143
(933166900143)
Active SOD27_143
BZX79-B13,133
(933166900133)
Active SOD27_133
BZX79-B15 BZX79-B15,113
(933166910113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B15,143
(933166910143)
Active SOD27_143
BZX79-B15,133
(933166910133)
Active SOD27_133
BZX79-B16 BZX79-B16,143
(933166920143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B16,113
(933166920113)
Active SOD27_113
BZX79-B16,133
(933166920133)
Active SOD27_133
BZX79-B18 BZX79-B18,133
(933166930133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B18,113
(933166930113)
Active SOD27_113
BZX79-B18,143
(933166930143)
Active SOD27_143
BZX79-B20 BZX79-B20,113
(933166940113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B20,133
(933166940133)
Active SOD27_133
BZX79-B20,143
(933166940143)
Active SOD27_143
BZX79-B22 BZX79-B22,113
(933166950113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B22,133
(933166950133)
Active SOD27_133
BZX79-B22,143
(933166950143)
Active SOD27_143
BZX79-B24 BZX79-B24,133
(933166960133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B24,143
(933166960143)
Active SOD27_143
BZX79-B24,113
(933166960113)
Active SOD27_113
BZX79-B27 BZX79-B27,143
(933166970143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B27,113
(933166970113)
Active SOD27_113
BZX79-B27,133
(933166970133)
Active SOD27_133
BZX79-B2V4 BZX79-B2V4,133
(933549930133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B2V4,143
(933549930143)
Active SOD27_143
BZX79-B2V4,113
(933549930113)
Active SOD27_113
BZX79-B2V7 BZX79-B2V7,113
(933544240113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B2V7,133
(933544240133)
Active SOD27_133
BZX79-B2V7,143
(933544240143)
Active SOD27_143
BZX79-B30 BZX79-B30,133
(933166980133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B30,113
(933166980113)
Active SOD27_113
BZX79-B30,143
(933166980143)
Active SOD27_143
BZX79-B33 BZX79-B33,113
(933166990113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B33,143
(933166990143)
Active SOD27_143
BZX79-B33,133
(933166990133)
Active SOD27_133
BZX79-B36 BZX79-B36,133
(933167000133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B36,113
(933167000113)
Active SOD27_113
BZX79-B36,143
(933167000143)
Active SOD27_143
BZX79-B39 BZX79-B39,143
(933167010143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B39,133
(933167010133)
Active SOD27_133
BZX79-B39,113
(933167010113)
Active SOD27_113
BZX79-B3V0 BZX79-B3V0,143
(933549940143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B3V0,113
(933549940113)
Active SOD27_113
BZX79-B3V0,133
(933549940133)
Active SOD27_133
BZX79-B3V3 BZX79-B3V3,113
(933549950113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B3V3,143
(933549950143)
Active SOD27_143
BZX79-B3V3,133
(933549950133)
Active SOD27_133
BZX79-B3V6 BZX79-B3V6,133
(933549960133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B3V6,113
(933549960113)
Active SOD27_113
BZX79-B3V6,143
(933549960143)
Active SOD27_143
BZX79-B3V9 BZX79-B3V9,143
(933471100143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B3V9,133
(933471100133)
Active SOD27_133
BZX79-B3V9,113
(933471100113)
Active SOD27_113
BZX79-B43 BZX79-B43,143
(933167020143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B43,133
(933167020133)
Active SOD27_133
BZX79-B43,113
(933167020113)
Active SOD27_113
BZX79-B47 BZX79-B47,143
(933167030143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B47,113
(933167030113)
Active SOD27_113
BZX79-B47,133
(933167030133)
Active SOD27_133
BZX79-B4V3 BZX79-B4V3,143
(933549970143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B4V3,133
(933549970133)
Active SOD27_133
BZX79-B4V3,113
(933549970113)
Active SOD27_113
BZX79-B4V7 BZX79-B4V7,113
(933166800113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B4V7,133
(933166800133)
Active SOD27_133
BZX79-B4V7,143
(933166800143)
Active SOD27_143
BZX79-B51 BZX79-B51,143
(933167040143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B51,113
(933167040113)
Active SOD27_113
BZX79-B51,133
(933167040133)
Active SOD27_133
BZX79-B56 BZX79-B56,113
(933167050113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B56,133
(933167050133)
Active SOD27_133
BZX79-B56,143
(933167050143)
Active SOD27_143
BZX79-B5V1 BZX79-B5V1,113
(933166810113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B5V1,133
(933166810133)
Active SOD27_133
BZX79-B5V1,143
(933166810143)
Active SOD27_143
BZX79-B5V6 BZX79-B5V6,113
(933166820113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B5V6,143
(933166820143)
Active SOD27_143
BZX79-B5V6,133
(933166820133)
Active SOD27_133
BZX79-B62 BZX79-B62,143
(933167060143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-B62,133
(933167060133)
Active SOD27_133
BZX79-B62,113
(933167060113)
Active SOD27_113
BZX79-B68 BZX79-B68,133
(933167070133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B68,143
(933167070143)
Active SOD27_143
BZX79-B68,113
(933167070113)
Active SOD27_113
BZX79-B6V2 BZX79-B6V2,133
(933166830133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B6V2,143
(933166830143)
Active SOD27_143
BZX79-B6V2,113
(933166830113)
Active SOD27_113
BZX79-B6V8 BZX79-B6V8,133
(933160890133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B6V8,113
(933160890113)
Active SOD27_113
BZX79-B6V8,143
(933160890143)
Active SOD27_143
BZX79-B75 BZX79-B75,113
(933167080113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B75,143
(933167080143)
Active SOD27_143
BZX79-B75,133
(933167080133)
Active SOD27_133
BZX79-B7V5 BZX79-B7V5,113
(933166840113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B7V5,133
(933166840133)
Active SOD27_133
BZX79-B7V5,143
(933166840143)
Active SOD27_143
BZX79-B8V2 BZX79-B8V2,133
(933166850133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-B8V2,113
(933166850113)
Active SOD27_113
BZX79-B8V2,143
(933166850143)
Active SOD27_143
BZX79-B9V1 BZX79-B9V1,113
(933166860113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-B9V1,133
(933166860133)
Active SOD27_133
BZX79-B9V1,143
(933166860143)
Active SOD27_143
BZX79-C10 BZX79-C10,113
(933117790113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C10,133
(933117790133)
Active SOD27_133
BZX79-C10,143
(933117790143)
Active SOD27_143
BZX79-C11 BZX79-C11,113
(933117800113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C11,143
(933117800143)
Active SOD27_143
BZX79-C11,133
(933117800133)
Active SOD27_133
BZX79-C12 BZX79-C12,143
(933117810143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-C12,113
(933117810113)
Active SOD27_113
BZX79-C12,133
(933117810133)
Active SOD27_133
BZX79-C13 BZX79-C13,133
(933117820133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C13,143
(933117820143)
Active SOD27_143
BZX79-C13,113
(933117820113)
Active SOD27_113
BZX79-C15 BZX79-C15,133
(933117830133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C15,143
(933117830143)
Active SOD27_143
BZX79-C15,113
(933117830113)
Active SOD27_113
BZX79-C16 BZX79-C16,113
(933117840113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C16,133
(933117840133)
Active SOD27_133
BZX79-C16,143
(933117840143)
Active SOD27_143
BZX79-C18 BZX79-C18,113
(933117850113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C18,133
(933117850133)
Active SOD27_133
BZX79-C18,143
(933117850143)
Active SOD27_143
BZX79-C20 BZX79-C20,133
(933117860133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C20,113
(933117860113)
Active SOD27_113
BZX79-C20,143
(933117860143)
Active SOD27_143
BZX79-C22 BZX79-C22,113
(933117870113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C22,143
(933117870143)
Active SOD27_143
BZX79-C22,133
(933117870133)
Active SOD27_133
BZX79-C24 BZX79-C24,133
(933117880133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C24,113
(933117880113)
Active SOD27_113
BZX79-C24,143
(933117880143)
Active SOD27_143
BZX79-C27 BZX79-C27,113
(933117890113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C27,143
(933117890143)
Active SOD27_143
BZX79-C27,133
(933117890133)
Active SOD27_133
BZX79-C2V4 BZX79-C2V4,143
(933414680143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-C2V4,133
(933414680133)
Active SOD27_133
BZX79-C2V4,113
(933414680113)
Active SOD27_113
BZX79-C2V7 BZX79-C2V7,143
(933298820143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-C2V7,113
(933298820113)
Active SOD27_113
BZX79-C2V7,133
(933298820133)
Active SOD27_133
BZX79-C30 BZX79-C30,133
(933117900133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C30,113
(933117900113)
Active SOD27_113
BZX79-C30,143
(933117900143)
Active SOD27_143
BZX79-C33 BZX79-C33,133
(933117910133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C33,113
(933117910113)
Active SOD27_113
BZX79-C33,143
(933117910143)
Active SOD27_143
BZX79-C36 BZX79-C36,113
(933117920113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C36,143
(933117920143)
Active SOD27_143
BZX79-C36,133
(933117920133)
Active SOD27_133
BZX79-C39 BZX79-C39,133
(933117930133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C39,113
(933117930113)
Active SOD27_113
BZX79-C39,143
(933117930143)
Active SOD27_143
BZX79-C3V0 BZX79-C3V0,133
(933414690133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C3V0,113
(933414690113)
Active SOD27_113
BZX79-C3V0,143
(933414690143)
Active SOD27_143
BZX79-C3V3 BZX79-C3V3,133
(933117670133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C3V3,143
(933117670143)
Active SOD27_143
BZX79-C3V3,113
(933117670113)
Active SOD27_113
BZX79-C3V6 BZX79-C3V6,143
(933117680143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-C3V6,113
(933117680113)
Active SOD27_113
BZX79-C3V6,133
(933117680133)
Active SOD27_133
BZX79-C3V9 BZX79-C3V9,113
(933117690113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C3V9,133
(933117690133)
Active SOD27_133
BZX79-C3V9,143
(933117690143)
Active SOD27_143
BZX79-C43 BZX79-C43,133
(933117940133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C43,143
(933117940143)
Active SOD27_143
BZX79-C43,113
(933117940113)
Active SOD27_113
BZX79-C47 BZX79-C47,133
(933117950133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C47,143
(933117950143)
Active SOD27_143
BZX79-C47,113
(933117950113)
Active SOD27_113
BZX79-C4V3 BZX79-C4V3,113
(933117700113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C4V3,133
(933117700133)
Active SOD27_133
BZX79-C4V3,143
(933117700143)
Active SOD27_143
BZX79-C4V7 BZX79-C4V7,143
(933117710143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-C4V7,113
(933117710113)
Active SOD27_113
BZX79-C4V7,133
(933117710133)
Active SOD27_133
BZX79-C51 BZX79-C51,113
(933117960113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C51,143
(933117960143)
Active SOD27_143
BZX79-C51,133
(933117960133)
Active SOD27_133
BZX79-C56 BZX79-C56,113
(933117970113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C56,143
(933117970143)
Active SOD27_143
BZX79-C56,133
(933117970133)
Active SOD27_133
BZX79-C5V1 BZX79-C5V1,133
(933117720133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C5V1,113
(933117720113)
Active SOD27_113
BZX79-C5V1,143
(933117720143)
Active SOD27_143
BZX79-C5V6 BZX79-C5V6,133
(933117730133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C5V6,143
(933117730143)
Active SOD27_143
BZX79-C5V6,113
(933117730113)
Active SOD27_113
BZX79-C62 BZX79-C62,143
(933117980143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-C62,113
(933117980113)
Active SOD27_113
BZX79-C62,133
(933117980133)
Active SOD27_133
BZX79-C68 BZX79-C68,113
(933117990113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C68,133
(933117990133)
Active SOD27_133
BZX79-C68,143
(933117990143)
Active SOD27_143
BZX79-C6V2 BZX79-C6V2,133
(933117740133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C6V2,143
(933117740143)
Active SOD27_143
BZX79-C6V2,113
(933117740113)
Active SOD27_113
BZX79-C6V8 BZX79-C6V8,133
(933117750133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C6V8,143
(933117750143)
Active SOD27_143
BZX79-C6V8,113
(933117750113)
Active SOD27_113
BZX79-C75 BZX79-C75,143
(933118000143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-C75,113
(933118000113)
Active SOD27_113
BZX79-C75,133
(933118000133)
Active SOD27_133
BZX79-C7V5 BZX79-C7V5,113
(933117760113)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_113
BZX79-C7V5,143
(933117760143)
Active SOD27_143
BZX79-C7V5,133
(933117760133)
Active SOD27_133
BZX79-C8V2 BZX79-C8V2,143
(933117770143)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_143
BZX79-C8V2,133
(933117770133)
Active SOD27_133
BZX79-C8V2,113
(933117770113)
Active SOD27_113
BZX79-C9V1 BZX79-C9V1,133
(933117780133)
Active SOD27
ALF2
(SOD27)
SOD27 WAVE_BG-BD-1
SOD27_133
BZX79-C9V1,143
(933117780143)
Active SOD27_143
BZX79-C9V1,113
(933117780113)
Active SOD27_113

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX79-B10 BZX79-B10,133 BZX79-B10 rohs rhf rhf
BZX79-B10 BZX79-B10,113 BZX79-B10 rohs rhf rhf
BZX79-B10 BZX79-B10,143 BZX79-B10 rohs rhf rhf
BZX79-B11 BZX79-B11,113 BZX79-B11 rohs rhf rhf
BZX79-B11 BZX79-B11,143 BZX79-B11 rohs rhf rhf
BZX79-B11 BZX79-B11,133 BZX79-B11 rohs rhf rhf
BZX79-B12 BZX79-B12,113 BZX79-B12 rohs rhf rhf
BZX79-B12 BZX79-B12,133 BZX79-B12 rohs rhf rhf
BZX79-B12 BZX79-B12,143 BZX79-B12 rohs rhf rhf
BZX79-B13 BZX79-B13,113 BZX79-B13 rohs rhf rhf
BZX79-B13 BZX79-B13,143 BZX79-B13 rohs rhf rhf
BZX79-B13 BZX79-B13,133 BZX79-B13 rohs rhf rhf
BZX79-B15 BZX79-B15,113 BZX79-B15 rohs rhf rhf
BZX79-B15 BZX79-B15,143 BZX79-B15 rohs rhf rhf
BZX79-B15 BZX79-B15,133 BZX79-B15 rohs rhf rhf
BZX79-B16 BZX79-B16,143 BZX79-B16 rohs rhf rhf
BZX79-B16 BZX79-B16,113 BZX79-B16 rohs rhf rhf
BZX79-B16 BZX79-B16,133 BZX79-B16 rohs rhf rhf
BZX79-B18 BZX79-B18,133 BZX79-B18 rohs rhf rhf
BZX79-B18 BZX79-B18,113 BZX79-B18 rohs rhf rhf
BZX79-B18 BZX79-B18,143 BZX79-B18 rohs rhf rhf
BZX79-B20 BZX79-B20,113 BZX79-B20 rohs rhf rhf
BZX79-B20 BZX79-B20,133 BZX79-B20 rohs rhf rhf
BZX79-B20 BZX79-B20,143 BZX79-B20 rohs rhf rhf
BZX79-B22 BZX79-B22,113 BZX79-B22 rohs rhf rhf
BZX79-B22 BZX79-B22,133 BZX79-B22 rohs rhf rhf
BZX79-B22 BZX79-B22,143 BZX79-B22 rohs rhf rhf
BZX79-B24 BZX79-B24,133 BZX79-B24 rohs rhf rhf
BZX79-B24 BZX79-B24,143 BZX79-B24 rohs rhf rhf
BZX79-B24 BZX79-B24,113 BZX79-B24 rohs rhf rhf
BZX79-B27 BZX79-B27,143 BZX79-B27 rohs rhf rhf
BZX79-B27 BZX79-B27,113 BZX79-B27 rohs rhf rhf
BZX79-B27 BZX79-B27,133 BZX79-B27 rohs rhf rhf
BZX79-B2V4 BZX79-B2V4,133 BZX79-B2V4 rohs rhf rhf
BZX79-B2V4 BZX79-B2V4,143 BZX79-B2V4 rohs rhf rhf
BZX79-B2V4 BZX79-B2V4,113 BZX79-B2V4 rohs rhf rhf
BZX79-B2V7 BZX79-B2V7,113 BZX79-B2V7 rohs rhf rhf
BZX79-B2V7 BZX79-B2V7,133 BZX79-B2V7 rohs rhf rhf
BZX79-B2V7 BZX79-B2V7,143 BZX79-B2V7 rohs rhf rhf
BZX79-B30 BZX79-B30,133 BZX79-B30 rohs rhf rhf
BZX79-B30 BZX79-B30,113 BZX79-B30 rohs rhf rhf
BZX79-B30 BZX79-B30,143 BZX79-B30 rohs rhf rhf
BZX79-B33 BZX79-B33,113 BZX79-B33 rohs rhf rhf
BZX79-B33 BZX79-B33,143 BZX79-B33 rohs rhf rhf
BZX79-B33 BZX79-B33,133 BZX79-B33 rohs rhf rhf
BZX79-B36 BZX79-B36,133 BZX79-B36 rohs rhf rhf
BZX79-B36 BZX79-B36,113 BZX79-B36 rohs rhf rhf
BZX79-B36 BZX79-B36,143 BZX79-B36 rohs rhf rhf
BZX79-B39 BZX79-B39,143 BZX79-B39 rohs rhf rhf
BZX79-B39 BZX79-B39,133 BZX79-B39 rohs rhf rhf
BZX79-B39 BZX79-B39,113 BZX79-B39 rohs rhf rhf
BZX79-B3V0 BZX79-B3V0,143 BZX79-B3V0 rohs rhf rhf
BZX79-B3V0 BZX79-B3V0,113 BZX79-B3V0 rohs rhf rhf
BZX79-B3V0 BZX79-B3V0,133 BZX79-B3V0 rohs rhf rhf
BZX79-B3V3 BZX79-B3V3,113 BZX79-B3V3 rohs rhf rhf
BZX79-B3V3 BZX79-B3V3,143 BZX79-B3V3 rohs rhf rhf
BZX79-B3V3 BZX79-B3V3,133 BZX79-B3V3 rohs rhf rhf
BZX79-B3V6 BZX79-B3V6,133 BZX79-B3V6 rohs rhf rhf
BZX79-B3V6 BZX79-B3V6,113 BZX79-B3V6 rohs rhf rhf
BZX79-B3V6 BZX79-B3V6,143 BZX79-B3V6 rohs rhf rhf
BZX79-B3V9 BZX79-B3V9,143 BZX79-B3V9 rohs rhf rhf
BZX79-B3V9 BZX79-B3V9,133 BZX79-B3V9 rohs rhf rhf
BZX79-B3V9 BZX79-B3V9,113 BZX79-B3V9 rohs rhf rhf
BZX79-B43 BZX79-B43,143 BZX79-B43 rohs rhf rhf
BZX79-B43 BZX79-B43,133 BZX79-B43 rohs rhf rhf
BZX79-B43 BZX79-B43,113 BZX79-B43 rohs rhf rhf
BZX79-B47 BZX79-B47,143 BZX79-B47 rohs rhf rhf
BZX79-B47 BZX79-B47,113 BZX79-B47 rohs rhf rhf
BZX79-B47 BZX79-B47,133 BZX79-B47 rohs rhf rhf
BZX79-B4V3 BZX79-B4V3,143 BZX79-B4V3 rohs rhf rhf
BZX79-B4V3 BZX79-B4V3,133 BZX79-B4V3 rohs rhf rhf
BZX79-B4V3 BZX79-B4V3,113 BZX79-B4V3 rohs rhf rhf
BZX79-B4V7 BZX79-B4V7,113 BZX79-B4V7 rohs rhf rhf
BZX79-B4V7 BZX79-B4V7,133 BZX79-B4V7 rohs rhf rhf
BZX79-B4V7 BZX79-B4V7,143 BZX79-B4V7 rohs rhf rhf
BZX79-B51 BZX79-B51,143 BZX79-B51 rohs rhf rhf
BZX79-B51 BZX79-B51,113 BZX79-B51 rohs rhf rhf
BZX79-B51 BZX79-B51,133 BZX79-B51 rohs rhf rhf
BZX79-B56 BZX79-B56,113 BZX79-B56 rohs rhf rhf
BZX79-B56 BZX79-B56,133 BZX79-B56 rohs rhf rhf
BZX79-B56 BZX79-B56,143 BZX79-B56 rohs rhf rhf
BZX79-B5V1 BZX79-B5V1,113 BZX79-B5V1 rohs rhf rhf
BZX79-B5V1 BZX79-B5V1,133 BZX79-B5V1 rohs rhf rhf
BZX79-B5V1 BZX79-B5V1,143 BZX79-B5V1 rohs rhf rhf
BZX79-B5V6 BZX79-B5V6,113 BZX79-B5V6 rohs rhf rhf
BZX79-B5V6 BZX79-B5V6,143 BZX79-B5V6 rohs rhf rhf
BZX79-B5V6 BZX79-B5V6,133 BZX79-B5V6 rohs rhf rhf
BZX79-B62 BZX79-B62,143 BZX79-B62 rohs rhf rhf
BZX79-B62 BZX79-B62,133 BZX79-B62 rohs rhf rhf
BZX79-B62 BZX79-B62,113 BZX79-B62 rohs rhf rhf
BZX79-B68 BZX79-B68,133 BZX79-B68 rohs rhf rhf
BZX79-B68 BZX79-B68,143 BZX79-B68 rohs rhf rhf
BZX79-B68 BZX79-B68,113 BZX79-B68 rohs rhf rhf
BZX79-B6V2 BZX79-B6V2,133 BZX79-B6V2 rohs rhf rhf
BZX79-B6V2 BZX79-B6V2,143 BZX79-B6V2 rohs rhf rhf
BZX79-B6V2 BZX79-B6V2,113 BZX79-B6V2 rohs rhf rhf
BZX79-B6V8 BZX79-B6V8,133 BZX79-B6V8 rohs rhf rhf
BZX79-B6V8 BZX79-B6V8,113 BZX79-B6V8 rohs rhf rhf
BZX79-B6V8 BZX79-B6V8,143 BZX79-B6V8 rohs rhf rhf
BZX79-B75 BZX79-B75,113 BZX79-B75 rohs rhf rhf
BZX79-B75 BZX79-B75,143 BZX79-B75 rohs rhf rhf
BZX79-B75 BZX79-B75,133 BZX79-B75 rohs rhf rhf
BZX79-B7V5 BZX79-B7V5,113 BZX79-B7V5 rohs rhf rhf
BZX79-B7V5 BZX79-B7V5,133 BZX79-B7V5 rohs rhf rhf
BZX79-B7V5 BZX79-B7V5,143 BZX79-B7V5 rohs rhf rhf
BZX79-B8V2 BZX79-B8V2,133 BZX79-B8V2 rohs rhf rhf
BZX79-B8V2 BZX79-B8V2,113 BZX79-B8V2 rohs rhf rhf
BZX79-B8V2 BZX79-B8V2,143 BZX79-B8V2 rohs rhf rhf
BZX79-B9V1 BZX79-B9V1,113 BZX79-B9V1 rohs rhf rhf
BZX79-B9V1 BZX79-B9V1,133 BZX79-B9V1 rohs rhf rhf
BZX79-B9V1 BZX79-B9V1,143 BZX79-B9V1 rohs rhf rhf
BZX79-C10 BZX79-C10,113 BZX79-C10 rohs rhf rhf
BZX79-C10 BZX79-C10,133 BZX79-C10 rohs rhf rhf
BZX79-C10 BZX79-C10,143 BZX79-C10 rohs rhf rhf
BZX79-C11 BZX79-C11,113 BZX79-C11 rohs rhf rhf
BZX79-C11 BZX79-C11,143 BZX79-C11 rohs rhf rhf
BZX79-C11 BZX79-C11,133 BZX79-C11 rohs rhf rhf
BZX79-C12 BZX79-C12,143 BZX79-C12 rohs rhf rhf
BZX79-C12 BZX79-C12,113 BZX79-C12 rohs rhf rhf
BZX79-C12 BZX79-C12,133 BZX79-C12 rohs rhf rhf
BZX79-C13 BZX79-C13,133 BZX79-C13 rohs rhf rhf
BZX79-C13 BZX79-C13,143 BZX79-C13 rohs rhf rhf
BZX79-C13 BZX79-C13,113 BZX79-C13 rohs rhf rhf
BZX79-C15 BZX79-C15,133 BZX79-C15 rohs rhf rhf
BZX79-C15 BZX79-C15,143 BZX79-C15 rohs rhf rhf
BZX79-C15 BZX79-C15,113 BZX79-C15 rohs rhf rhf
BZX79-C16 BZX79-C16,113 BZX79-C16 rohs rhf rhf
BZX79-C16 BZX79-C16,133 BZX79-C16 rohs rhf rhf
BZX79-C16 BZX79-C16,143 BZX79-C16 rohs rhf rhf
BZX79-C18 BZX79-C18,113 BZX79-C18 rohs rhf rhf
BZX79-C18 BZX79-C18,133 BZX79-C18 rohs rhf rhf
BZX79-C18 BZX79-C18,143 BZX79-C18 rohs rhf rhf
BZX79-C20 BZX79-C20,133 BZX79-C20 rohs rhf rhf
BZX79-C20 BZX79-C20,113 BZX79-C20 rohs rhf rhf
BZX79-C20 BZX79-C20,143 BZX79-C20 rohs rhf rhf
BZX79-C22 BZX79-C22,113 BZX79-C22 rohs rhf rhf
BZX79-C22 BZX79-C22,143 BZX79-C22 rohs rhf rhf
BZX79-C22 BZX79-C22,133 BZX79-C22 rohs rhf rhf
BZX79-C24 BZX79-C24,133 BZX79-C24 rohs rhf rhf
BZX79-C24 BZX79-C24,113 BZX79-C24 rohs rhf rhf
BZX79-C24 BZX79-C24,143 BZX79-C24 rohs rhf rhf
BZX79-C27 BZX79-C27,113 BZX79-C27 rohs rhf rhf
BZX79-C27 BZX79-C27,143 BZX79-C27 rohs rhf rhf
BZX79-C27 BZX79-C27,133 BZX79-C27 rohs rhf rhf
BZX79-C2V4 BZX79-C2V4,143 BZX79-C2V4 rohs rhf rhf
BZX79-C2V4 BZX79-C2V4,133 BZX79-C2V4 rohs rhf rhf
BZX79-C2V4 BZX79-C2V4,113 BZX79-C2V4 rohs rhf rhf
BZX79-C2V7 BZX79-C2V7,143 BZX79-C2V7 rohs rhf rhf
BZX79-C2V7 BZX79-C2V7,113 BZX79-C2V7 rohs rhf rhf
BZX79-C2V7 BZX79-C2V7,133 BZX79-C2V7 rohs rhf rhf
BZX79-C30 BZX79-C30,133 BZX79-C30 rohs rhf rhf
BZX79-C30 BZX79-C30,113 BZX79-C30 rohs rhf rhf
BZX79-C30 BZX79-C30,143 BZX79-C30 rohs rhf rhf
BZX79-C33 BZX79-C33,133 BZX79-C33 rohs rhf rhf
BZX79-C33 BZX79-C33,113 BZX79-C33 rohs rhf rhf
BZX79-C33 BZX79-C33,143 BZX79-C33 rohs rhf rhf
BZX79-C36 BZX79-C36,113 BZX79-C36 rohs rhf rhf
BZX79-C36 BZX79-C36,143 BZX79-C36 rohs rhf rhf
BZX79-C36 BZX79-C36,133 BZX79-C36 rohs rhf rhf
BZX79-C39 BZX79-C39,133 BZX79-C39 rohs rhf rhf
BZX79-C39 BZX79-C39,113 BZX79-C39 rohs rhf rhf
BZX79-C39 BZX79-C39,143 BZX79-C39 rohs rhf rhf
BZX79-C3V0 BZX79-C3V0,133 BZX79-C3V0 rohs rhf rhf
BZX79-C3V0 BZX79-C3V0,113 BZX79-C3V0 rohs rhf rhf
BZX79-C3V0 BZX79-C3V0,143 BZX79-C3V0 rohs rhf rhf
BZX79-C3V3 BZX79-C3V3,133 BZX79-C3V3 rohs rhf rhf
BZX79-C3V3 BZX79-C3V3,143 BZX79-C3V3 rohs rhf rhf
BZX79-C3V3 BZX79-C3V3,113 BZX79-C3V3 rohs rhf rhf
BZX79-C3V6 BZX79-C3V6,143 BZX79-C3V6 rohs rhf rhf
BZX79-C3V6 BZX79-C3V6,113 BZX79-C3V6 rohs rhf rhf
BZX79-C3V6 BZX79-C3V6,133 BZX79-C3V6 rohs rhf rhf
BZX79-C3V9 BZX79-C3V9,113 BZX79-C3V9 rohs rhf rhf
BZX79-C3V9 BZX79-C3V9,133 BZX79-C3V9 rohs rhf rhf
BZX79-C3V9 BZX79-C3V9,143 BZX79-C3V9 rohs rhf rhf
BZX79-C43 BZX79-C43,133 BZX79-C43 rohs rhf rhf
BZX79-C43 BZX79-C43,143 BZX79-C43 rohs rhf rhf
BZX79-C43 BZX79-C43,113 BZX79-C43 rohs rhf rhf
BZX79-C47 BZX79-C47,133 BZX79-C47 rohs rhf rhf
BZX79-C47 BZX79-C47,143 BZX79-C47 rohs rhf rhf
BZX79-C47 BZX79-C47,113 BZX79-C47 rohs rhf rhf
BZX79-C4V3 BZX79-C4V3,113 BZX79-C4V3 rohs rhf rhf
BZX79-C4V3 BZX79-C4V3,133 BZX79-C4V3 rohs rhf rhf
BZX79-C4V3 BZX79-C4V3,143 BZX79-C4V3 rohs rhf rhf
BZX79-C4V7 BZX79-C4V7,143 BZX79-C4V7 rohs rhf rhf
BZX79-C4V7 BZX79-C4V7,113 BZX79-C4V7 rohs rhf rhf
BZX79-C4V7 BZX79-C4V7,133 BZX79-C4V7 rohs rhf rhf
BZX79-C51 BZX79-C51,113 BZX79-C51 rohs rhf rhf
BZX79-C51 BZX79-C51,143 BZX79-C51 rohs rhf rhf
BZX79-C51 BZX79-C51,133 BZX79-C51 rohs rhf rhf
BZX79-C56 BZX79-C56,113 BZX79-C56 rohs rhf rhf
BZX79-C56 BZX79-C56,143 BZX79-C56 rohs rhf rhf
BZX79-C56 BZX79-C56,133 BZX79-C56 rohs rhf rhf
BZX79-C5V1 BZX79-C5V1,133 BZX79-C5V1 rohs rhf rhf
BZX79-C5V1 BZX79-C5V1,113 BZX79-C5V1 rohs rhf rhf
BZX79-C5V1 BZX79-C5V1,143 BZX79-C5V1 rohs rhf rhf
BZX79-C5V6 BZX79-C5V6,133 BZX79-C5V6 rohs rhf rhf
BZX79-C5V6 BZX79-C5V6,143 BZX79-C5V6 rohs rhf rhf
BZX79-C5V6 BZX79-C5V6,113 BZX79-C5V6 rohs rhf rhf
BZX79-C62 BZX79-C62,143 BZX79-C62 rohs rhf rhf
BZX79-C62 BZX79-C62,113 BZX79-C62 rohs rhf rhf
BZX79-C62 BZX79-C62,133 BZX79-C62 rohs rhf rhf
BZX79-C68 BZX79-C68,113 BZX79-C68 rohs rhf rhf
BZX79-C68 BZX79-C68,133 BZX79-C68 rohs rhf rhf
BZX79-C68 BZX79-C68,143 BZX79-C68 rohs rhf rhf
BZX79-C6V2 BZX79-C6V2,133 BZX79-C6V2 rohs rhf rhf
BZX79-C6V2 BZX79-C6V2,143 BZX79-C6V2 rohs rhf rhf
BZX79-C6V2 BZX79-C6V2,113 BZX79-C6V2 rohs rhf rhf
BZX79-C6V8 BZX79-C6V8,133 BZX79-C6V8 rohs rhf rhf
BZX79-C6V8 BZX79-C6V8,143 BZX79-C6V8 rohs rhf rhf
BZX79-C6V8 BZX79-C6V8,113 BZX79-C6V8 rohs rhf rhf
BZX79-C75 BZX79-C75,143 BZX79-C75 rohs rhf rhf
BZX79-C75 BZX79-C75,113 BZX79-C75 rohs rhf rhf
BZX79-C75 BZX79-C75,133 BZX79-C75 rohs rhf rhf
BZX79-C7V5 BZX79-C7V5,113 BZX79-C7V5 rohs rhf rhf
BZX79-C7V5 BZX79-C7V5,143 BZX79-C7V5 rohs rhf rhf
BZX79-C7V5 BZX79-C7V5,133 BZX79-C7V5 rohs rhf rhf
BZX79-C8V2 BZX79-C8V2,143 BZX79-C8V2 rohs rhf rhf
BZX79-C8V2 BZX79-C8V2,133 BZX79-C8V2 rohs rhf rhf
BZX79-C8V2 BZX79-C8V2,113 BZX79-C8V2 rohs rhf rhf
BZX79-C9V1 BZX79-C9V1,133 BZX79-C9V1 rohs rhf rhf
BZX79-C9V1 BZX79-C9V1,143 BZX79-C9V1 rohs rhf rhf
BZX79-C9V1 BZX79-C9V1,113 BZX79-C9V1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
BZX79 Voltage regulator diodes Data sheet 2002-02-26
AN90063 Questions about package outline drawings Application note 2025-03-12
SOD27 3D model for products with SOD27package Design support 2021-01-28
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD27 glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm body Package information 2020-04-21
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD27 3D model for products with SOD27package Design support 2021-01-28