![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
CBT3384
10-bit bus switch with 5-bit output enables
The CBT3384 is a dual 5-pole, single-throw bus switch. The device features two output enable inputs (nOE) that each control five switch channels. The switches are disabled when the associated nOE input is HIGH. This device is fully specified for partial power down applications using IOFF.
Features and benefits
5 Ω switch connection between two ports
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
IOFF circuitry provides partial Power-down mode operation
Latch-up protection exceeds 100 mA per JESD78
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
CBT3384PW | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 10 | 0.25 | very low | -40~85 | TSSOP24 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3384PW | CBT3384PW,118 (935263696118) |
Active | CBT3384 |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3384D | CBT3384D,112 (935269089112) |
Obsolete | no package information | ||||
CBT3384D,118 (935269089118) |
Obsolete | ||||||
CBT3384DB | CBT3384DB,112 (935268989112) |
Obsolete | CBT3384 Standard Procedure Standard Procedure |
![]() SSOP24 (SOT340-1) |
SOT340-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
CBT3384DB,118 (935268989118) |
Obsolete | CBT3384 Standard Procedure Standard Procedure | SOT340-1_118 | ||||
CBT3384DK | CBT3384DK,118 (935270731118) |
Obsolete | CBT3384DK Standard Procedure Standard Procedure | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3384PW | CBT3384PW,118 | CBT3384PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3384D | CBT3384D,112 | CBT3384D |
|
![]() |
CBT3384D | CBT3384D,118 | CBT3384D |
|
![]() |
CBT3384DB | CBT3384DB,112 | CBT3384DB |
|
![]() |
CBT3384DB | CBT3384DB,118 | CBT3384DB |
|
![]() |
CBT3384DK | CBT3384DK,118 | CBT3384DK |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
CBT3384 | 10-bit bus switch with 5-bit output enables | Data sheet | 2024-06-25 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT340-1 | plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.