Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT3384DB
10-bit bus switch with 5-bit output enables
The CBT3384 is a dual 5-pole, single-throw bus switch. The device features two output enable inputs (nOE) that each control five switch channels. The switches are disabled when the associated nOE input is HIGH. This device is fully specified for partial power down applications using IOFF.
Alternatives
Features and benefits
5 Ω switch connection between two ports
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
IOFF circuitry provides partial Power-down mode operation
Latch-up protection exceeds 100 mA per JESD78
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
CBT3384DB | SSOP24 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3384DB | CBT3384DB,112 (935268989112) |
Obsolete | CBT3384 Standard Procedure Standard Procedure |
SSOP24 (SOT340-1) |
SOT340-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
CBT3384DB,118 (935268989118) |
Obsolete | CBT3384 Standard Procedure Standard Procedure | SOT340-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3384DB | CBT3384DB,112 | CBT3384DB | ||
CBT3384DB | CBT3384DB,118 | CBT3384DB |
Series
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
CBT3384 | 10-bit bus switch with 5-bit output enables | Data sheet | 2024-06-25 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT340-1 | plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.