CBT3384
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
CBT3384PW | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 10 | 0.25 | very low | -40~85 | TSSOP24 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3384PW | CBT3384PW,118 (935263696118) |
Active | CBT3384 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3384D | CBT3384D,112 (935269089112) |
Obsolete | no package information | ||||
CBT3384D,118 (935269089118) |
Obsolete | ||||||
CBT3384DB | CBT3384DB,112 (935268989112) |
Obsolete | CBT3384 Standard Procedure Standard Procedure |
SSOP24 (SOT340-1) |
SOT340-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
CBT3384DB,118 (935268989118) |
Obsolete | CBT3384 Standard Procedure Standard Procedure | SOT340-1_118 | ||||
CBT3384DK | CBT3384DK,118 (935270731118) |
Obsolete | CBT3384DK Standard Procedure Standard Procedure | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3384PW | CBT3384PW,118 | CBT3384PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3384D | CBT3384D,112 | CBT3384D | ||
CBT3384D | CBT3384D,118 | CBT3384D | ||
CBT3384DB | CBT3384DB,112 | CBT3384DB | ||
CBT3384DB | CBT3384DB,118 | CBT3384DB | ||
CBT3384DK | CBT3384DK,118 | CBT3384DK |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
CBT3384 | 10-bit bus switch with 5-bit output enables | Data sheet | 2024-06-25 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT340-1 | plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.