SOT1205

LFPAK bipolar transistors

Parametrics

Type number Package version Package name Product status VCEO [max] (V) IC [max] (A) ICM [max] (A) hFE [min] hFE [typ] Nr of transistors channel type (e)
PHPT610030NK-Q SOT1205 LFPAK56D; Dual LFPAK Production 100.0 3.0 8.0 150.0 250.0 2 NPN
PHPT610030NPK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 NPN/PNP 2 1000.0 100.0 3000.0 150.0 175 Y
PHPT610030PK-Q SOT1205 LFPAK56D; Dual LFPAK Production -100 -3 -8 150 220 2 PNP
PHPT610035NK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 NPN 2 1000.0 100.0 3000.0 150.0 175 Y
PHPT610035PK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 PNP 2 1000.0 -100.0 -3000.0 150.0 175 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PHPT610030NK-Q PHPT610030NK-QX
(934665022115)
Active 10030NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610030NPK PHPT610030NPKX
(934068173115)
Active 1003NPK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610030PK-Q PHPT610030PK-QX
(934665021115)
Active 10030PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610035NK PHPT610035NKX
(934068169115)
Active 10035NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610035PK PHPT610035PKX
(934068172115)
Active 10035PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PHPT610030NK-Q PHPT610030NK-QX PHPT610030NK-Q rohs rhf
PHPT610030NPK PHPT610030NPKX PHPT610030NPK rohs rhf
PHPT610030PK-Q PHPT610030PK-QX PHPT610030PK-Q rohs rhf
PHPT610035NK PHPT610035NKX PHPT610035NK rohs rhf
PHPT610035PK PHPT610035PKX PHPT610035PK rohs rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
AN11641 Relay replacement by Nexperia high-power bipolar transistors in LFPAK56 Application note 2024-07-25
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry Brochure 2021-06-24
SOT1205 3D model for products with SOT1205 package Design support 2017-06-30
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021 Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021 Leaflet 2021-08-06
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56D_SOT1205_mk plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body Marcom graphics 2017-01-28
SOT1205 plastic, single ended surface mounted package (LFPAK56D); 8 leads Package information 2022-03-11
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT1205 3D model for products with SOT1205 package Design support 2017-06-30

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.