
PDTA143X_TO_124XQB series
Parametrics
Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PDTA124XQB | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 22 | 47 | PNP | 450 | 50 | N |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA124XQB | PDTA124XQBZ (934662599147) |
Active | D4 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTA114YQB | PDTA114YQBYL (934662596315) |
Withdrawn / End-of-life | C9 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTA114YQBZ (934662596147) |
Withdrawn / End-of-life | C9 | SOT8015_147 | ||||
PDTA123JQB | PDTA123JQBYL (934662597315) |
Withdrawn / End-of-life | D2 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTA123JQBZ (934662597147) |
Withdrawn / End-of-life | D2 | SOT8015_147 | ||||
PDTA124XQB | PDTA124XQBYL (934662599315) |
Withdrawn / End-of-life | D4 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTA143XQB | PDTA143XQBYL (934662601315) |
Withdrawn / End-of-life | D6 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTA143XQBZ (934662601147) |
Withdrawn / End-of-life | D6 | SOT8015_147 | ||||
PDTA143ZQB | PDTA143ZQBYL (934662602315) |
Withdrawn / End-of-life | D7 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTA143ZQBZ (934662602147) |
Withdrawn / End-of-life | D7 | SOT8015_147 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA124XQB | PDTA124XQBZ | PDTA124XQB |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTA114YQB | PDTA114YQBYL | PDTA114YQB |
|
![]() |
PDTA114YQB | PDTA114YQBZ | PDTA114YQB |
|
![]() |
PDTA123JQB | PDTA123JQBYL | PDTA123JQB |
|
![]() |
PDTA123JQB | PDTA123JQBZ | PDTA123JQB |
|
![]() |
PDTA124XQB | PDTA124XQBYL | PDTA124XQB |
|
![]() |
PDTA143XQB | PDTA143XQBYL | PDTA143XQB |
|
![]() |
PDTA143XQB | PDTA143XQBZ | PDTA143XQB |
|
![]() |
PDTA143ZQB | PDTA143ZQBYL | PDTA143ZQB |
|
![]() |
PDTA143ZQB | PDTA143ZQBZ | PDTA143ZQB |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PDTA143X_TO_124XQB_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-09-28 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.