![SOT666](https://assets.nexperia.com/documents/outline-3d/sot666_3d.png)
PEMD18; PUMD18
NPN/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ
NPN/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.
Features and benefits
- 100 mA output current capability
- Built-in bias resistors
- Simplifies circuit design
- Reduces component count
- Reduces pick and place costs
- AEC-Q101 qualified
Applications
- Low current peripheral driver
- Control of IC inputs
- Replaces general-purpose transistors in digital applications
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PEMD18 | PEMD18,115 (934058923115) |
Obsolete | 6B |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PEMD18 | PEMD18,115 | PEMD18 |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PEMD18_PUMD18 | NPN/PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 10 kOhm | Data sheet | 2012-01-30 |
mse193 | Block diagram: PEMD15, PEMD17, PEMD18, PEMD20, PEMD24, PEMD3, PIMD3, PUMD15, PUMD17, PUMD18, PUMD20, PUMD24, PUMD3, PEMD16, PUMD16 | Block diagram | 2009-11-04 |
mse226 | Block diagram: PEMD10, PEMD15, PEMD18, PEMD20, PEMD24, PEMD3, PEMD9, PIMD3, PUMD10, PUMD15, PUMD18, PUMD20, PUMD24, PUMD3, PUMD9, PEMD48, PUMD48 | Block diagram | 2009-11-03 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.