Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT666

SOT666

plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body

Package information

Package information Package name Package description Reference Date
SOT666 SOT666 plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body 2006-03-16

Related documents

File name Title Type Date
SOT666 3D model for products with SOT666 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT666_mk plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Marcom graphics 2017-01-28
SOT666 plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Package information 2022-06-01
SOT666_115 Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT666_125 Tape reel SMD; reversed product orientation 12NC ending 125 Packing information 2020-04-27
SOT666_315 Tape reel SMD; standard product orientation 12NC ending 315 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Bipolar transistors

Type number Description Quick access
BC857BV 45 V, 100 mA PNP general purpose double transistor
BCM857BV PNP/PNP matched double transistor
BC847BVN 45 V, 100 mA NPN/PNP general purpose transistor
BCM847BV NPN/NPN matched double transistor
BC847BV NPN general purpose double transistor
PEMD16 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 47 kΩ
PEMH4 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open
PEMD48 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ and R1 = 2.2 kΩ, R2 = 47 kΩ
PEMH20 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ
PMP4501V 45 V, 100 mA NPN/NPN matched double transistor
PEMD9 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ
PEMH19 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open
PBSS4160V 60 V, 1 A NPN low VCEsat (BISS) transistor
PEMH9 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ
PEMD14 50 V, 100 mA NPN/PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = open
PMBT3946VPN 40 V, 200 mA NPN/PNP switching transistor
PEMD15 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ
PMP5501V 45 V, 100 mA PNP/PNP matched double transistor
PEMD30 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = open
PEMD3 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ
PEMH18 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 10 kΩ
PEMT1 PNP/PNP general purpose double transistor
PEMH1 NPN/NPN resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ
PEMD4 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = open
PEMD12 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ
PEMD20 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ
PEMB11 PNP/PNP resistor-equipped transistor; R1  = 10 kΩ, R2 = 10 kΩ
PEMH2 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ
PEMZ7 NPN/PNP general purpose double transistor
PEMD2 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ
PEMH14 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open
PEMD10 NPN/PNP double Resistor-Equipped Transistor; R1 = 2.2 kΩ, R2 = 47 kΩ
PEMB2 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ
PEMH10 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ
PEMD6 50 V, 100 mA NPN/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open
PEMB20 50 V, 100 mA PNP/PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ
PMBT3906VS 40 V, 200 mA PNP/PNP switching transistor
PEMB3 50 V, 100 mA PNP/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open
PEMD13 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ
PMBT3904VS 40 V, 200 mA NPN/NPN switching transistor
PBSS5240V 40 V low VCEsat PNP transistor
PEMB9 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ
PEMB24 50 V, 20 mA PNP/PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ
PMP4201V 45 V, 100 mA NPN/NPN matched double transistor
PEMH11 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ
PMP5201V 45 V, 100 mA PNP/PNP matched double transistor
PEMB13 PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ
PEMD24 50 V, 20 mA NPN/PNP resistor-equipped double transistor; R1 = 100 kΩ, R2 = 100 kΩ
PEMB10 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ
PEMH15 NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ
PEMZ1 NPN/PNP general purpose transistor
PEMH13 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 =  47 kΩ
PEMH16 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ
PEMX1 NPN/NPN general purpose double transistor

Diodes

Type number Description Quick access
BAS16VV High-speed switching diode
1PS66SB82 15 V, 30 mA low Cd Schottky barrier diodes
BAT54CV Two Schottky barrier double diodes
BAT54VV Schottky barrier triple diode in ultra small SOT666 package
BAS70VV General-purpose triple Schottky diode
BAT74V Schottky barrier double diode
BAS40-05V General-purpose quadruple Schottky diode
BAS70-07V General-purpose dual Schottky diode
PMEG6002TV 60 V, 0.2 A very low VF dual Schottky barrier rectifier
PMEG3002TV 30 V, 0.2 A very low VF Schottky barrier dual rectifier
PMEG4005AEV 40 V, 0.5 A very low VF Schottky barrier rectifier
BAS40-07V General-purpose dual Schottky diode

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD5V0U5BV Ultra low capacitance bidirectional fivefold ESD protection array
PESD5V0L5UV Low capacitance unidirectional fivefold ESD protection diode arrays

MOSFETs

Type number Description Quick access
BSS84AKV 50 V, 170 mA dual P-channel Trench MOSFET
2N7002BKV 60 V, 340 mA dual N-channel Trench MOSFET
2N7002PV 60 V, 350 mA dual N-channel Trench MOSFET
NX3008CBKV 30 / 30 V, 400 / 220 mA N/P-channel Trench MOSFET
NX1029X 60 / 50 V, 330 / 170 mA N/P-channel Trench MOSFET
NX3008PBKV 30 V, 220 mA dual P-channel Trench MOSFET
NX3020NAKV 30 V, 200 mA dual N-channel Trench MOSFET
PMDT670UPE 20 V, 550 mA dual P-channel Trench MOSFET
NX3008NBKV 30 V, 400 mA dual N-channel Trench MOSFET
PMDT290UCE 20 / 20 V, 800 / 550 mA N/P-channel Trench MOSFET
PMDT290UNE 20 V, 800 mA dual N-channel Trench MOSFET