Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PEMB2 | PEMB2,115 | 934056523115 | SOT666 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ
PNP/PNP double Resistor-Equipped Transistor (RET) in a ultra small flat lead SOT666 Surface-Mounted Device (SMD) plastic package.
NPN/PNP complement: PEMD12
NPN/NPN complement: PEMH2
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PEMB2 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | 100 | 47 | 47 | PNP/PNP | 300 | 50 | 150 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PEMB2 | PEMB2,115 (934056523115) |
Active | B2 |
(SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PEMB2 | PEMB2,115 | PEMB2 |
File name | Title | Type | Date |
---|---|---|---|
PEMB2 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Data sheet | 2022-12-30 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
SOT666_115 | Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
PEMB2_Nexperia_Product_Quality | PEMB2 Nexperia Product Quality | Quality document | 2019-05-20 |
PEMB2_Nexperia_Product_Reliability | PEMB2 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PEMB2 | PEMB2 SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PEMB2 | PEMB2,115 | 934056523115 | Active | SOT666_115 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.