Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMDT290UNE

20 V, 800 mA dual N-channel Trench MOSFET

Dual N-channel enhancement mode Field-Effect Transistor (FET) in an ultra small and flat lead SOT666 Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • Very fast switching

  • Trench MOSFET technology

  • ESD protection up to 2 kV

Applications

  • Relay driver

  • High-speed line driver

  • Low-side loadswitch

  • Switching circuits

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) VGS [max] (V) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) RDSon [max] @ VGS = 2.5 V (mΩ) VESD (kV) (kV) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) Ptot [max] (W) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PMDT290UNE SOT666 SOT666 Production N 2 20 8 380 620 2000 150 0.8 0.15 0.45 0.33 0.75 N 55 15 2011-09-15

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMDT290UNE PMDT290UNE,115
(934065732115)
Active AE SOT666
(SOT666)
SOT666 REFLOW_BG-BD-1
SOT666_115
PMDT290UNEH
(934065732125)
Active AE SOT666_125
PMDT290UNEYL
(934065732315)
Active AE SOT666_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMDT290UNE PMDT290UNE,115 PMDT290UNE rohs rhf rhf
PMDT290UNE PMDT290UNEH PMDT290UNE rohs rhf rhf
PMDT290UNE PMDT290UNEYL PMDT290UNE rohs rhf rhf
Quality and reliability disclaimer

Documentation (19)

File name Title Type Date
PMDT290UNE 20 V, 800 mA N-channel Trench MOSFET Data sheet 2022-12-28
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11158 Understanding power MOSFET data sheet parameters Application note 2025-02-18
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
SOT666 3D model for products with SOT666 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT666_mk plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Marcom graphics 2017-01-28
SOT666 plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Package information 2022-06-01
SOT666_115 Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT666_125 Tape reel SMD; reversed product orientation 12NC ending 125 Packing information 2020-04-27
SOT666_315 Tape reel SMD; standard product orientation 12NC ending 315 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PMDT290UNE PMDT290UNE Spice model SPICE model 2018-07-02
TN00008 Power MOSFET frequently asked questions and answers Technical note 2024-08-09

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PMDT290UNE PMDT290UNE Spice model SPICE model 2018-07-02
SOT666 3D model for products with SOT666 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMDT290UNE PMDT290UNE,115 934065732115 Active SOT666_115 4,000 Order product
PMDT290UNE PMDT290UNEH 934065732125 Active SOT666_125 4,000 Order product
PMDT290UNE PMDT290UNEYL 934065732315 Active SOT666_315 8,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMDT290UNE PMDT290UNE,115 934065732115 SOT666 Order product
PMDT290UNE PMDT290UNEH 934065732125 SOT666 Order product
PMDT290UNE PMDT290UNEYL 934065732315 SOT666 Order product