![SOT23](https://assets.nexperia.com/documents/outline-3d/sot23_3d.png)
PLVA2600A series
Low-voltage avalanche regulator double diodes
The PLVA2600A series consists of two high performance voltage regulator diodes with common anodes, in small SOT23 plastic SMD packages.
The series consists of PLVA2650A to PLVA2668A.
Features and benefits
Very low dynamic impedance at low currents: approximately 1/20 of conventional series
Hard breakdown knee
Low noise: approximately 1/10 of conventional series
Total power dissipation: max. 250 mW
Small tolerances of VZ
Working voltage range: nom. 5.0 to 6.8 V
Non-repetitive peak reverse power dissipation: max. 30 W.
AEC-Q101 qualified
Applications
Low current, low power, low noise applications
CMOS RAM back-up circuits
Voltage stabilizers
Voltage limiters
Smoke detector relays.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PLVA2668A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.25 | 0.2 V | 7 | 250 | 6.6 | 250 | 30 | 150 | dual c.a. |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PLVA2668A | PLVA2668A,215 (934030960215) |
Active | %9P |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PLVA2650A | PLVA2650A,215 (934030970215) |
Obsolete | %9J empty empty |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PLVA2650A,185 (934030970185) |
Obsolete | %9J empty empty | SOT23_185 | ||||
PLVA2653A | PLVA2653A,215 (934030910215) |
Obsolete | %9K empty empty |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PLVA2656A | PLVA2656A/G,215 (934058441215) |
Obsolete |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 | |
PLVA2656A,215 (934030920215) |
Obsolete | %9L empty empty | SOT23_215 | ||||
PLVA2659A | PLVA2659A,215 (934030930215) |
Obsolete | %9M empty empty |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PLVA2662A | PLVA2662A,215 (934030940215) |
Withdrawn / End-of-life | no package information | ||||
PLVA2665A | PLVA2665A,215 (934030950215) |
Obsolete | %9O empty empty |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PLVA2668A | PLVA2668A,215 | PLVA2668A |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PLVA2650A | PLVA2650A,215 | PLVA2650A |
|
![]() |
PLVA2650A | PLVA2650A,185 | PLVA2650A |
|
![]() |
PLVA2653A | PLVA2653A,215 | PLVA2653A |
|
![]() |
PLVA2656A | PLVA2656A/G,215 | PLVA2656A |
|
![]() |
PLVA2656A | PLVA2656A,215 | PLVA2656A |
|
![]() |
PLVA2659A | PLVA2659A,215 | PLVA2659A |
|
![]() |
PLVA2662A | PLVA2662A,215 | PLVA2662A |
|
![]() |
PLVA2665A | PLVA2665A,215 | PLVA2665A |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PLVA2600A_SERIES | Low-voltage avalanche regulator double diodes | Data sheet | 2001-10-14 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.