
74ALVC16244; 74ALVCH16244
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74ALVC16244DGG | 1.2 - 3.6 | LVTTL | ± 24 | 150 | 16 | low | -40~85 | 82 | 35 | TSSOP48 |
74ALVCH16244DGG | 1.2 - 3.6 | LVTTL | ± 24 | 150 | 16 | low | -40~85 | 82 | 35 | TSSOP48 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVC16244DGG | 74ALVC16244DGG,118 (935251800118) |
Active | ALVC16244 ALVC16244 Standard Procedure Standard Procedure |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
74ALVCH16244DGG | 74ALVCH16244DGG:11 (935205100118) |
Active | ALVCH16244 |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVC16244DL | 74ALVC16244DL,112 (935187780112) |
Obsolete |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
74ALVC16244DL,118 (935187780118) |
Withdrawn / End-of-life | SOT370-1_118 | |||||
74ALVCH16244DL | 74ALVCH16244DL,112 (935260441112) |
Obsolete | ALVCH16244 Standard Procedure Standard Procedure |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ALVCH16244DL,118 (935260441118) |
Obsolete | ALVCH16244 Standard Procedure Standard Procedure | SOT370-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVC16244DGG | 74ALVC16244DGG,118 | 74ALVC16244DGG |
|
![]() |
74ALVCH16244DGG | 74ALVCH16244DGG:11 | 74ALVCH16244DGG |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVC16244DL | 74ALVC16244DL,112 | 74ALVC16244DL |
|
![]() |
74ALVC16244DL | 74ALVC16244DL,118 | 74ALVC16244DL |
|
![]() |
74ALVCH16244DL | 74ALVCH16244DL,112 | 74ALVCH16244DL |
|
![]() |
74ALVCH16244DL | 74ALVCH16244DL,118 | 74ALVCH16244DL |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74ALVC_ALVCH16244 | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Data sheet | 2024-06-11 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mna996 | Block diagram: 74ALVC16244DGG, 74ALVC16244DL, 74ALVCH16244DGG, 74ALVCH16244DL, 74ABT162244DGG, 74ABT162244DL, 74ABT16244ADGG, 74ABT16244ADL | Block diagram | 2009-11-04 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
alvc16244 | alvc16244 IBIS model | IBIS model | 2013-04-08 |
alvch16244 | alvch16244 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
alvc16244 | alvc16244 IBIS model | IBIS model | 2013-04-08 |
alvch16244 | alvch16244 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.