
74AUP1G00
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP1G00GM | 74AUP1G00GM,115 (935278996115) |
Active | pA |
![]() XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
74AUP1G00GM,132 (935278996132) |
Active | pA | SOT886_132 | ||||
74AUP1G00GN | 74AUP1G00GN,132 (935291712132) |
Active | pA |
![]() XSON6 (SOT1115) |
SOT1115 |
REFLOW_BG-BD-1
|
SOT1115_132 |
74AUP1G00GS | 74AUP1G00GS,132 (935291534132) |
Active | pA |
![]() XSON6 (SOT1202) |
SOT1202 |
REFLOW_BG-BD-1
|
SOT1202_132 |
74AUP1G00GW | 74AUP1G00GW,125 (935278998125) |
Active | pA |
![]() TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
74AUP1G00GX | 74AUP1G00GX,125 (935298353125) |
Active | pA |
![]() X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 | |
74AUP1G00GZ | 74AUP1G00GZYL (935691714315) |
Active | pA |
![]() XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP1G00GF | 74AUP1G00GF,132 (935281104132) |
Obsolete | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP1G00GM | 74AUP1G00GM,115 | 74AUP1G00GM |
|
![]() |
74AUP1G00GM | 74AUP1G00GM,132 | 74AUP1G00GM |
|
![]() |
74AUP1G00GN | 74AUP1G00GN,132 | 74AUP1G00GN |
|
![]() |
74AUP1G00GS | 74AUP1G00GS,132 | 74AUP1G00GS |
|
![]() |
74AUP1G00GW | 74AUP1G00GW,125 | 74AUP1G00GW |
|
![]() |
74AUP1G00GX | 74AUP1G00GX,125 | 74AUP1G00GX |
|
![]() |
74AUP1G00GZ | 74AUP1G00GZYL | 74AUP1G00GZ |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP1G00GF | 74AUP1G00GF,132 | 74AUP1G00GF |
|
![]() |
Documentation (34)
File name | Title | Type | Date |
---|---|---|---|
74AUP1G00 | Low-power 2-input NAND gate | Data sheet | 2024-09-19 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mna099 | Block diagram: 74AHC2G00DC, 74AHC2G00DP, 74AHC2G00GD, 74AHCT2G00DC, 74AHCT2G00DP, 74AHCT2G00GD, 74AUP1G00GM, 74AUP1G00GW, 74AUP2G00DC, 74AUP2G00GD, 74AUP2G00GM, 74AUP2G00GT, 74HC2G00DC, 74HC2G00DP, 74HC2G00GD, 74HCT2G00DC, 74HCT2G00DP, 74HCT2G00GD | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
aup1g00 | 74AUP1G00 IBIS model | IBIS model | 2014-12-04 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
Leaflet_SOT8065_Minilogic | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
SOT8065-1 | Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm | Package information | 2024-09-24 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
aup1g00 | 74AUP1G00 IBIS model | IBIS model | 2014-12-04 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.