74AUP1T34
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|
74AUP1T34GM | 1.1 - 3.6 | n.a. | CMOS | ± 4 | 5.4 | 1 | ultra low | -40~125 | XSON6 | Uni-directional |
74AUP1T34GM-Q100 | n.a. | CMOS | ± 4 | 70 | 1 | ultra low | -40~125 | XSON6 | ||
74AUP1T34GN | 1.1 - 3.6 | n.a. | CMOS | ± 4 | 5.4 | 1 | ultra low | -40~125 | XSON6 | Uni-directional |
74AUP1T34GS | 1.1 - 3.6 | n.a. | CMOS | ± 4 | 5.4 | 1 | ultra low | -40~125 | XSON6 | Uni-directional |
74AUP1T34GW | 1.1 - 3.6 | n.a. | CMOS | ± 4 | 5.4 | 1 | ultra low | -40~125 | TSSOP5 | Uni-directional |
74AUP1T34GW-Q100 | n.a. | CMOS | ± 4 | 1 | ultra low | -40~125 | TSSOP5 | |||
74AUP1T34GX | 1.1 - 3.6 | n.a. | CMOS | ± 4 | 5.4 | 1 | ultra low | -40~125 | X2SON5 | Uni-directional |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP1T34GM | 74AUP1T34GM,115 (935280517115) |
Active | pQ |
XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
74AUP1T34GM,132 (935280517132) |
Active | pQ | SOT886_132 | ||||
74AUP1T34GM-Q100 | 74AUP1T34GM-Q100X (935690766115) |
Active | pQ |
XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
74AUP1T34GN | 74AUP1T34GN,132 (935291752132) |
Active | pQ |
XSON6 (SOT1115) |
SOT1115 |
REFLOW_BG-BD-1
|
SOT1115_132 |
74AUP1T34GS | 74AUP1T34GS,132 (935292876132) |
Active | pQ |
XSON6 (SOT1202) |
SOT1202 |
REFLOW_BG-BD-1
|
SOT1202_132 |
74AUP1T34GW | 74AUP1T34GW,125 (935280516125) |
Active | pQ |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
74AUP1T34GW-Q100 | 74AUP1T34GW-Q100H (935302098125) |
Active | pQ |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
74AUP1T34GX | 74AUP1T34GXH (935302887125) |
Active | pQ |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP1T34GF | 74AUP1T34GF,132 (935281321132) |
Obsolete | pQ |
XSON6 (SOT891) |
SOT891 |
REFLOW_BG-BD-1
|
SOT891_132 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP1T34GM | 74AUP1T34GM,115 | 74AUP1T34GM | ||
74AUP1T34GM | 74AUP1T34GM,132 | 74AUP1T34GM | ||
74AUP1T34GM-Q100 | 74AUP1T34GM-Q100X | 74AUP1T34GM-Q100 | ||
74AUP1T34GN | 74AUP1T34GN,132 | 74AUP1T34GN | ||
74AUP1T34GS | 74AUP1T34GS,132 | 74AUP1T34GS | ||
74AUP1T34GW | 74AUP1T34GW,125 | 74AUP1T34GW | ||
74AUP1T34GW-Q100 | 74AUP1T34GW-Q100H | 74AUP1T34GW-Q100 | ||
74AUP1T34GX | 74AUP1T34GXH | 74AUP1T34GX |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP1T34GF | 74AUP1T34GF,132 | 74AUP1T34GF |
Documentation (34)
File name | Title | Type | Date |
---|---|---|---|
74AUP1T34 | Low-power dual supply translating buffer | Data sheet | 2024-09-23 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
001aac538 | Block diagram: 74AUP1T34GF, 74AUP1T34GM, 74AUP1T34GW | Block diagram | 2009-11-04 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
aup1t34 | 74AUP1T34 IBIS model | IBIS model | 2014-12-14 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1010-6_SOT891_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
SOT891 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT891 | MAR_SOT891 Topmark | Top marking | 2013-06-03 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
aup1t34 | 74AUP1T34 IBIS model | IBIS model | 2014-12-14 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.