74AUP2G125
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74AUP2G125DC | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | VSSOP8 |
74AUP2G125GN | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | XSON8 |
74AUP2G125GS | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | XSON8 |
74AUP2G125GT | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | XSON8 |
74AUP2G125GX | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | X2SON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP2G125DC | 74AUP2G125DC,125 (935280727125) |
Active | p25 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AUP2G125GN | 74AUP2G125GN,115 (935288988115) |
Active | aM |
XSON8 (SOT1116) |
SOT1116 |
REFLOW_BG-BD-1
|
SOT1116_115 |
74AUP2G125GS | 74AUP2G125GS,115 (935292782115) |
Active | aM |
XSON8 (SOT1203) |
SOT1203 |
REFLOW_BG-BD-1
|
SOT1203_115 |
74AUP2G125GT | 74AUP2G125GT,115 (935280728115) |
Active | p25 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
74AUP2G125GX | 74AUP2G125GXX (935308442115) |
Active | aM |
X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP2G125GD | 74AUP2G125GD,125 (935288282125) |
Withdrawn / End-of-life | p25 |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
74AUP2G125GF | 74AUP2G125GF,115 (935290549115) |
Withdrawn / End-of-life |
XSON8 (SOT1089) |
SOT1089 |
REFLOW_BG-BD-1
|
SOT1089_115 | |
74AUP2G125GM | 74AUP2G125GM,125 (935281433125) |
Obsolete | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP2G125DC | 74AUP2G125DC,125 | 74AUP2G125DC | ||
74AUP2G125GN | 74AUP2G125GN,115 | 74AUP2G125GN | ||
74AUP2G125GS | 74AUP2G125GS,115 | 74AUP2G125GS | ||
74AUP2G125GT | 74AUP2G125GT,115 | 74AUP2G125GT | ||
74AUP2G125GX | 74AUP2G125GXX | 74AUP2G125GX |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP2G125GD | 74AUP2G125GD,125 | 74AUP2G125GD | ||
74AUP2G125GF | 74AUP2G125GF,115 | 74AUP2G125GF | ||
74AUP2G125GM | 74AUP2G125GM,125 | 74AUP2G125GM |
Documentation (33)
File name | Title | Type | Date |
---|---|---|---|
74AUP2G125 | Low-power dual buffer/line driver; 3-state | Data sheet | 2024-08-12 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
001aah931 | Block diagram: 74AUP2G125DC, 74AUP2G125GD, 74AUP2G125GM, 74AUP2G125GT | Block diagram | 2009-11-04 |
mce185 | Block diagram: 74AUP2G125DC, 74AUP2G125GD, 74AUP2G125GM, 74AUP2G125GT, 74HC2G125DC, 74HC2G125DP, 74HCT2G125DC, 74HCT2G125DP | Block diagram | 2009-11-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
aup2g125 | aup2g125 IBIS model | IBIS model | 2013-04-07 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
XSON8_SOT1089_mk | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT1089 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1089 | MAR_SOT1089 Topmark | Top marking | 2013-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
aup2g125 | aup2g125 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.