74HC02; 74HCT02
Quad 2-input NOR gate
The 74HC02; 74HCT02 is a quad 2-input NOR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Input levels:
For 74HC02: CMOS level
For 74HCT02: TTL level
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74HC02BQ | 2.0 - 6.0 | CMOS | ± 5.2 | 7.0 | 36 | 4 | low | -40~125 | DHVQFN14 |
74HC02D | 2.0 - 6.0 | CMOS | ± 5.2 | 7.0 | 36 | 4 | low | -40~125 | SO14 |
74HC02PW | 2.0 - 6.0 | CMOS | ± 5.2 | 7.0 | 36 | 4 | low | -40~125 | TSSOP14 |
74HCT02BQ | 4.5 - 5.5 | TTL | ± 4 | 9.0 | 36 | 4 | low | -40~125 | DHVQFN14 |
74HCT02D | 4.5 - 5.5 | TTL | ± 4 | 9.0 | 36 | 4 | low | -40~125 | SO14 |
74HCT02PW | 4.5 - 5.5 | TTL | ± 4 | 9.0 | 36 | 4 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC02BQ | 74HC02BQ,115 (935287795115) |
Active | HC02 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HC02D | 74HC02D,653 (933714150653) |
Active | 74HC02D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC02PW | 74HC02PW,118 (935174150118) |
Active | HC02 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74HCT02BQ | 74HCT02BQ,115 (935287821115) |
Active | HCT02 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74HCT02D | 74HCT02D,653 (933714160653) |
Active | 74HCT02D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT02PW | 74HCT02PW,118 (935186240118) |
Active | HCT02 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC02D | 74HC02D,652 (933714150652) |
Withdrawn / End-of-life | 74HC02D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_652 |
74HC02DB | 74HC02DB,112 (935166850112) |
Obsolete | HC02 |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HC02DB,118 (935166850118) |
Withdrawn / End-of-life | HC02 | SOT337-1_118 | ||||
74HC02PW | 74HC02PW,112 (935174150112) |
Withdrawn / End-of-life | HC02 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT02D | 74HCT02D,652 (933714160652) |
Withdrawn / End-of-life | 74HCT02D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_652 |
74HCT02DB | 74HCT02DB,112 (935166840112) |
Obsolete | no package information | ||||
74HCT02DB,118 (935166840118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC02BQ | 74HC02BQ,115 | 74HC02BQ | ||
74HC02D | 74HC02D,653 | 74HC02D | ||
74HC02PW | 74HC02PW,118 | 74HC02PW | ||
74HCT02BQ | 74HCT02BQ,115 | 74HCT02BQ | ||
74HCT02D | 74HCT02D,653 | 74HCT02D | ||
74HCT02PW | 74HCT02PW,118 | 74HCT02PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC02D | 74HC02D,652 | 74HC02D | ||
74HC02DB | 74HC02DB,112 | 74HC02DB | ||
74HC02DB | 74HC02DB,118 | 74HC02DB | ||
74HC02PW | 74HC02PW,112 | 74HC02PW | ||
74HCT02D | 74HCT02D,652 | 74HCT02D | ||
74HCT02DB | 74HCT02DB,112 | 74HCT02DB | ||
74HCT02DB | 74HCT02DB,118 | 74HCT02DB |
Documentation (25)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT02 | Quad 2-input NOR gate | Data sheet | 2024-02-15 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
mna215 | Block diagram: 74HC02BQ, 74HC02D, 74HC02DB, 74HC02N, 74HC02PW, 74HCT02BQ, 74HCT02D, 74HCT02DB, 74HCT02N, 74HCT02PW | Block diagram | 2009-11-04 |
mna216 | Block diagram: 74AHC02BQ, 74AHC02D, 74AHC02PW, 74AHCT02BQ, 74AHCT02D, 74AHCT02PW, 74ALVC02BQ, 74ALVC02D, 74ALVC02PW, 74LV02BQ, 74LV02D, 74LV02PW, 74LVC02ABQ, 74LVC02AD, 74LVC02ADB, 74LVC02APW, 74HC02BQ, 74HC02D, 74HC02DB, 74HC02N, 74HC02PW, 74HCT02BQ, 74HCT02D, 74HCT02DB, 74HCT02N, 74HCT02PW | Block diagram | 2009-11-04 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
hc02 | 74HC02 IBIS model | IBIS model | 2022-10-21 |
hct02 | 74HCT02 IBIS model | IBIS model | 2022-10-21 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT337-1 | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
hc02 | 74HC02 IBIS model | IBIS model | 2022-10-21 |
hct02 | 74HCT02 IBIS model | IBIS model | 2022-10-21 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.