
74HC4514; 74HCT4514
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74HC4514PW | 2.0 - 6.0 | CMOS | ± 5.2 | 27 | low | -40~125 | 69 | 1 | 21 | TSSOP24 |
74HCT4514PW | 4.5 - 5.5 | TTL | ± 4 | 30 | low | -40~125 | 69 | 1 | 21 | TSSOP24 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4514PW | 74HC4514PW,118 (935262415118) |
Active | HC4514 |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
74HCT4514PW | 74HCT4514PW,118 (935262414118) |
Active | HCT4514 |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4514D | 74HC4514D,652 (933715670652) |
Obsolete |
![]() SO24 (SOT137-1) |
SOT137-1 |
SO-SOJ-WAVE
WAVE_BG-BD-1 |
Not available | |
74HC4514D,653 (933715670653) |
Withdrawn / End-of-life | Not available | |||||
74HCT4514D | 74HCT4514D,652 (933715690652) |
Obsolete | no package information | ||||
74HCT4514D,653 (933715690653) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4514PW | 74HC4514PW,118 | 74HC4514PW |
|
![]() |
74HCT4514PW | 74HCT4514PW,118 | 74HCT4514PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4514D | 74HC4514D,652 | 74HC4514D |
|
![]() |
74HC4514D | 74HC4514D,653 | 74HC4514D |
|
![]() |
74HCT4514D | 74HCT4514D,652 | 74HCT4514D |
|
![]() |
74HCT4514D | 74HCT4514D,653 | 74HCT4514D |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4514 | 4-to-16 line decoder/demultiplexer with input latches | Data sheet | 2024-08-12 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT137-1 | 3D model for products with SOT137-1 package | Design support | 2020-01-22 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT137-1 | plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-21 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.