
74HC573; 74HCT573
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74HC573BQ | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | low | -40~125 | 79 | 9.4 | 50 | DHVQFN20 |
74HC573D | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | low | -40~125 | 85 | 27.5 | 61 | SO20 |
74HC573PW | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | low | -40~125 | 100 | 4.6 | 44.9 | TSSOP20 |
74HCT573BQ | 4.5 - 5.5 | TTL | ± 6 | 17 | low | -40~125 | 79 | 9.4 | 50 | DHVQFN20 |
74HCT573D | 4.5 - 5.5 | TTL | ± 6 | 17 | low | -40~125 | 85 | 27.5 | 61 | SO20 |
74HCT573PW | 4.5 - 5.5 | TTL | ± 6 | 17 | low | -40~125 | 100 | 4.6 | 44.9 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC573BQ | 74HC573BQ,115 (935273694115) |
Active | HC573 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74HC573D | 74HC573D,653 (933713560653) |
Active | 74HC573D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC573PW | 74HC573PW,118 (935187000118) |
Active | HC573 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74HCT573BQ | 74HCT573BQ,115 (935273732115) |
Active | HCT573 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74HCT573D | 74HCT573D,653 (933713570653) |
Active | 74HCT573D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HCT573PW | 74HCT573PW,118 (935186990118) |
Active | HCT573 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC573D | 74HC573D,652 (933713560652) |
Withdrawn / End-of-life | 74HC573D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC573DB | 74HC573DB,112 (935175080112) |
Withdrawn / End-of-life |
![]() SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available | |
74HC573DB,118 (935175080118) |
Obsolete | SOT339-1_118 | |||||
74HC573PW | 74HC573PW,112 (935187000112) |
Withdrawn / End-of-life | HC573 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT573D | 74HCT573D,652 (933713570652) |
Withdrawn / End-of-life | 74HCT573D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HCT573DB | 74HCT573DB,112 (935186980112) |
Withdrawn / End-of-life |
![]() SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available | |
74HCT573DB,118 (935186980118) |
Obsolete | SOT339-1_118 | |||||
74HCT573PW | 74HCT573PW,112 (935186990112) |
Withdrawn / End-of-life | HCT573 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC573BQ | 74HC573BQ,115 | 74HC573BQ |
|
![]() |
74HC573D | 74HC573D,653 | 74HC573D |
|
![]() |
74HC573PW | 74HC573PW,118 | 74HC573PW |
|
![]() |
74HCT573BQ | 74HCT573BQ,115 | 74HCT573BQ |
|
![]() |
74HCT573D | 74HCT573D,653 | 74HCT573D |
|
![]() |
74HCT573PW | 74HCT573PW,118 | 74HCT573PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC573D | 74HC573D,652 | 74HC573D |
|
![]() |
74HC573DB | 74HC573DB,112 | 74HC573DB |
|
![]() |
74HC573DB | 74HC573DB,118 | 74HC573DB |
|
![]() |
74HC573PW | 74HC573PW,112 | 74HC573PW |
|
![]() |
74HCT573D | 74HCT573D,652 | 74HCT573D |
|
![]() |
74HCT573DB | 74HCT573DB,112 | 74HCT573DB |
|
![]() |
74HCT573DB | 74HCT573DB,118 | 74HCT573DB |
|
![]() |
74HCT573PW | 74HCT573PW,112 | 74HCT573PW |
|
![]() |
Documentation (18)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT573 | Octal D-type transparent latch; 3-state | Data sheet | 2024-08-05 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
001aae075 | Block diagram: 74HC573BQ, 74HC573D, 74HC573DB, 74HC573N, 74HC573PW, 74HC573U, 74HCT573BQ, 74HCT573D, 74HCT573DB, 74HCT573N, 74HCT573PW | Block diagram | 2009-11-03 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
hc573 | 74HC573 IBIS model | IBIS model | 2020-12-07 |
hct573 | 74HCT573 IBIS model | IBIS model | 2020-12-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
hc573 | 74HC573 IBIS model | IBIS model | 2020-12-07 |
hct573 | 74HCT573 IBIS model | IBIS model | 2020-12-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.