74LVC240A
Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
The 74LVC240A is an 8-bit inverting buffer/line driver with 3-state outputs. The device can be used as two 4-bit buffers or one 8-bit buffer. The device features two output enables (1OE and 2OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Overvoltage tolerant inputs to 5.5 V
Wide supply voltage range from 1.2 to 3.6 V
CMOS low power consumption
Direct interface with TTL levels
IOFF circuitry provides partial Power-down mode operation
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74LVC240ABQ | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 8 | low | -40~125 | DHVQFN20 |
74LVC240AD | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 8 | low | -40~125 | SO20 |
74LVC240APW | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 8 | low | -40~125 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC240ABQ | 74LVC240ABQ,115 (935275101115) |
Active | LVC240A |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74LVC240AD | 74LVC240AD,118 (935210430118) |
Active | 74LVC240AD |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74LVC240APW | 74LVC240APW,118 (935210450118) |
Active | LVC240A |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC240ADB | 74LVC240ADB,112 (935210440112) |
Obsolete | LVC240A |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVC240ADB,118 (935210440118) |
Obsolete | LVC240A | SOT339-1_118 | ||||
74LVC240APW | 74LVC240APW,112 (935210450112) |
Withdrawn / End-of-life | LVC240A |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC240ABQ | 74LVC240ABQ,115 | 74LVC240ABQ | ||
74LVC240AD | 74LVC240AD,118 | 74LVC240AD | ||
74LVC240APW | 74LVC240APW,118 | 74LVC240APW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC240ADB | 74LVC240ADB,112 | 74LVC240ADB | ||
74LVC240ADB | 74LVC240ADB,118 | 74LVC240ADB | ||
74LVC240APW | 74LVC240APW,112 | 74LVC240APW |
Documentation (19)
File name | Title | Type | Date |
---|---|---|---|
74LVC240A | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Data sheet | 2023-08-28 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
mgu780 | Block diagram: 74LVC240ABQ, 74LVC240AD, 74LVC240ADB, 74LVC240APW | Block diagram | 2009-11-03 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lvc240a | lvc240a IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lvc240a | lvc240a IBIS model | IBIS model | 2013-04-08 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.