
74LVC2G02
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC2G02DC | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.4 | 150 | 2 | low | -40~125 | 200 | 32.4 | 110 | VSSOP8 |
74LVC2G02DP | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.4 | 150 | 2 | low | -40~125 | 210 | 18.8 | 104 | TSSOP8 |
74LVC2G02GN | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.4 | 150 | 2 | low | -40~125 | 231 | 9.5 | 142 | XSON8 |
74LVC2G02GS | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.4 | 150 | 2 | low | -40~125 | 269 | 9.7 | 141 | XSON8 |
74LVC2G02GT | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.4 | 150 | 2 | low | -40~125 | 317 | 5.6 | 150 | XSON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC2G02DC | 74LVC2G02DC,125 (935274687125) |
Active | V02 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74LVC2G02DP | 74LVC2G02DP,125 (935273579125) |
Active | V02 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74LVC2G02GN | 74LVC2G02GN,115 (935292237115) |
Active | VB |
![]() XSON8 (SOT1116) |
SOT1116 |
REFLOW_BG-BD-1
|
SOT1116_115 |
74LVC2G02GS | 74LVC2G02GS,115 (935292371115) |
Active | VB |
![]() XSON8 (SOT1203) |
SOT1203 |
REFLOW_BG-BD-1
|
SOT1203_115 |
74LVC2G02GT | 74LVC2G02GT,115 (935278919115) |
Active | V02 |
![]() XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC2G02GD | 74LVC2G02GD,125 (935286853125) |
Obsolete | V02 Standard Procedure Standard Procedure |
![]() XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
74LVC2G02GF | 74LVC2G02GF,115 (935291502115) |
Withdrawn / End-of-life |
![]() XSON8 (SOT1089) |
SOT1089 |
REFLOW_BG-BD-1
|
SOT1089_115 | |
74LVC2G02GM | 74LVC2G02GM,125 (935277236125) |
Obsolete | V02 |
![]() XQFN8 (SOT902-2) |
SOT902-2 | SOT902-2_125 | |
74LVC2G02GM,115 (935277236115) |
Obsolete | V02 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC2G02DC | 74LVC2G02DC,125 | 74LVC2G02DC |
|
![]() |
74LVC2G02DP | 74LVC2G02DP,125 | 74LVC2G02DP |
|
![]() |
74LVC2G02GN | 74LVC2G02GN,115 | 74LVC2G02GN |
|
![]() |
74LVC2G02GS | 74LVC2G02GS,115 | 74LVC2G02GS |
|
![]() |
74LVC2G02GT | 74LVC2G02GT,115 | 74LVC2G02GT |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC2G02GD | 74LVC2G02GD,125 | 74LVC2G02GD |
|
![]() |
74LVC2G02GF | 74LVC2G02GF,115 | 74LVC2G02GF |
|
![]() |
74LVC2G02GM | 74LVC2G02GM,125 | 74LVC2G02GM |
|
![]() |
74LVC2G02GM | 74LVC2G02GM,115 | 74LVC2G02GM |
|
![]() |
Documentation (34)
File name | Title | Type | Date |
---|---|---|---|
74LVC2G02 | Dual 2-input NOR gate | Data sheet | 2024-08-12 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
001aah780 | Block diagram: 74LVC2G02DC, 74LVC2G02DP, 74LVC2G02GD, 74LVC2G02GM, 74LVC2G02GT | Block diagram | 2009-11-04 |
mna716 | Block diagram: 74LVC2G02DC, 74LVC2G02DP, 74LVC2G02GD, 74LVC2G02GM, 74LVC2G02GT | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
lvc2g02 | 74LVC2G02 IBIS model | IBIS model | 2014-10-20 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
XSON8_SOT1089_mk | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT1089 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1089 | MAR_SOT1089 Topmark | Top marking | 2013-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
lvc2g02 | 74LVC2G02 IBIS model | IBIS model | 2014-10-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.