
74LVC3G04
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LVC3G04DC | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 175 | 3 | low | -40~125 | 205 | 115 | VSSOP8 |
74LVC3G04DP | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 175 | 3 | low | -40~125 | 217 | 106 | TSSOP8 |
74LVC3G04GN | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 175 | 3 | low | -40~125 | 243 | 152 | XSON8 |
74LVC3G04GS | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 175 | 3 | low | -40~125 | 281 | 149 | XSON8 |
74LVC3G04GT | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 175 | 3 | low | -40~125 | 334 | 162 | XSON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC3G04DC | 74LVC3G04DC,125 (935275223125) |
Active | V04 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74LVC3G04DP | 74LVC3G04DP,125 (935275562125) |
Active | V04 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74LVC3G04GN | 74LVC3G04GN,115 (935292252115) |
Active | V4 |
![]() XSON8 (SOT1116) |
SOT1116 |
REFLOW_BG-BD-1
|
SOT1116_115 |
74LVC3G04GS | 74LVC3G04GS,115 (935292807115) |
Active | V4 |
![]() XSON8 (SOT1203) |
SOT1203 |
REFLOW_BG-BD-1
|
SOT1203_115 |
74LVC3G04GT | 74LVC3G04GT,115 (935278931115) |
Active | V04 |
![]() XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC3G04GD | 74LVC3G04GD,125 (935286861125) |
Obsolete | V04 |
![]() XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
74LVC3G04GF | 74LVC3G04GF,115 (935291514115) |
Obsolete | no package information | ||||
74LVC3G04GM | 74LVC3G04GM,125 (935277243125) |
Obsolete | V04 |
![]() XQFN8 (SOT902-2) |
SOT902-2 | SOT902-2_125 | |
74LVC3G04GM,115 (935277243115) |
Obsolete | V04 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC3G04DC | 74LVC3G04DC,125 | 74LVC3G04DC |
|
![]() |
74LVC3G04DP | 74LVC3G04DP,125 | 74LVC3G04DP |
|
![]() |
74LVC3G04GN | 74LVC3G04GN,115 | 74LVC3G04GN |
|
![]() |
74LVC3G04GS | 74LVC3G04GS,115 | 74LVC3G04GS |
|
![]() |
74LVC3G04GT | 74LVC3G04GT,115 | 74LVC3G04GT |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC3G04GD | 74LVC3G04GD,125 | 74LVC3G04GD |
|
![]() |
74LVC3G04GF | 74LVC3G04GF,115 | 74LVC3G04GF |
|
![]() |
74LVC3G04GM | 74LVC3G04GM,125 | 74LVC3G04GM |
|
![]() |
74LVC3G04GM | 74LVC3G04GM,115 | 74LVC3G04GM |
|
![]() |
Documentation (29)
File name | Title | Type | Date |
---|---|---|---|
74LVC3G04 | Triple inverter | Data sheet | 2023-08-24 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mna720 | Block diagram: 74AHC3GU04DC, 74AHC3GU04DP, 74AHC3GU04GD, 74HC3GU04DC, 74HC3GU04DP, 74HC3GU04GD, 74LVC3GU04DC, 74LVC3GU04DP, 74LVC3GU04GM, 74LVC3GU04GT, 74AHC3G04DC, 74AHC3G04DP, 74AHC3G04GD, 74AHCT3G04DC, 74AHCT3G04DP, 74AHCT3G04GD, 74HC3G04DC, 74HC3G04DP, 74HC3G04GD, 74HCT3G04DC, 74HCT3G04DP, 74HCT3G04GD, 74LVC3G04DC, 74LVC3G04DP, 74LVC3G04GM, 74LVC3G04GT | Block diagram | 2009-11-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
lvc3g04 | 74LVC3G04 IBIS model | IBIS model | 2015-01-15 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
lvc3g04 | 74LVC3G04 IBIS model | IBIS model | 2015-01-15 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.