74LVC823A
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC823ABQ | 74LVC823ABQ,118 (935275619118) |
Obsolete |
DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | ||
74LVC823ABQ,115 (935275619115) |
Obsolete | Not available | |||||
74LVC823AD | 74LVC823AD,112 (935262539112) |
Obsolete | no package information | ||||
74LVC823AD,118 (935262539118) |
Obsolete | ||||||
74LVC823ADB | 74LVC823ADB,112 (935262540112) |
Obsolete | LVC823A Standard Procedure Standard Procedure |
SSOP24 (SOT340-1) |
SOT340-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVC823ADB,118 (935262540118) |
Obsolete | LVC823A Standard Procedure Standard Procedure | SOT340-1_118 | ||||
74LVC823APW | 74LVC823APW,112 (935262541112) |
Obsolete | LVC823A |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVC823APW,118 (935262541118) |
Obsolete | LVC823A | SOT355-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC823ABQ | 74LVC823ABQ,118 | 74LVC823ABQ | ||
74LVC823ABQ | 74LVC823ABQ,115 | 74LVC823ABQ | ||
74LVC823AD | 74LVC823AD,112 | 74LVC823AD | ||
74LVC823AD | 74LVC823AD,118 | 74LVC823AD | ||
74LVC823ADB | 74LVC823ADB,112 | 74LVC823ADB | ||
74LVC823ADB | 74LVC823ADB,118 | 74LVC823ADB | ||
74LVC823APW | 74LVC823APW,112 | 74LVC823APW | ||
74LVC823APW | 74LVC823APW,118 | 74LVC823APW |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
74LVC823A | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Data sheet | 2020-06-19 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
001aaa850 | Block diagram: 74LVC823ABQ, 74LVC823AD, 74LVC823ADB, 74LVC823APW | Block diagram | 2009-11-03 |
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
lvc823a | lvc823a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
SOT340-1 | plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.