74LVT126
3.3 V quad buffer; 3-state
The 74LVT126 is a quad buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A LOW on nOE causes the outputs to assume a high impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Quad bus interface
3-state buffers
Wide supply voltage range from 2.7 to 3.6 V
Overvoltage tolerant inputs to 5.5 V
BiCMOS high speed and output drive
Output capability: +64 mA and -32 mA
Direct interface with TTL levels
Input and output interface capability to systems at 5 V supply
Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
Live insertion and extraction permitted
No bus current loading when output is tied to 5 V bus
Power-up 3-state
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74LVT126BQ | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | DHVQFN14 |
74LVT126D | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | SO14 |
74LVT126PW | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT126BQ | 74LVT126BQ,115 (935275706115) |
Active | VT126 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74LVT126D | 74LVT126D,118 (935209450118) |
Active | 74LVT126D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74LVT126PW | 74LVT126PW,118 (935209470118) |
Active | LVT126 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT126DB | 74LVT126DB,112 (935209460112) |
Obsolete | no package information | ||||
74LVT126DB,118 (935209460118) |
Obsolete | ||||||
74LVT126PW | 74LVT126PW,112 (935209470112) |
Withdrawn / End-of-life | LVT126 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT126BQ | 74LVT126BQ,115 | 74LVT126BQ | ||
74LVT126D | 74LVT126D,118 | 74LVT126D | ||
74LVT126PW | 74LVT126PW,118 | 74LVT126PW |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT126DB | 74LVT126DB,112 | 74LVT126DB | ||
74LVT126DB | 74LVT126DB,118 | 74LVT126DB | ||
74LVT126PW | 74LVT126PW,112 | 74LVT126PW |
Documentation (21)
File name | Title | Type | Date |
---|---|---|---|
74LVT126 | 3.3 V quad buffer; 3-state | Data sheet | 2024-04-18 |
001aac482 | Block diagram: 74ABT126D, 74ABT126DB, 74ABT126PW, 74LVT126BQ, 74LVT126D, 74LVT126DB, 74LVT126PW | Block diagram | 2009-11-03 |
001aac484 | Block diagram: 74ABT126D, 74ABT126DB, 74ABT126PW, 74LVT126BQ, 74LVT126D, 74LVT126DB, 74LVT126PW | Block diagram | 2009-11-04 |
001aac485 | Block diagram: 74LVT126BQ, 74LVT126D, 74LVT126DB, 74LVT126PW | Block diagram | 2009-11-04 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
lvt126 | 74LVT126 IBIS model | IBIS model | 2019-02-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
lvt | lvt Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
lvt126 | 74LVT126 IBIS model | IBIS model | 2019-02-04 |
lvt | lvt Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.