Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZV49-C10 SOT89 SOT89 4.5 x 2.5 x 1.5 10 5 appr. 5% 10.6 250 9.4 1000 40 150 single
BZV49-C11 SOT89 SOT89 4.5 x 2.5 x 1.5 11 5 appr. 5% 11.6 250 10.4 1000 40 150 single
BZV49-C12 SOT89 SOT89 4.5 x 2.5 x 1.5 12 5 appr. 5% 12.7 250 11.4 1000 40 150 single
BZV49-C13 SOT89 SOT89 4.5 x 2.5 x 1.5 13 5 appr. 5% 14.1 250 12.4 1000 40 150 single
BZV49-C15 SOT89 SOT89 4.5 x 2.5 x 1.5 15 5 appr. 5% 15.6 250 13.8 1000 40 150 single
BZV49-C16 SOT89 SOT89 4.5 x 2.5 x 1.5 16 5 appr. 5% 17.1 250 15.3 1000 40 150 single
BZV49-C18 SOT89 SOT89 4.5 x 2.5 x 1.5 18 5 appr. 5% 19.1 250 16.8 1000 40 150 single
BZV49-C20 SOT89 SOT89 4.5 x 2.5 x 1.5 20 5 appr. 5% 21.2 250 18.8 1000 40 150 single
BZV49-C22 SOT89 SOT89 4.5 x 2.5 x 1.5 22 5 appr. 5% 23.3 250 20.8 1000 40 150 single
BZV49-C24 SOT89 SOT89 4.5 x 2.5 x 1.5 24 5 appr. 5% 25.6 250 22.8 1000 40 150 single
BZV49-C27 SOT89 SOT89 4.5 x 2.5 x 1.5 27 2 appr. 5% 28.9 250 25.1 1000 40 150 single
BZV49-C2V4 SOT89 SOT89 4.5 x 2.5 x 1.5 2.4 5 appr. 5% 2.6 250 2.2 1000 40 150 single
BZV49-C2V7 SOT89 SOT89 4.5 x 2.5 x 1.5 2.7 5 appr. 5% 2.9 250 2.5 1000 40 150 single
BZV49-C30 SOT89 SOT89 4.5 x 2.5 x 1.5 30 2 appr. 5% 32 250 28 1000 40 150 single
BZV49-C33 SOT89 SOT89 4.5 x 2.5 x 1.5 33 2 appr. 5% 35 250 31 1000 40 150 single
BZV49-C36 SOT89 SOT89 4.5 x 2.5 x 1.5 36 2 appr. 5% 38 250 34 1000 40 150 single
BZV49-C39 SOT89 SOT89 4.5 x 2.5 x 1.5 39 2 appr. 5% 41 250 37 1000 40 150 single
BZV49-C3V0 SOT89 SOT89 4.5 x 2.5 x 1.5 3 5 appr. 5% 3.2 250 2.8 1000 40 150 single
BZV49-C3V3 SOT89 SOT89 4.5 x 2.5 x 1.5 3.3 5 appr. 5% 3.5 250 3.1 1000 40 150 single
BZV49-C3V6 SOT89 SOT89 4.5 x 2.5 x 1.5 3.6 5 appr. 5% 3.8 250 3.4 1000 40 150 single
BZV49-C3V9 SOT89 SOT89 4.5 x 2.5 x 1.5 3.9 5 appr. 5% 4.1 250 3.7 1000 40 150 single
BZV49-C43 SOT89 SOT89 4.5 x 2.5 x 1.5 43 2 appr. 5% 46 250 40 1000 40 150 single
BZV49-C47 SOT89 SOT89 4.5 x 2.5 x 1.5 47 2 appr. 5% 50 250 44 1000 40 150 single
BZV49-C4V3 SOT89 SOT89 4.5 x 2.5 x 1.5 4.3 5 appr. 5% 4.6 250 4 1000 40 150 single
BZV49-C4V7 SOT89 SOT89 4.5 x 2.5 x 1.5 4.7 5 appr. 5% 5 250 4.4 1000 40 150 single
BZV49-C51 SOT89 SOT89 4.5 x 2.5 x 1.5 51 2 appr. 5% 54 250 48 1000 40 150 single
BZV49-C56 SOT89 SOT89 4.5 x 2.5 x 1.5 56 2 appr. 5% 60 250 52 1000 40 150 single
BZV49-C5V1 SOT89 SOT89 4.5 x 2.5 x 1.5 5.1 5 appr. 5% 5.4 250 4.8 1000 40 150 single
BZV49-C5V6 SOT89 SOT89 4.5 x 2.5 x 1.5 5.6 5 appr. 5% 6 250 5.2 1000 40 150 single
BZV49-C62 SOT89 SOT89 4.5 x 2.5 x 1.5 62 2 appr. 5% 66 250 58 1000 40 150 single
BZV49-C68 SOT89 SOT89 4.5 x 2.5 x 1.5 68 2 appr. 5% 72 250 64 1000 40 150 single
BZV49-C6V2 SOT89 SOT89 4.5 x 2.5 x 1.5 6.2 5 appr. 5% 6.6 250 5.8 1000 40 150 single
BZV49-C6V8 SOT89 SOT89 4.5 x 2.5 x 1.5 6.8 5 appr. 5% 7.2 250 6.4 1000 40 150 single
BZV49-C75 SOT89 SOT89 4.5 x 2.5 x 1.5 75 2 appr. 5% 79 250 70 1000 40 150 single
BZV49-C7V5 SOT89 SOT89 4.5 x 2.5 x 1.5 7.5 5 appr. 5% 7.9 250 7 1000 40 150 single
BZV49-C8V2 SOT89 SOT89 4.5 x 2.5 x 1.5 8.2 5 appr. 5% 8.7 250 7.7 1000 40 150 single
BZV49-C9V1 SOT89 SOT89 4.5 x 2.5 x 1.5 9.1 5 appr. 5% 9.6 250 8.5 1000 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZV49-C10 BZV49-C10,115
(933605960115)
Active 10Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C11 BZV49-C11,115
(933605970115)
Active 11Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C12 BZV49-C12,115
(933605980115)
Active 12Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C13 BZV49-C13,115
(933605990115)
Active 13Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C15 BZV49-C15,115
(933606000115)
Active 15Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C16 BZV49-C16,115
(933606010115)
Active 16Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C18 BZV49-C18,115
(933606020115)
Active 18Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C20 BZV49-C20,115
(933606030115)
Active 20Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C22 BZV49-C22,115
(933606040115)
Active 22Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C24 BZV49-C24,115
(933606050115)
Active 24Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C27 BZV49-C27,115
(933606060115)
Active 27Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C2V4 BZV49-C2V4,115
(933605810115)
Active 2Y4 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C2V7 BZV49-C2V7,115
(933605820115)
Active 2Y7 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C30 BZV49-C30,115
(933606070115)
Active 30Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C33 BZV49-C33,115
(933606080115)
Active 33Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C36 BZV49-C36,115
(933606090115)
Active 36Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C39 BZV49-C39,115
(933606100115)
Active 39Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C3V0 BZV49-C3V0,115
(933605830115)
Active 3Y0 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C3V3 BZV49-C3V3,115
(933605840115)
Active 3Y3 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C3V6 BZV49-C3V6,115
(933605850115)
Active 3Y6 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C3V9 BZV49-C3V9,115
(933605860115)
Active 3Y9 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C43 BZV49-C43,115
(933606110115)
Active 43Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C47 BZV49-C47,115
(933606120115)
Active 47Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C4V3 BZV49-C4V3,115
(933605870115)
Active 4Y3 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C4V3,135
(933605870135)
Active 4Y3 SOT89_135
BZV49-C4V7 BZV49-C4V7,115
(933605880115)
Active 4Y7 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C51 BZV49-C51,115
(933606130115)
Active 51Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C56 BZV49-C56,115
(933606140115)
Active 56Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C5V1 BZV49-C5V1,115
(933605890115)
Active 5Y1 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C5V6 BZV49-C5V6,115
(933605900115)
Active 5Y6 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C62 BZV49-C62,115
(933606150115)
Active 62Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C68 BZV49-C68,115
(933606160115)
Active 68Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C6V2 BZV49-C6V2,115
(933605910115)
Active 6Y2 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C6V8 BZV49-C6V8,115
(933605920115)
Active 6Y8 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C75 BZV49-C75,115
(933606170115)
Active 75Y SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C7V5 BZV49-C7V5,115
(933605930115)
Active 7Y5 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C8V2 BZV49-C8V2,115
(933605940115)
Active 8Y2 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115
BZV49-C9V1 BZV49-C9V1,115
(933605950115)
Active 9Y1 SOT89
(SOT89)
SOT89 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZV49-C10 BZV49-C10,115 BZV49-C10 rohs rhf rhf
BZV49-C11 BZV49-C11,115 BZV49-C11 rohs rhf rhf
BZV49-C12 BZV49-C12,115 BZV49-C12 rohs rhf rhf
BZV49-C13 BZV49-C13,115 BZV49-C13 rohs rhf rhf
BZV49-C15 BZV49-C15,115 BZV49-C15 rohs rhf rhf
BZV49-C16 BZV49-C16,115 BZV49-C16 rohs rhf rhf
BZV49-C18 BZV49-C18,115 BZV49-C18 rohs rhf rhf
BZV49-C20 BZV49-C20,115 BZV49-C20 rohs rhf rhf
BZV49-C22 BZV49-C22,115 BZV49-C22 rohs rhf rhf
BZV49-C24 BZV49-C24,115 BZV49-C24 rohs rhf rhf
BZV49-C27 BZV49-C27,115 BZV49-C27 rohs rhf rhf
BZV49-C2V4 BZV49-C2V4,115 BZV49-C2V4 rohs rhf rhf
BZV49-C2V7 BZV49-C2V7,115 BZV49-C2V7 rohs rhf rhf
BZV49-C30 BZV49-C30,115 BZV49-C30 rohs rhf rhf
BZV49-C33 BZV49-C33,115 BZV49-C33 rohs rhf rhf
BZV49-C36 BZV49-C36,115 BZV49-C36 rohs rhf rhf
BZV49-C39 BZV49-C39,115 BZV49-C39 rohs rhf rhf
BZV49-C3V0 BZV49-C3V0,115 BZV49-C3V0 rohs rhf rhf
BZV49-C3V3 BZV49-C3V3,115 BZV49-C3V3 rohs rhf rhf
BZV49-C3V6 BZV49-C3V6,115 BZV49-C3V6 rohs rhf rhf
BZV49-C3V9 BZV49-C3V9,115 BZV49-C3V9 rohs rhf rhf
BZV49-C43 BZV49-C43,115 BZV49-C43 rohs rhf rhf
BZV49-C47 BZV49-C47,115 BZV49-C47 rohs rhf rhf
BZV49-C4V3 BZV49-C4V3,115 BZV49-C4V3 rohs rhf rhf
BZV49-C4V3 BZV49-C4V3,135 BZV49-C4V3 rohs rhf rhf
BZV49-C4V7 BZV49-C4V7,115 BZV49-C4V7 rohs rhf rhf
BZV49-C51 BZV49-C51,115 BZV49-C51 rohs rhf rhf
BZV49-C56 BZV49-C56,115 BZV49-C56 rohs rhf rhf
BZV49-C5V1 BZV49-C5V1,115 BZV49-C5V1 rohs rhf rhf
BZV49-C5V6 BZV49-C5V6,115 BZV49-C5V6 rohs rhf rhf
BZV49-C62 BZV49-C62,115 BZV49-C62 rohs rhf rhf
BZV49-C68 BZV49-C68,115 BZV49-C68 rohs rhf rhf
BZV49-C6V2 BZV49-C6V2,115 BZV49-C6V2 rohs rhf rhf
BZV49-C6V8 BZV49-C6V8,115 BZV49-C6V8 rohs rhf rhf
BZV49-C75 BZV49-C75,115 BZV49-C75 rohs rhf rhf
BZV49-C7V5 BZV49-C7V5,115 BZV49-C7V5 rohs rhf rhf
BZV49-C8V2 BZV49-C8V2,115 BZV49-C8V2 rohs rhf rhf
BZV49-C9V1 BZV49-C9V1,115 BZV49-C9V1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BZV49_SERIES Voltage regulator diodes Data sheet 2024-09-02
PBSS4021NX 20 V, 7 A NPN low VCEsat transistor Data sheet 2025-01-16
PBSS4041NX 60 V, 6.2 A NPN low VCEsat transistor Data sheet 2025-01-16
AN90063 Questions about package outline drawings Application note 2025-03-12
sot089_sv Simplified outline: SOT089 Block diagram 2009-11-04
sym096 Graphic symbol: Block diagram 2009-11-03
SOT89 3D model for products with SOT89 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT89_mk plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Marcom graphics 2017-01-28
SOT89 plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Package information 2024-11-12
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT89 3D model for products with SOT89 package Design support 2018-12-05

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.