
CBT3257A
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CBT3257ABQ | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 94 | 14.7 | 64 | DHVQFN16 |
CBT3257AD | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 115 | 9.2 | SO16 | |
CBT3257ADS | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 148 | 42 | SSOP16 | |
CBT3257APW | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 126 | 4.9 | 56.1 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3257ABQ | CBT3257ABQ,115 (935285609115) |
Active | 3257A |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
CBT3257AD | CBT3257AD,118 (935275888118) |
Active | CBT3257AD |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
CBT3257ADS | CBT3257ADS,118 (935275891118) |
Active | CT3257A |
![]() SSOP16 (SOT519-1) |
SOT519-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
SOT519-1_118 |
CBT3257APW | CBT3257APW,118 (935275892118) |
Active | CT3257A |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3257ADB | CBT3257ADB,112 (935275889112) |
Obsolete | no package information | ||||
CBT3257ADB,118 (935275889118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3257ABQ | CBT3257ABQ,115 | CBT3257ABQ |
|
![]() |
CBT3257AD | CBT3257AD,118 | CBT3257AD |
|
![]() |
CBT3257ADS | CBT3257ADS,118 | CBT3257ADS |
|
![]() |
CBT3257APW | CBT3257APW,118 | CBT3257APW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3257ADB | CBT3257ADB,112 | CBT3257ADB |
|
![]() |
CBT3257ADB | CBT3257ADB,118 | CBT3257ADB |
|
![]() |
Documentation (25)
File name | Title | Type | Date |
---|---|---|---|
CBT3257A | Quad 1-of-2 multiplexer/demultiplexer | Data sheet | 2024-04-18 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
002aab779 | Block diagram: CBT3257ABQ, CBT3257AD, CBT3257ADB, CBT3257ADS, CBT3257APW | Block diagram | 2009-11-04 |
sa00012 | Block diagram: CBT3257ABQ, CBT3257AD, CBT3257ADB, CBT3257ADS, CBT3257APW | Block diagram | 2009-11-03 |
sa00638 | Block diagram: CBT3257ABQ, CBT3257AD, CBT3257ADB, CBT3257ADS, CBT3257APW | Block diagram | 2009-11-04 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
cbt3257a | CBT3257A IBIS model | IBIS model | 2019-06-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT519-1 | plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
cbt3257a | CBT3257A IBIS model | IBIS model | 2019-06-13 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.