
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT3257ADB
Quad 1-of-2 multiplexer/demultiplexer
The CBT3257A is a quad single-pole, dual-throw bus switch. The device features an output enable input (OE) and a select input (S). When OE is LOW the switch is enabled and the select input can be used to connect the nA terminals to either of the associated nB terminals.
Alternatives
Features and benefits
5 Ω switch connection between two ports
Minimal propagation delay through the switch
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
Latch-up protection exceeds 100 mA per JEDEC standard JESD78 class II level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3257ADB | CBT3257ADB,112 (935275889112) |
Obsolete | no package information | ||||
CBT3257ADB,118 (935275889118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3257ADB | CBT3257ADB,112 | CBT3257ADB |
|
![]() |
CBT3257ADB | CBT3257ADB,118 | CBT3257ADB |
|
![]() |
Series
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
cbt3257a | CBT3257A IBIS model | IBIS model | 2019-06-13 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.