Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
CBTD16210DGG CBTD16210DGG,512
(935268484512)
Obsolete CBTD16210DGG SOT362-1
TSSOP48
(SOT362-1)
SOT362-1 SSOP-TSSOP-VSO-WAVE
Not available
CBTD16210DGG,518
(935268484518)
Obsolete CBTD16210DGG Not available
CBTD16210DL CBTD16210DL,512
(935269668512)
Obsolete CBTD16210DL Standard Procedure Standard Procedure SOT370-1
SSOP48
(SOT370-1)
SOT370-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
CBTD16210DL,518
(935269668518)
Obsolete CBTD16210DL Standard Procedure Standard Procedure Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
CBTD16210DGG CBTD16210DGG,512 CBTD16210DGG rohs rhf rhf
CBTD16210DGG CBTD16210DGG,518 CBTD16210DGG rohs rhf rhf
CBTD16210DL CBTD16210DL,512 CBTD16210DL rohs rhf rhf
CBTD16210DL CBTD16210DL,518 CBTD16210DL rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
CBTD16210 20-bit level shifting bus switch with 10-bit output enables Data sheet 2000-10-11
AN90010 Pin FMEA for CBT(D) family Application note 2019-10-28
SOT362-1 3D model for products with SOT362-1 package Design support 2020-01-22
cbtd16210 cbtd16210 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP48_SOT362-1_mk plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body Marcom graphics 2017-01-28
SOT362-1 plastic thin shrink small outline package; 48 leads; body width 6.1 mm Package information 2024-01-05
SOT370-1 plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body Package information 2020-04-21
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT362-1 3D model for products with SOT362-1 package Design support 2020-01-22
cbtd16210 cbtd16210 IBIS model IBIS model 2013-04-08

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.