74AVC1T1022
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|
74AVC1T1022DP | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 4.0 | 1 | very low | -40~125 | TSSOP10 | Uni-directional |
74AVC1T1022GU | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 4.0 | 1 | very low | -40~125 | XQFN10 | Uni-directional |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AVC1T1022DP | 74AVC1T1022DPJ (935305831118) |
Active | B2 |
TSSOP10 (SOT552-1) |
SOT552-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT552-1_118 |
74AVC1T1022GU | 74AVC1T1022GUX (935305832115) |
Active | B2 |
XQFN10 (SOT1160-1) |
SOT1160-1 | SOT1160-1_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AVC1T1022DP | 74AVC1T1022DPJ | 74AVC1T1022DP | ||
74AVC1T1022GU | 74AVC1T1022GUX | 74AVC1T1022GU |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AVC1T1022 | 1-to-4 fan-out buffer | Data sheet | 2024-06-25 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
SOT1160-1 | 3D model for products with SOT1160-1 package | Design support | 2019-10-03 |
avc1t1022 | 74AVC1T1022 IBIS model | IBIS model | 2015-10-26 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP10_SOT552_mk | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
XQFN10_SOT1160-1_mk | plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-07 |
SOT1160-1 | plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.