74AXP1T125
Dual supply buffer/line driver; 3-state
The 74AXP1T125 is a dual supply non-inverting buffer/line driver with 3-state output. It features one input (A), an output (Y), an output enable input (OE) and dual supply pins (VCCI and VCCO). A HIGH level at pin OE causes the output to assume a high-impedance OFF-state. The inputs are referenced to VCCI and the output is referenced to VCCO. All inputs can be connected directly to VCCI or GND. VCCI can be supplied at any voltage between 0.7 V and 2.75 V and VCCO can be supplied at any voltage between 1.2 V and 5.5 V. This feature allows voltage level translation.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device ensures very low static and dynamic power consumption across the entire supply range and is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range:
VCCI: 0.7 V to 2.75 V
VCCO: 1.2 V to 5.5 V
Low input capacitance; CI = 0.6 pF (typical)
Low output capacitance; CO = 1.8 pF (typical)
Low dynamic power consumption; CPD = 0.4 pF at VCCI = 1.2 V (typical)
Low dynamic power consumption; CPD = 7.1 pF at VCCO = 3.3 V (typical)
Low static power consumption; ICCI = 0.5 μA (85 °C maximum)
Low static power consumption; ICCO = 1.8 μA (85 °C maximum)
High noise immunity
Complies with JEDEC standard:
JESD8-12A.01 (1.1 V to 1.3 V; A, OE inputs)
JESD8-11A.01 (1.4 V to 1.6 V)
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A.01 (2.3 V to 2.7 V)
JESD8-C (2.7 V to 3.6 V; Y output)
JESD12-6 (4.5 V to 5.5 V; Y output)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
CDM JESD22-C101E exceeds 1000 V
Latch-up performance exceeds 100 mA per JESD78D Class II
Inputs accept voltages up to 2.75 V
Low noise overshoot and undershoot < 10% of VCCO
IOFF circuitry provides partial power-down mode operation
Multiple package options
Specified from -40 °C to +85 °C
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1T125GM | 74AXP1T125GMH (935306985125) |
Withdrawn / End-of-life | rN |
XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_125 |
74AXP1T125GN | 74AXP1T125GNH (935306986125) |
Withdrawn / End-of-life | rN |
XSON6 (SOT1115) |
SOT1115 |
REFLOW_BG-BD-1
|
Not available |
74AXP1T125GS | 74AXP1T125GSH (935306987125) |
Discontinued / End-of-life | rN |
XSON6 (SOT1202) |
SOT1202 |
REFLOW_BG-BD-1
|
Not available |
74AXP1T125GX | 74AXP1T125GXZ (935691215147) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1T125GM | 74AXP1T125GMH | 74AXP1T125GM | ||
74AXP1T125GN | 74AXP1T125GNH | 74AXP1T125GN | ||
74AXP1T125GS | 74AXP1T125GSH | 74AXP1T125GS | ||
74AXP1T125GX | 74AXP1T125GXZ | 74AXP1T125GX |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
74AXP1T125 | Dual supply buffer/line driver; 3-state | Data sheet | 2021-11-03 |
AN90029 | Pin FMEA for AXPnT family | Application note | 2021-07-13 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
axp1t125 | 74AXP1T125 IBIS model | IBIS model | 2016-03-02 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
axp1t125 | 74AXP1T125 IBIS model | IBIS model | 2016-03-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.