Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number Package version Package name Size (mm) Channel type Ptot (mW) IC [max] (mA) R1 (typ) (kΩ) VCEO (V)
PUMB19 SOT363 TSSOP6 2.1 x 1.25 x 0.95 PNP/PNP 300 100 22 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PUMB19 PUMB19,115
(934058907115)
Active T3% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PEMB19 PEMB19,115
(934058915115)
Obsolete 6D SOT666
(SOT666)
SOT666 REFLOW_BG-BD-1
SOT666_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PUMB19 PUMB19,115 PUMB19 rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PEMB19 PEMB19,115 PEMB19 rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
PEMB19_PUMB19 PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open Data sheet 2009-09-14
AN90032 Low temperature soldering, application study Application note 2022-02-22
mse228 Block diagram: PEMB19, PUMB19, PEMB14, PEMB30, PUMB14, PUMB30 Block diagram 2009-11-03
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT666 3D model for products with SOT666 package Design support 2019-01-22
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT666_mk plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Marcom graphics 2017-01-28
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT666 plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Package information 2022-06-01
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT666 3D model for products with SOT666 package Design support 2019-01-22
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.