
PDTD1xxxT series
Parametrics
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTD114ET | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 10 | 500 | 10 | 50 |
PDTD143ET-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 4.7 | 500 | 4.7 | 50 |
PDTD143XT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 10 | 500 | 4.7 | 50 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTD114ET | PDTD114ETVL (934031040235) |
Active | %10 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
PDTD114ETR (934031040215) |
Active | %10 | SOT23_215 | ||||
PDTD143ET-Q | PDTD143ET-QR (934663890215) |
Active | %4Z |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PDTD143XT | PDTD143XTVL (934068351235) |
Active | %5Z |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
PDTD143XTR (934068351215) |
Active | %5Z | SOT23_215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTD114ET | PDTD114ETVL | PDTD114ET |
|
![]() |
PDTD114ET | PDTD114ETR | PDTD114ET |
|
![]() |
PDTD143ET-Q | PDTD143ET-QR | PDTD143ET-Q |
|
![]() |
PDTD143XT | PDTD143XTVL | PDTD143XT |
|
![]() |
PDTD143XT | PDTD143XTR | PDTD143XT |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PDTD143XT | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Data sheet | 2022-10-13 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.